(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Removal Tool for MIL Connector

Contact Removal Tool for MIL Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      118,232VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It is a tool for extracting a contact from the housing in the event of wiring change or faulty wiring.

Product Description

Contact Extraction Tool

Specifications

Contact Removal Tool for MIL Connector:Related Image
 
ModelWeight g
XY2E-00012.0

More Information

Contact Removal Tool for MIL Connector:Related Image
Part Number
XY2E-0001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

118,232 VND

2 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable type MILSocket Connector Product classification Extraction Tool

Please check the type/dimensions/specifications of the part XY2E-0001 in the Contact Removal Tool for MIL Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XY2E-0001 trong chuỗi Contact Removal Tool for MIL Connector.