(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Servo harness Yasukawa ΣV (Part Number)

Servo harness Yasukawa ΣV
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      591,112VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MK-CLL00-03
MK-CLL00-04
MK-CLL00-05
MK-CLL00-06
MK-CLL00-07
MK-CLL00-08
MK-CLL00-09
MK-CLL00-10
MK-CLL00-11
MK-CLL00-12
MK-CLL00-13
MK-CLL00-14
MK-CLL00-15
MK-CLL10-03
MK-CLL10-04
MK-CLL10-05
MK-CLL10-06
MK-CLL10-07
MK-CLL10-08
MK-CLL10-09
MK-CLL10-10
MK-CLL10-11
MK-CLL10-12
MK-CLL10-13
MK-CLL10-14
MK-CLL10-15
MK-CLN11-03
MK-CLN11-04
MK-CLN11-05
MK-CLN11-06
MK-CLN11-07
MK-CLN11-08
MK-CLN11-09
MK-CLN11-10
MK-CLN11-11
MK-CLN11-12
MK-CLN11-13
MK-CLN11-14
MK-CLN11-15
MK-CLN11-16
MK-CLN11-17
MK-CLN11-18
MK-CLN11-19
MK-CLN11-20
MK-CLN11-21
MK-CLN11-22
MK-CLN11-23
MK-CLN11-24
MK-CLN11-25
MK-CLN11-26
MK-CLN11-27
MK-CLN11-28
MK-CLN11-29
MK-CLN11-30
MK-CLN21-03
MK-CLN21-04
MK-CLN21-05
MK-CLN21-06
MK-CLN21-07
MK-CLN21-08
MK-CLN21-09
MK-CLN21-10
MK-CLN21-11
MK-CLN21-12
MK-CLN21-13
MK-CLN21-14
MK-CLN21-15
MK-CLN21-16
MK-CLN21-17
MK-CLN21-18
MK-CLN21-19
MK-CLN21-20
MK-CLN21-21
MK-CLN21-22
MK-CLN21-23
MK-CLN21-24
MK-CLN21-25
MK-CLN21-26
MK-CLN21-27
MK-CLN21-28
MK-CLN21-29
MK-CLN21-30
MK-CLP70-03
MK-CLP70-04
MK-CLP70-05
MK-CLP70-06
MK-CLP70-07
MK-CLP70-08
MK-CLP70-09
MK-CLP70-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Application 1 Cable type Shield Supported motors Cable length designated range
(m)

2,348,939 VND

1 Piece(s) 6 Day(s) 3For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,619,373 VND

1 Piece(s) 6 Day(s) 4For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,889,808 VND

1 Piece(s) 6 Day(s) 5For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,160,243 VND

1 Piece(s) 6 Day(s) 6For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,455,196 VND

1 Piece(s) Available 6 Day(s) 7For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,755,635 VND

1 Piece(s) Available 6 Day(s) 8For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

4,056,073 VND

1 Piece(s) Available 6 Day(s) 9For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

4,356,512 VND

1 Piece(s) Available 6 Day(s) 10For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

4,656,950 VND

1 Piece(s) Available 6 Day(s) 11For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

4,957,389 VND

1 Piece(s) Available 6 Day(s) 12For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

5,257,827 VND

1 Piece(s) Available 6 Day(s) 13For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

5,558,266 VND

1 Piece(s) Available 6 Day(s) 14For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

5,858,704 VND

1 Piece(s) Available 6 Day(s) 15For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

1,762,997 VND

1 Piece(s) 6 Day(s) 3For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

1,898,213 VND

1 Piece(s) 6 Day(s) 4For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,078,503 VND

1 Piece(s) 6 Day(s) 5For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,303,866 VND

1 Piece(s) 6 Day(s) 6For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,529,228 VND

1 Piece(s) 6 Day(s) 7For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,754,591 VND

1 Piece(s) 6 Day(s) 8For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,979,953 VND

1 Piece(s) 6 Day(s) 9For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,160,243 VND

1 Piece(s) 6 Day(s) 10For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,330,091 VND

1 Piece(s) Available 6 Day(s) 11For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,530,383 VND

1 Piece(s) Available 6 Day(s) 12For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,730,675 VND

1 Piece(s) Available 6 Day(s) 13For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,930,968 VND

1 Piece(s) Available 6 Day(s) 14For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

4,105,993 VND

1 Piece(s) Available 6 Day(s) 15For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

996,763 VND

1 Piece(s) 6 Day(s) 3For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,131,981 VND

1 Piece(s) 6 Day(s) 4For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,244,662 VND

1 Piece(s) 6 Day(s) 5For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,379,879 VND

1 Piece(s) 6 Day(s) 6For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,492,561 VND

1 Piece(s) 6 Day(s) 7For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,627,779 VND

1 Piece(s) 6 Day(s) 8For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,762,997 VND

1 Piece(s) 6 Day(s) 9For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,875,678 VND

1 Piece(s) 6 Day(s) 10For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,001,881 VND

1 Piece(s) 6 Day(s) 11For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,123,576 VND

1 Piece(s) 6 Day(s) 12For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,258,794 VND

1 Piece(s) 6 Day(s) 13For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,394,011 VND

1 Piece(s) 6 Day(s) 14For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,506,692 VND

1 Piece(s) 6 Day(s) 15For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,632,896 VND

1 Piece(s) 6 Day(s) 16For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,754,591 VND

1 Piece(s) 6 Day(s) 17For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,889,808 VND

1 Piece(s) 6 Day(s) 18For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,025,027 VND

1 Piece(s) 6 Day(s) 19For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,160,243 VND

1 Piece(s) 6 Day(s) 20For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,304,823 VND

1 Piece(s) Available 6 Day(s) 21For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,455,196 VND

1 Piece(s) Available 6 Day(s) 22For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,605,261 VND

1 Piece(s) Available 6 Day(s) 23For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,755,635 VND

1 Piece(s) Available 6 Day(s) 24For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,905,699 VND

1 Piece(s) Available 6 Day(s) 25For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,056,073 VND

1 Piece(s) Available 6 Day(s) 26For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,206,138 VND

1 Piece(s) Available 6 Day(s) 27For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,356,512 VND

1 Piece(s) Available 6 Day(s) 28For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,506,577 VND

1 Piece(s) Available 6 Day(s) 29For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,656,950 VND

1 Piece(s) Available 6 Day(s) 30For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,402,417 VND

1 Piece(s) 6 Day(s) 3For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,636,793 VND

1 Piece(s) 6 Day(s) 4For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,871,169 VND

1 Piece(s) 6 Day(s) 5For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,105,546 VND

1 Piece(s) 6 Day(s) 6For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,339,924 VND

1 Piece(s) 6 Day(s) 7For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,574,302 VND

1 Piece(s) 6 Day(s) 8For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

2,808,678 VND

1 Piece(s) 6 Day(s) 9For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,043,054 VND

1 Piece(s) 6 Day(s) 10For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,284,794 VND

1 Piece(s) Available 6 Day(s) 11For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,545,174 VND

1 Piece(s) Available 6 Day(s) 12For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

3,805,554 VND

1 Piece(s) Available 6 Day(s) 13For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,065,933 VND

1 Piece(s) Available 6 Day(s) 14For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,326,314 VND

1 Piece(s) Available 6 Day(s) 15For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,586,694 VND

1 Piece(s) Available 6 Day(s) 16For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

4,847,074 VND

1 Piece(s) Available 6 Day(s) 17For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

5,107,453 VND

1 Piece(s) Available 6 Day(s) 18For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

5,367,834 VND

1 Piece(s) Available 6 Day(s) 19For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

5,628,214 VND

1 Piece(s) Available 6 Day(s) 20For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

5,888,594 VND

1 Piece(s) Available 6 Day(s) 21For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

6,148,973 VND

1 Piece(s) Available 6 Day(s) 22For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

6,409,354 VND

1 Piece(s) Available 6 Day(s) 23For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

6,669,734 VND

1 Piece(s) Available 6 Day(s) 24For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

6,930,114 VND

1 Piece(s) Available 6 Day(s) 25For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

7,190,493 VND

1 Piece(s) Available 6 Day(s) 26For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

7,450,874 VND

1 Piece(s) Available 6 Day(s) 27For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

7,711,254 VND

1 Piece(s) Available 6 Day(s) 28For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

7,971,634 VND

1 Piece(s) Available 6 Day(s) 29For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

8,232,013 VND

1 Piece(s) Available 6 Day(s) 30For converterOperationAvailableSGLGW/SGLFW/SGLTW1~30

1,762,997 VND

1 Piece(s) 6 Day(s) 3For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

1,898,213 VND

1 Piece(s) 6 Day(s) 4For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,078,503 VND

1 Piece(s) 6 Day(s) 5For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,303,866 VND

1 Piece(s) 6 Day(s) 6For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,529,228 VND

1 Piece(s) 6 Day(s) 7For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,754,591 VND

1 Piece(s) 6 Day(s) 8For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

2,979,953 VND

1 Piece(s) 6 Day(s) 9For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

3,160,243 VND

1 Piece(s) 6 Day(s) 10For converterOperationAvailableSGLGW/SGLFW/SGLTW1~15

Loading...Tải…

Basic InformationThông tin cơ bản

Supported equipment Servo Compatible Series ∑Ⅴ Connector shape Straight
Outer diameter image Both ends Supported amplifiers ΣⅤ SGDV Supported manufacturers Yaskawa Electric Inc.