(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han Waterproof Connector Incorrect Insertion Prevention Pin【8 Pieces Per Package】

Han Waterproof Connector Incorrect Insertion Prevention Pin

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      276,709VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Dedicated for compact hoods.

Product Description

[Features]Incorrect insertion prevention pins (8 pcs. included) for Han modules dedicated to compact hoods. [Connector Type]Square

Specifications

 
ModelContentWeight (g)
0914-000-9929Incorrect Insertion Prevention Pin (8 pcs)2
* 1 unit comes with 8 pieces.

More Information

Han Waterproof Connector Incorrect Insertion Prevention Pin:Related Image
Part Number
0914-000-9929
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

276,709 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Type Incorrect Insertion Prevention Pin

Please check the type/dimensions/specifications of the part 0914-000-9929 in the Han Waterproof Connector Incorrect Insertion Prevention Pin series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 0914-000-9929 trong chuỗi Han Waterproof Connector Incorrect Insertion Prevention Pin.