(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Tool Han Waterproof Connector

Screw Tool Han Waterproof Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      618,269VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It is required for the connection of actual screws.

Product Description

[Features]This product is a hex screw for axial screw connection manufactured by Harting. [Applications]Required for axial screw connection.

Specifications

Screw Tool Han Waterproof Connector:Related Image
 
ModelContentWeight (g)
0999-000-0313Hex Driver6
0999-000-0369Hex Driver (Bit)7
Part Number
0999-000-0313
0999-000-0369
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType

618,269 VND

1 Piece(s) 4 Day(s) or more 10Axial Screw Tools

618,269 VND

1 Piece(s) 4 Day(s) or more 10Axial Screw Tool Bit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty