(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Display Cable (High Resolution)

Display Cable (High Resolution)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Display Cable (High Resolution)
  • Display Cable (High Resolution)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,428VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Available for purchase locally in Japan and China without changing the model number.
● The same model number has been adopted in both Japan and China.
● We support local procurement of customers with global businesses.
● Display cable optimal for use with high resolution
● SXGA (1,280×1,024) high resolution (up to 61 m)

·Appearance and specifications are subject to change without notice.
·The C18 series is not a Global Harness Series.
·Since products are manufactured lot-for-lot, shipping on the 12th day may take longer due to public holidays in China.



Product Description

A low cost analog RGB display cable, available for purchase locally in Japan and China without changing the model number.

Specification Table

Display Cable (High Resolution): Related Image
Display Cable (High Resolution): Related Image

Display Cable (High Resolution): Related Image
Display Cable (High Resolution): Related Image

Overview of Specifications

Display Cable (High Resolution): Related Image
Display Cable (High Resolution): Related Image
Display Cable (High Resolution): Related Image
 

Part Number
DSP-15M-15F-5
DSP-15M-15F-30
DSP-15M-15F-NUT-3
DSP-15M-15F-NUT-5
DSP-15M-15M-1
DSP-15M-15M-2
DSP-15M-15M-3
DSP-15M-15M-5
DSP-15M-15M-7
DSP-15M-15M-10
DSP-15M-15M-15
DSP-15M-15M-20
DSP-15M-15M-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnector type CN2 Length
(m)

681,869 VND

1 Piece(s) Available 4 Day(s) or more VGA (female)5

2,612,481 VND

1 Piece(s) Available 4 Day(s) or more VGA (female)30

438,940 VND

1 Piece(s) Available 4 Day(s) or more VGA (female)3

632,240 VND

1 Piece(s) Available 4 Day(s) or more VGA (female)5

264,428 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)1

373,463 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)2

465,630 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)3

677,698 VND

1 Piece(s) Available 6 Day(s) or more VGA (male)5

938,143 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)7

1,278,244 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)10

1,628,771 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)15

2,293,541 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)20

2,870,941 VND

1 Piece(s) Available 4 Day(s) or more VGA (male)30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Connector type CN1 VGA (male) Color Black