(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Universal Audio Harness (φ3.5 MM Stereo Mini Plug)

Universal Audio Harness (φ3.5 MM Stereo Mini Plug)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      119,231VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into
global business.
● Enables connection with PCs and measuring devices that have
audio input / output terminals.

Product Description

A harness with stereo mini plugs on both ends. It can be connected to PCs that have audio input/output terminals, as well as measuring instruments.

Specifications

Universal Audio Harness (Ø 3.5 MM Stereo Mini Plug):Related Image

Model NumberTotal Length (m)
AUD1.5
3
5

More Information

Universal Audio Harness (Ø 3.5 MM Stereo Mini Plug):Related Image
Part Number
AUD-1.5
AUD-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)

119,231 VND

1 Piece(s) Available 4 Day(s) or more 1.5

185,470 VND

1 Piece(s) Available 4 Day(s) or more 3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Audio Terminal shape 3.5φ mini plug Cable Type Straight
CN1 Ø 3.5 Stereo Mini Plug Male CN2 Ø 3.5 Stereo Mini Plug Male