(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Protection function (environmentally resistant) | Representative Standard | Other standards (VDE) |
---|---|---|---|---|---|---|---|---|---|---|---|
322,304 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 1a1b | 2 | [Available] IP40 | CE / UL | KC | ||
321,514 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 1a1b | 2 | [Available] IP40 | CE / UL | KC | ||
322,304 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 2a2b | 3 | [Available] IP40 | CE / UL | KC | ||
314,579 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 2a2b | 3 | [Available] IP40 | CE / UL | KC | ||
324,282 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 1a1b | 2 | [Available] IP40 | CE / UL | KC | ||
324,282 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 2a2b | 3 | [Available] IP40 | CE / UL | KC | ||
316,556 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 2a2b | 3 | [Available] IP40 | CE / UL | KC | ||
453,626 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
454,022 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
454,416 VND | 1 Piece(s) | 4 Day(s) | Rectangular Shape | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
478,686 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 16 | 2a2b | 3 | - | CE / UL | - | ||
479,081 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 16 | 2a2b | 3 | - | CE / UL | - | ||
479,476 VND | 1 Piece(s) | 4 Day(s) | Rectangular Shape | Φ 16 | 2a2b | 3 | - | CE / UL | - | ||
397,359 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
397,756 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
398,151 VND | 1 Piece(s) | 4 Day(s) | Rectangular Shape | Φ 16 | 1a1b | 2 | - | CE / UL | - | ||
416,823 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 16 | 2a2b | 3 | - | CE / UL | - | ||
417,221 VND | 1 Piece(s) | 4 Day(s) | Rectangular Shape | Φ 16 | 2a2b | 3 | - | CE / UL | - | ||
335,381 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 22 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
336,172 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 22 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
345,781 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 22 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
354,844 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 22 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
355,635 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 22 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
363,514 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 22 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
335,381 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
336,172 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
345,781 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 25 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
354,844 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
355,635 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 25 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
363,117 VND | 1 Piece(s) | 4 Day(s) | Square Shape | Φ 25 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
350,073 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 1a1b | 2 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
367,805 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC | ||
368,596 VND | 1 Piece(s) | 4 Day(s) | Circular Type | Φ 30 | 2a2b | 3 | [Available] IP40 | CE / UL / TUV / CCC | KC |
Loading...Tải…
Type | Selector |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy