(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MPB-HPK111 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Terminal shape | Mounting Hole | Contact Configuration | Representative Standard | Operating unit dimensions (mushroom) | Other Standards (VDE) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
281,364 VND | 1 Piece(s) | 4 Day(s) | Other | Other | - | Φ 25 | - | - | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part MPB-HPK111 in the Emergency Stop Switch Ø16/Ø22/Ø25/Ø30 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MPB-HPK111 trong chuỗi Emergency Stop Switch Ø16/Ø22/Ø25/Ø30.
Part Number |
---|
MEB-KK16-811R |
MEB-KK22-81R |
MEB-KK25-81R |
MPB-HPK112 |
MPB-KEGK12 |
MPB-KEGK13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Terminal shape | Mounting Hole | Contact Configuration | Representative Standard | Operating unit dimensions (mushroom) | Other Standards (VDE) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
399,337 VND | 1 Piece(s) | 8 Day(s) | Non-illumination type emergency stop | Mushroom shape | Solder terminal | Φ 16 | 1a / 1b | CE / UL | φ23.5 | - | ||
358,649 VND | 1 Piece(s) | Same day | Non-illumination type emergency stop | Mushroom shape | Screw terminal | Φ 22 | 1b | CE / UL / TUV / CCC | φ40 | KC | ||
358,649 VND | 1 Piece(s) | 4 Day(s) | Non-illumination type emergency stop | Mushroom shape | Screw terminal | Φ 25 | 1b | CE / UL / TUV / CCC | φ40 | KC | ||
281,364 VND | 1 Piece(s) | 4 Day(s) | Other | Other | - | Φ 30 | - | - | - | - | ||
455,240 VND | 1 Piece(s) | 4 Day(s) | Other | Other | - | Φ 22 | - | - | - | - | ||
455,240 VND | 1 Piece(s) | 4 Day(s) | Other | Other | - | Φ 30 | - | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy