(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Buried Switch Ø20/Ø30

Buried Switch Ø20/Ø30
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      400,524VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPB-KK160-211-B
MPB-KK160-211-G
MPB-KK160-211-W
MPB-KK160-211-Y
MPB-KK160-271-24VDC-B
MPB-KK160-271-24VDC-G
MPB-KK160-271-24VDC-R
MPB-KK160-271-24VDC-W
MPB-KK160-271-24VDC-Y
MPB-KK250-21-B
MPB-KK250-21-G
MPB-KK250-21-R
MPB-KK250-21-W
MPB-KK250-27-24VDC-B
MPB-KK250-27-24VDC-G
MPB-KK250-27-24VDC-R
MPB-KK250-27-24VDC-W
MPB-KK250-27-24VDC-Y
MPB-KK250-27-220VAC-B
MPB-KK250-27-220VAC-G
MPB-KK250-27-220VAC-R
MPB-KK250-27-220VAC-W
MPB-KK250-27-220VAC-Y
MSB-KK160-512
MSB-KK160-611
MSB-KK250-41K
MSB-KK250-51K
MSB-KK250-61K
MSL-KK160-170-24VDC-B
MSL-KK160-170-24VDC-G
MSL-KK160-170-24VDC-R
MSL-KK160-170-24VDC-W
MSL-KK160-170-24VDC-Y
MSL-KK250-17-220VAC-B
MSL-KK250-17-220VAC-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Type Push button operation Button color Contact Configuration Terminal shape Guard included Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
The number of notches With key Rated Voltage
(V)
Light source

400,524 VND

1 Piece(s) 4 Day(s) -Non-illumination type push-buttonMomentaryBlue1cSolder/tabNone[Available] IP652424----

400,524 VND

1 Piece(s) 4 Day(s) -Non-illumination type push-buttonMomentaryGreen1cSolder/tabNone[Available] IP652424----

400,524 VND

1 Piece(s) 4 Day(s) -Non-illumination type push-buttonMomentary[White] White1cSolder/tabNone[Available] IP652424----

400,524 VND

1 Piece(s) 4 Day(s) -Non-illumination type push-buttonMomentaryYellow1cSolder/tabNone[Available] IP652424----

421,570 VND

1 Piece(s) 4 Day(s) -Illumination push-buttonMomentaryBlue1cSolder/tabNone[Available] IP652424----

421,570 VND

1 Piece(s) 4 Day(s) -Illumination push-buttonMomentaryGreen1cSolder/tabNone[Available] IP652424----

421,570 VND

1 Piece(s) 4 Day(s) -Illumination push-buttonMomentaryRed1cSolder/tabNone[Available] IP652424----

421,570 VND

1 Piece(s) 4 Day(s) -Illumination push-buttonMomentary[White] White1cSolder/tabNone[Available] IP652424----

421,570 VND

1 Piece(s) 4 Day(s) -Illumination push-buttonMomentaryYellow1cSolder/tabNone[Available] IP652424----

407,189 VND

1 Piece(s) 4 Day(s) Φ 30Non-illumination type push-buttonMomentaryBlue1cScrew terminalNone[Available] IP403535----

407,189 VND

1 Piece(s) 4 Day(s) Φ 30Non-illumination type push-buttonMomentaryGreen1cScrew terminalNone[Available] IP403535----

407,189 VND

1 Piece(s) 4 Day(s) Φ 30Non-illumination type push-buttonMomentaryRed1cScrew terminalNone[Available] IP403535----

407,189 VND

1 Piece(s) 4 Day(s) Φ 30Non-illumination type push-buttonMomentary[White] White1cScrew terminalNone[Available] IP403535----

492,224 VND

1 Piece(s) 4 Day(s) Φ 30Illumination push-buttonMomentaryBlue1cScrew terminalNone[Available] IP403535----

492,224 VND

1 Piece(s) 4 Day(s) Φ 30Illumination push-buttonMomentaryGreen1cScrew terminalNone[Available] IP403535----

492,224 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentaryRed1cScrew terminalNone[Available] IP403535----

492,224 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentary[White] White1cScrew terminalNone[Available] IP403535----

492,224 VND

1 Piece(s) 4 Day(s) Φ 30Illumination push-buttonMomentaryYellow1cScrew terminalNone[Available] IP403535----

504,360 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentaryBlue1cScrew terminalNone[Available] IP403535----

504,360 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentaryGreen1cScrew terminalNone[Available] IP403535----

504,360 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentaryRed1cScrew terminalNone[Available] IP403535----

504,360 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentary[White] White1cScrew terminalNone[Available] IP403535----

504,360 VND

1 Piece(s) 12 Day(s) Φ 30Illumination push-buttonMomentaryYellow1cScrew terminalNone[Available] IP403535----

492,799 VND

1 Piece(s) 4 Day(s) -Selector--------3---

503,595 VND

1 Piece(s) 4 Day(s) -Other--------2Available--

410,168 VND

1 Piece(s) 4 Day(s) -Selector--------2---

429,237 VND

1 Piece(s) 4 Day(s) -Selector--------3---

547,120 VND

1 Piece(s) 4 Day(s) -Other--------2Available--

403,993 VND

1 Piece(s) 4 Day(s) ---Blue---[Available] IP65----DC24LED

403,993 VND

1 Piece(s) 4 Day(s) ---Green---[Available] IP65----DC24LED

403,993 VND

1 Piece(s) 4 Day(s) ---Red---[Available] IP65----DC24LED

403,993 VND

1 Piece(s) 4 Day(s) ---[White] White---[Available] IP65----DC24LED

403,993 VND

1 Piece(s) 4 Day(s) ---Yellow---[Available] IP65----DC24LED

461,172 VND

1 Piece(s) 4 Day(s) Φ 30--Blue---[Available] IP40----AC220LED

461,172 VND

1 Piece(s) 4 Day(s) Φ 30--[White] White---[Available] IP40----AC220LED

Loading...Tải…

  1. 1