(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Control Panel Mini Power Relay GPR-M 2C Contact
- Part number for series including of GPR-M-2CL-
- Product type: GENERAL PURPOSE RELAY.
- Contact Configuration: 2C.
- The models come with LED operation display lights.
- LED color: (Red) and (Green).
- International standards: UL, C-UL, TUV, CQC certified.
- Coil Rated Voltage: 110/120 V AC ,220/240 V AC and 24 V DC.
- Relay Type: Plug-in Standard Type and Coil Surge Absorbing Built-in Diode Type
Model Number (Boxed) | Weight (g) |
GPR-M-2CL-A100B-10P | 390 |
GPR-M-2CL-A200B-10P | |
GPR-M-2CL-D24B-10P | |
GPR-M-2CL-D24DB-10P |
Type | Model Number | Coil Rated Voltage | Operation Display Light | Contact Configuration | Weight (g) |
Plug-in Standard Type | GPR-M-2CL-A100B | 110/120 V AC | LED (Red) | 2c | 37 |
GPR-M-2CL-A200B | 220/240 V AC | ||||
GPR-M-2CL-D24B | 24 V DC | LED (Green) | |||
Coil Surge Absorbing Built-in Diode Type | GPR-M-2CL-D24DB | 24 V DC |
Application | Power | Contact Configuration | 2c | Latch function | None |
---|---|---|---|---|---|
Terminal shape | Solder/tab, dual purpose | Contact rated current (minimum value for AC and DC)(A) | 0.1 | Coil rated voltage (DC)(V) | 24 |
Dimension height(mm) | 35 | Dimension width(mm) | 21.5 | Dimension depth(mm) | 28 |
Type | Diode Built-in Type | With LED | ○ | With diode | ○ |
Please check the type/dimensions/specifications of the part GPR-M-2CL-D24DB in the Control Panel Mini Power Relay GPR-M 2C Contact series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GPR-M-2CL-D24DB trong chuỗi Control Panel Mini Power Relay GPR-M 2C Contact.