(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interface Cover/2-Prong + Ground, LAN, USB

Interface Cover/2-Prong + Ground, LAN, USB
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,584,772VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Available with USB port (model A or model B) on the panel side.
(* model A only for rear).
· Die cast to provide strength and to allow mounting anywhere.
· PLC maintenance can be performed without opening the control panel doors.
· Added dust-proofing feature for safe usage in areas with heavy dust generation.


· USB and LAN ports are both female connectors (for both front and rear ports).
· USB harness is not included.

Product Description

Control Board PLC Debugging Accessory

Specifications

Interface Cover / 2-Prong + Ground, LAN, USB:Related Image

Model NumberUSB Type
Front ↔ Rear
Weight
(g)
KTU-100-LAA ↔ A395
KTU-100-LBB ↔ A395

More Information

Interface Cover / 2-Prong + Ground, LAN, USB:Related Image

Interface Cover / 2-Prong + Ground, LAN, USB:Related Image

Interface Cover / 2-Prong + Ground, LAN, USB:Related Image

Specifications
Body MaterialAluminum Alloy
Component MaterialPower Supply125 V / 15A (2P Ground Type)
LANCAT5e
USBType B, Type A (Front), Type A (Rear)
Mounting ScrewM3 Screw (Accessory)
Part Number
KTU-100-LB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,584,772 VND

1 Piece(s) Available Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other NEMA standard presence None Dimension length(mm) 110
Dimension width(mm) 82 Dimension thickness(mm) 15 Number of cores 3
Specifications Interface Cover

Please check the type/dimensions/specifications of the part KTU-100-LB in the Interface Cover/2-Prong + Ground, LAN, USB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KTU-100-LB trong chuỗi Interface Cover/2-Prong + Ground, LAN, USB.