(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

D-SUB Harness Standard Product (Thick Cable Type)

D-SUB Harness Standard Product (Thick Cable Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      388,722VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NWDU-P9-1
NWDU-P9-3
NWDU-P15-1
NWDU-P15-2
NWDU-P15-3
NWDU-P25-1
NWDU-P25-2
NWDU-P25-3
NWDU-P37-1
NWDU-P37-2
NWDU-P37-3
NWDU-P50-1
NWDU-P50-2
NWDU-P50-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Pins

388,722 VND

1 Piece(s) 6 Day(s) 9

425,821 VND

1 Piece(s) 6 Day(s) 9

416,805 VND

1 Piece(s) 4 Day(s) 15

446,622 VND

1 Piece(s) 4 Day(s) 15

476,095 VND

1 Piece(s) 6 Day(s) 15

462,225 VND

1 Piece(s) 4 Day(s) 25

509,032 VND

1 Piece(s) 4 Day(s) 25

556,185 VND

1 Piece(s) 6 Day(s) 25

519,431 VND

1 Piece(s) 6 Day(s) 37

584,269 VND

1 Piece(s) 6 Day(s) 37

649,450 VND

1 Piece(s) 4 Day(s) 37

611,657 VND

1 Piece(s) 4 Day(s) 50

706,657 VND

1 Piece(s) 4 Day(s) 50

801,655 VND

1 Piece(s) 4 Day(s) 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Cable Rated Voltage(V) 300 Shield 1 Layer
Cable Specification (UL/CSA) UL Cable color Black AWG 24
Environment resistant None Bending resistance None Connector type Dsub
Connector Maker MISUMI Processing Method Straight Cable configuration Round
Hood Plastic Hood Screw #4-40 Short Screw CN1 Male
CN2 Cut Twisted pair None