(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | Other | Rated voltage | AC600V(MAX) | Voltage endurance | AC2000V/min |
Insulation resistance | 100 MΩ or more (500 VDC insulation resistance meter) | Type | Fixed type |
Please check the type/dimensions/specifications of the part MBK-20-3 in the Fixed Terminal Block, General Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBK-20-3 trong chuỗi Fixed Terminal Block, General Type.
Part Number |
---|
MBK-20-12 |
MBK-20-15 |
MBK-20-20 |
MBK-20-4 |
MBK-20-6 |
MBK-30-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Screw Size | Rated current (IEC) (A) | Number of electrodes (Sequence Number) | Rated current |
---|---|---|---|---|---|---|---|---|---|
348,592 VND | 1 Piece(s) | 4 Day(s) | 12 | M4 | 20 | 12 | 20 | ||
378,339 VND | 1 Piece(s) | 5 Day(s) | 15 | M4 | 20 | 15 | 20 | ||
408,422 VND | 1 Piece(s) | 4 Day(s) | 20 | M4 | 20 | 20 | 20 | ||
296,736 VND | 1 Piece(s) | 4 Day(s) | 4 | M4 | 20 | 4 | 20 | ||
311,930 VND | 1 Piece(s) | 4 Day(s) | 6 | M4 | 20 | 6 | 20 | ||
372,340 VND | 1 Piece(s) | 5 Day(s) | 10 | M4 | 30 | 10 | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy