(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Nylon 6.6 | |
Color | 75℃ | |
Length | Natural |
It is a widely used cable clip.
Some products in the price list are discontinued so please check with us before ordering.
Catalog No. | PCS per Package | Appearance Dimension (Unit: mm) | Per PC | |||||
Quantity | Weight | |||||||
| A | A1 | B | C | D | H | (g) | |
MKC-2N | 1,000P | 3.3 | 2.8 | 9.5 | 9.5 | 1.1 | 4.4 | 0.35 |
MKC-3N | 5.3 | 4.6 | 10.3 | 0.41 | ||||
MKC-4N | 6.8 | 5.6 | 11.1 | 0.46 | ||||
MKC-5N | 8.4 | 7.4 | 11.9 | 0.51 | ||||
MKC-6N | 10.6 | 10 | 12.7 | 0.61 | ||||
MKC-7N | 1,000P | 12.2 | 10.7 | 13.5 | 0.65 | |||
MKC-8N | 1,000P | 13.2 | 11.9 | 14.3 | 0.72 | |||
MKC-9N | 15.2 | 13.5 | 15.1 | 0.78 | ||||
MKC-10N | 16 | 14 | 15.9 | 0.81 | ||||
MKC-11N | 500P | 19 | 16.8 | 17.5 | 12.7 | 1.5 | 5.1 | 2.11 |
MKC-14N | 22.9 | 21.3 | 19 | 2.42 | ||||
MKC-16N | 500P | 26.9 | 21.9 | 19 | 2.75 | |||
MKC-18N | 29.2 | 25 | 23 | 3 | ||||
MKC-28N | 300P | 52.1 | 37.5 | 30.1 | 3.92 |
Catalog No. | Unit Price per Package | Shipping Date | |
5 - 6 Packages | 10 Packages - | ||
MKC-2N | Basic Unit Price | 5% Discount | Shipping on Next Day |
MKC-3N | |||
MKC-4N | |||
MKC-5N | |||
MKC-6N | |||
MKC-7N | |||
MKC-8N | |||
MKC-9N | |||
MKC-10N | |||
MKC-11N | |||
MKC-14N | |||
MKC-16N | |||
MKC-18N | |||
MKC-28N |
Catalog No. | Unit Price per Package | Shipping Date | ||
1 - 4 Packages | 5 - 6 Packages | 10 Packages - | ||
MKC-2N | Basic Unit Price | 9% Discount | 15% Discount | Shipping on Next Day |
MKC-3N | On third day | |||
MKC-4N | ||||
MKC-5N | ||||
MKC-6N | ||||
MKC-7N | ||||
MKC-8N | ||||
MKC-9N | ||||
MKC-10N | ||||
MKC-11N | ||||
MKC-14N | ||||
MKC-16N | ||||
MKC-18N | ||||
MKC-28N |
*Discount means the discount rate that is applied when you purchase the corresponding quantity based on the basic unit price.
*Other than above quantity, small purchase (unit: Package) is also available. Separate quotation is asked.
Shipping Date | |
1 - 3Packages | Refer to Price List |
4Packages~ | Quotation Confirmation |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS |
---|---|---|---|---|---|---|
630,097 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | ||
311,355 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
702,364 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | ||
315,462 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
767,213 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | ||
327,841 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
877,133 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
335,018 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
951,353 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
342,441 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,036,514 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
1,133,542 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
360,660 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,226,615 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
369,966 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,377,164 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | ||
381,554 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,092,679 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | ||
1,223,322 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | ||
486,017 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,340,586 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | ||
520,176 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | ||
1,528,708 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | ||
1,513,011 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 |
Loading...Tải…
Material | Nylon 6.6 | Operating temperature range(℃) | 75 | Color | Natural |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy