(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Nylon 66 |
Appropriate Operating Temperature Range | 75℃ |
Color | Black |
It is a standard bushing protecting wires.
Some products in the price list are discontinued so please check with us before ordering.
Catalog No. | PCS per Package | Installed Hole Diameter D (mm) | Head Diameter B (mm) | Inside Diameter A (mm) | Full Length Diameter C (mm) | Unit Price per Package | Unit Price per Package | ||||
5 - 6 Packages | 10 Packages - | 1 - 4 Packages | 5 - 6 Packages | 10 Packages - | |||||||
MKS312-3 | 1000P 100P | 8 | 9.6 | 5.2 | 8.3 | Basic Unit Price | 5% Discount | Basic Unit Price | 5% Discount | 14% Discount | |
MKS375-4 | 9.5 | 12 | 6.4 | 10.3 | |||||||
MKS0811 | 11.1 | 13.6 | 8.2 | 10.3 | |||||||
MKS0813 | 13 | 15.1 | 9.8 | 10.3 | |||||||
MKS1216 | 16 | 18.1 | 12.9 | 10.3 |
※ For MKS375-4 / MKS0813, 1,000 PCS per Package product is only available.
Shipping Date | |
1 - 3Packages | Next Day |
4Packages~ | Quotation Confirmation |
Part Number |
---|
MKS0811-1000P |
MKS0811-100P |
MKS0813-1000P |
MKS1216-1000P |
MKS1216-100P |
MKS312-3-1000P |
MKS312-3-100P |
MKS375-4-1000P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer diameter (φ) | Mounting hole diameter (mm) | Total length (mm) |
---|---|---|---|---|---|---|---|---|
1,615,907 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 13.6 | 11.1 | 10.3 | ||
400,011 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 13.6 | 11.1 | 10.3 | ||
1,982,133 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 15.1 | 13 | 10.3 | ||
2,378,151 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 18.1 | 16 | 10.3 | ||
533,711 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 18.1 | 16 | 10.3 | ||
1,140,788 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 9.6 | 8 | 8.3 | ||
368,319 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 9.6 | 8 | 8.3 | ||
1,437,672 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 12 | 9.5 | 10.3 |
Loading...Tải…
Material (Main body) | Nylon 66 | Operating temperature range(℃) | 75 | Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy