(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKNR4-5-100P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Number with pack products (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
607,518 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 5.4 | 8.3 | 25 | 14-12 | Yellow | 100 |
Loading...Tải…
Type | Crimp terminal with insulation | Shape | Circular Type | Insulation material | Vinyl |
---|---|---|---|---|---|
Representative Standard | UL | Materials | Polyamide 6.6 |
Please check the type/dimensions/specifications of the part MKNR4-5-100P in the Insulated Circular Terminal UL Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MKNR4-5-100P trong chuỗi Insulated Circular Terminal UL Type.
Part Number |
---|
MKNR1.5-4-100P |
MKNR2.5-4-1000P |
MKNR2.5-4-100P |
MKNR4-M4-1000P |
MKNR6-4-1000P |
MKNR6-5-1000P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Number with pack products (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
406,049 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 10 | 4.3 | 8 | 22 | 22-16 | Red | 100 | ||
1,556,055 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 4.3 | 8.5 | 23 | 16-14 | Blue | 1000 | ||
441,219 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 10 | 4.3 | 8.5 | 23 | 16-14 | Blue | 100 | ||
2,160,105 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 4.4 | 6.7 | 25 | 14-12 | Yellow | 1000 | ||
2,395,027 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 4.3 | 9.5 | 28 | 12-10 | Yellow | 1000 | ||
2,580,912 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 5.3 | 9.5 | 28 | 12-10 | Yellow | 1000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy