(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Non-insulated Y Crimp Terminal【100-1,000 Pieces Per Package】 (Part Number)

Non-insulated Y Crimp Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      311,483VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKT44Y-1000P
MKT44Y-100P
MKT45Y-1000P
MKT45Y-100P
MKT64Y-1000P
MKT65Y-1000P
MKT153Y-1000P
MKT153Y-100P
MKT154Y-1000P
MKT154Y-100P
MKT253Y-1000P
MKT254Y-1000P
MKT254Y-100P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Number with pack products
(Piece)

1,362,668 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 104.881814-121000

390,853 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 104.881814-12100

1,362,668 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 105.391814-121000

390,853 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 105.391814-12100

1,432,010 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 104.8819.312-101000

1,432,010 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 105.49.219.312-101000

662,591 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 103.35.91422-161000

311,483 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 103.35.91422-16100

662,591 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 104.47.115.522-161000

311,483 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 104.47.115.522-16100

697,264 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 103.4615.316-141000

697,264 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 104.47.115.516-141000

316,337 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 104.47.115.516-14100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Y-type Materials Electrolytic Copper