(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate | Features |
---|---|---|---|---|---|---|---|---|---|
504,008 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
517,812 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
550,925 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
520,131 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
533,934 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
567,047 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
591,068 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
607,371 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
641,897 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
604,425 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 85 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
620,725 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 85 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
655,251 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 85 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
677,859 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
702,077 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
771,342 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
724,345 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
748,562 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
817,825 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
743,631 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
774,723 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
863,475 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
795,804 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
826,897 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
915,648 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
676,885 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
701,920 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
764,434 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
737,211 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
772,729 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
831,336 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
732,768 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
768,287 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
827,291 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
680,840 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 90 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
713,513 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 90 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
777,339 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 90 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
852,327 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
905,013 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
996,248 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
931,302 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
983,988 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,075,222 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
955,788 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,022,225 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,139,015 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,036,403 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,102,840 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,219,630 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
967,434 VND | 1 Piece(s) | 5 Day(s) | 170 | 220 | 110 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,021,922 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,088,359 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,205,148 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,104,784 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,193,184 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,318,885 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,254,790 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,343,189 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,496,181 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,285,698 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,393,535 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,541,082 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,391,777 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,499,614 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,486,932 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,594,770 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,742,317 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
940,273 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,006,708 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,123,499 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,043,852 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,107,522 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,227,078 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,693,704 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,861,744 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,075,220 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,824,758 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,992,797 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,206,273 VND | 1 Piece(s) | 4 Day(s) | 250 | 350 | 180 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,535,479 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,729,107 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,906,889 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,813,165 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,026,105 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,331,691 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,766,923 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,935,846 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,189,287 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
1,854,807 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | Unspecified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,023,733 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | ||
2,277,172 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | Iron Substrate | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) |
Loading...Tải…
Material | Resin | Installation | Unspecified | Locking type | Cicada ring type |
---|---|---|---|---|---|
Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy