(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector series initials | S・T・U | Applicable pin/contact | Male (plug) | Application | Cable-to-panel mount |
---|---|---|---|---|---|
Wire connection method | Solder | Connector type | Panel | Key position change | None |
Please check the type/dimensions/specifications of the part SCK-12-2R in the Small Metal SCK/SCN Panel Mount (Flange) Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCK-12-2R trong chuỗi Small Metal SCK/SCN Panel Mount (Flange) Type.
Part Number |
---|
SCK-16-2R |
SCK-16-3R |
SCK-16-4R |
SCK-16-5R |
SCK-20-2R |
SCK-20-3R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | Allowable Voltage (V) | Shell size |
---|---|---|---|---|---|---|---|
290,665 VND | 1 Piece(s) | 4 Day(s) | 2 | AC 500 | 16 | ||
290,665 VND | 1 Piece(s) | 4 Day(s) | 3 | AC 500 | 16 | ||
290,665 VND | 1 Piece(s) | 4 Day(s) | 4 | AC 500 | 16 | ||
291,360 VND | 1 Piece(s) | 4 Day(s) | 5 | AC 500 | 16 | ||
299,375 VND | 1 Piece(s) | 4 Day(s) | 2 | AC 1000 | 20 | ||
299,772 VND | 1 Piece(s) | 4 Day(s) | 3 | AC 1000 | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy