(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
An LED-illuminated type emergency stop switch with various standards certified Mounting hole diameter: ø16/ø22/ø30 Illuminated
Optional Items at Extra Charge * Note 1 | Symbol |
Nameplate (EMERGENCY STOP) | DA |
Nameplate (EMERGENCY STOP) | DB |
Guard * Note 2 | G |
Model Number | Mounting Hole Ø | Operation Part | Configuration | Structure | Short Body | Protective Structure | Acquired Standards | Terminal | Specification Group | ||||||
UL | cUL | CSA | TUV | CE | CCC | DEMKO | |||||||||
ELS1201 | 16 | Ø 29 | 1b | Separation | ● | Panel Front Surface IP65 | ● | ● | - | ● | ● | ● | - | Solder | A |
ELS1202 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS1211 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS1204 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS1401 | Ø 40 | 1b | ● | ● | ● | - | ● | ● | ● | - | |||||
ELS1402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS1411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EL2402 | 22 | 2b | Integrated | - | ● | ● | - | - | ● | ● | ● | M3.5 Screw Terminal | B | ||
EL2411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
ELS2401 | 1b | Separation | ● | ● | ● | - | ● | ● | ● | - | C | ||||
ELS2402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS2411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
ELS2404 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EL3402 | 30 | 2b | Integrated | - | ● | ● | - | - | ● | ● | ● | B | |||
EL3411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
ELS3401 | 1b | Separation | ● | ● | ● | - | ● | ● | - | - | C | ||||
ELS3402 | 2b | ● | ● | ● | - | ● | ● | - | - | ||||||
ELS3411 | 1a1b | ● | ● | ● | - | ● | ● | - | - | ||||||
ELS3404 | 4b | ● | ● | ● | - | ● | ● | - | - |
Detailed Specifications
Specification Group | Switch Circuit Ratings | LED Rating 24 VAC / VDC | Working Temperature Range | Insulation Resistance 500 VDC Megger | Overvoltage Category | Durability | Mass g (Approx.) | ||||||||||
Rated Insulation Voltage (Ui) | Rated Conducting Current (lth) | Rated Working Voltage (Ue) | Rated Working Current | ||||||||||||||
Main Contact | Monitor Contact | ||||||||||||||||
AC 50 / 60 Hz | DC | AC 50 / 60 Hz | DC | ||||||||||||||
Resistive Load (AC-12) | Inductive Load (AC-15) | Resistive Load (DC-12) | Inductive Load (DC-13) | Resistive Load (AC-12) | Inductive Load (AC-15) | Resistive Load (DC-12) | Inductive Load (DC-13) | ||||||||||
A | 300V Illumination Part 60V | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | 11mA | -25 ~ +55°C | 100 MΩ or more | II | Mechanical 250,000 Times or more Electrical 100,000 Times or more | Operation Part Ø29 - 23 g Ø40 - 28 g |
125V | 3A | 1.5A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | |||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A | |||||||||
B | 250V | 10A | 24V | 6A | 6A | 6A | 1.5A | - | - | - | - | 10mA | - | Mounting Hole Ø22 - 72 g Ø30 - 83 g | |||
110V | 3A | 3A | 2A | 0.3A | - | - | - | - | |||||||||
220V | 3A | 3A | 1A | 0.15A | - | - | - | - | |||||||||
C | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | 15mA | II | Mounting Hole Ø22 - 59 g Ø30 - 65 g | ||||
125V | 5A | 3A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | |||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A |
Part Number |
---|
ELS1201 |
ELS1211 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Card included | Name Plate | Terminal shape | Mounting Hole | Contact Configuration | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Ampacity @ 125 VAC (A) | Ampacity @ 30 VDC (A) | Operating unit dimensions (mushroom) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,070,347 VND | 1 Piece(s) | Available | 4 Day(s) or more | None | None | Solder terminal | Φ 16 | 1b | CE / UL / CUL / TUV / CCC | 29 | 29 | 51 | 3 | 2 | φ29 | |
1,173,565 VND | 1 Piece(s) | Available | Same day | None | None | Solder terminal | Φ 16 | 1a / 1b | CE / UL / CUL / TUV / CCC | 29 | 29 | 51 | 3 | 2 | φ29 |
Loading...Tải…
Technical Data
Switch Outline Drawing Emergency Stop
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Type | Illuminated emergency stop | Shape | Mushroom shape | Protection function (environmentally resistant) | Panel front surface IP65 |