(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Maintenance Parts【10 Pieces Per Package】

Maintenance Parts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,164VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Maintenance parts for ESAW-TCM310.
● Available as stock parts.
● Component Details
Dedicated screws: M3 x 6 Steel, Nickel Plating, 0.66 g
Insulation Cover: UL94V-0 (Polycarbonate), 2.8 g

Common Terminal Block ESAW-TCM310

Product Description

Maintenance parts to not lose parts during installation

Specifications

Maintenance Parts:Related Image

1 Pack Unit Contains 50 Pieces / 10 Sheets

Model Number Product1 Pack
TS-M3-50PDedicated ScrewsContains 50 Pieces
ESAW-TC-10PDedicated Insulation CoverContains 10 Sheets

More Information

Maintenance Parts:Related Image

Part Number
ESAW-TC-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

273,164 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable series ESAW-TCM ESAW-TCM310 parts Dedicated Insulation Covers (10 Pieces Pack, For Maintenance) Product overview ESAW-TCM310 Dedicated Insulation Cover

Please check the type/dimensions/specifications of the part ESAW-TC-10P in the Maintenance Parts series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ESAW-TC-10P trong chuỗi Maintenance Parts.