(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 20 series 2020 aluminum profiles Groove width 6mm | (Economy series) Special sealing strip for European standard aluminum alloy profiles | (Economy series) Special light load die-cast bracket for European standard aluminum profiles with groove width of 6mm |
Part number (Type·Groove width series) | - | M | - | Packed sales |
LNHRN6-20 | - | 4 | - | 100P |
Part Number | M | Packed sales | |
Type | Groove width series | ||
LNHRN | 6-20 | 4 | 100P (100 pcs/pack) |
5 |
Part Number |
---|
LCNHRN6-20-3 |
LCNHRN6-20-4 |
LCNHRN6-20-5 |
LCNHRN6-20-6 |
LCNHRN8-30-4 |
LCNHRN8-30-5 |
LCNHRN8-30-6 |
LCNHRN8-30-8 |
LCNHRN8-40-4 |
LCNHRN8-40-5 |
LCNHRN8-40-6 |
LCNHRN8-40-8 |
LCNHRN10-45-6 |
LCNHRN10-45-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Series | Nominal of Thread M (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|
1,500 VND | 50 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 6 mm for Aluminum Only | M3 | 2020 | |
1,500 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 6 mm for Aluminum Only | M4 | 2020 | |
1,500 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 6 mm for Aluminum Only | M5 | 2020 | |
1,500 VND | 50 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 6 mm for Aluminum Only | M6 | 2020 | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M4 | 3030 | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M5 | 3030 | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M6 | 3030 | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M8 | 3030 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M4 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M5 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M6 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M8 | 4040 | |
2,500 VND | 50 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 10 mm for Aluminum Only | M6 | 4545 | |
2,500 VND | 50 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 10 mm for Aluminum Only | M8 | 4545 |
Loading...Tải…
Nut Type | Post-Assembly Insertion Nuts | Material | Steel | Function | Economy |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy