(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recommended product 1 | Recommended product 2 | Recommended product 3 |
4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | Lght load die-cast bracket for aluminum frames with slot width of 10mm |
Part number (Type·Slot width series) | - | M | - | Packed sales |
LNTN10-45 | - | 5 | - | 100P |
Part Number | M | Packed sales | |
Type | Slot width series | ||
LNTN | 10-45 | 5 | 100P (100 pcs/pack) |
6 | |||
8 |
Part Number |
---|
LCNN6-30-5 |
LCNN6-30-6 |
LCNN8-40-5 |
LCNN8-40-6 |
LCNN8-40-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M5 | 3030 - groove 6mm | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M6 | 4040 - groove 8mm - square | |
2,167 VND | 1 Piece(s) | Available | 4 Day(s) | M5 | 4040 - groove 8mm - square | |
2,167 VND | 1 Piece(s) | Available | 4 Day(s) | M6 | 4040 - groove 8mm - square | |
2,167 VND | 1 Piece(s) | Available | 4 Day(s) | M8 | 4040 - groove 8mm - square |
Loading...Tải…
Nut Type | T-Nuts | Function | Economy | Surface Treatment | Nickel Plating |
---|---|---|---|---|---|
Type | T-Nuts |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy