(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

T-Nut For Aluminum Frames_VNM (Part Number)

T-Nut For Aluminum Frames_VNM

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Product Overview of Nuts
The pre-mounted slider Nuts for aluminum frames is widely used for fastening and connection of aluminum frames; it is made of carbon steel material, and the surface is galvanized, which is beautiful and anti-rust, suitable for tighteningand connection between aluminum frames and brackets. Easy assembly, cost-effective choice.

Dimensional Drawing of Nuts


 

Product Feature of Nuts

Nuts Mainly made of carbon steel, the surface is galvanized, which is beautiful and anti-rust.
It is suitable for the early design of the frame. It cannot be inserted from the slot on the side of the frame in the assembled frame.
It can only be inserted from the cross-sectional slot of the frames before assembly for fastening and installation. Please be careful.

Example Use of Nuts

■Frames assembling example
Example of using slider Nuts

Related Documents of Nuts

Recommended product 1Recommended product 2Recommended product 3
40 series 4040 aluminum frames slot width 8mmSealing strip fo aluminum framesLight load die-cast bracket for aluminum frames with slot width of 8mm
European standard profile product drawingsEuropean standard cover strip product drawingsEuropean standard bracket product drawings


 

Ordering Example:

■ Slider Nuts
Part NumberNominal of
ThreadM
Quantity per Package
(Optional)
ABCET
TypeFrame series
LNSN6-203100P
(100 pcs/pack)
69.5104.53.5
4
5
6
8-3048161664.5
5
6
8
8-40419.519.59.56.5
5
6
8
10-4541018188.55.5
5
6
8
10

使用例

Part Number
LCNNTN6-20-4
LCNNTN6-20-5
LCNNTN8-30-4
LCNNTN8-30-5
LCNNTN8-30-6
LCNNTN8-40-5
LCNNTN8-40-6
LCNNTN8-40-8
LCNNTN10-45-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSeries Nominal of Thread M
(mm)
Aluminum Frame Profile

650 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 6 mm for Aluminum OnlyM42020

650 VND

1 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 6 mm for Aluminum OnlyM52020

750 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM43030

750 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM53030

750 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM63030

884 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM54040

884 VND

1 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM64040

884 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 8 mm for Aluminum OnlyM84040

1,167 VND

50 Piece(s) Available 4 Day(s) MISUMI European Standard Groove Width 10 mm for Aluminum OnlyM84545

Loading...Tải…

  1. 1

概述・特性

欧标型材专用配件,因尺寸不同和米思米非C·VALUE现有铝型材不通用。

Basic InformationThông tin cơ bản

Nut Type T Nut Material Steel Function Economy