(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recommended product 1 | Recommended product 2 | Recommended product 3 |
4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | End cover for aluminum frames with slot width of 10mm (10 to 20 pcs included) |
Part Number |
---|
LCNCL6-20-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Series | Nominal of Thread M (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|
9,167 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 6 mm for Aluminum Only | M5 | 2020 |
Loading...Tải…
Nut Type | Long Nuts | Material | Zinc Plating |
---|
Please check the type/dimensions/specifications of the part LCNCL6-20-5 in the Straight-Line Connector For Aluminum Frames_VNM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LCNCL6-20-5 trong chuỗi Straight-Line Connector For Aluminum Frames_VNM.
Part Number |
---|
LCNCL10-45-8 |
LCNCL6-30-6 |
LCNCL8-30-6 |
LCNCL8-40-6 |
LCNCL8-40-8 |
LCNCNL8-40-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Series | Nominal of Thread M (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|
26,667 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 10 mm for Aluminum Only | M8 | 4545 | |
10,834 VND | 1 Piece(s) | Available | 4 Day(s) | - | M5 | 3030 - Groove 6mm | |
14,167 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M6 | 3030 - Groove 8mm | |
20,000 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M6 | 4040 - Groove 8mm - EU type | |
20,000 VND | 1 Piece(s) | Available | 4 Day(s) | MISUMI European Standard Groove Width 8 mm for Aluminum Only | M8 | 4040 - Groove 8mm - EU type | |
14,167 VND | 1 Piece(s) | Available | 4 Day(s) | - | M6 | 4040 - Grooove 8mm - Square type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy