(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special elastic fastener for European standard aluminum alloy profiles with groove width of 8mm |
type | Material | Surface Treatment |
LMCSB | PVC | - |
LMCSG | PVC | - |
TYPE | Groove Width | Packing Specification | A | B | H1 | H2 |
LMCSB (Black) | 6 | 2m | 7.2 | 6 | 4.0 | 3.3 |
8 | 10.2 | 8.4 | 6.0 | 5.1 | ||
10 | 12.2 | 10.4 | 6.0 | 5.1 | ||
LMCSG (Grey) | 6 | 7.2 | 6 | 4.0 | 3.3 | |
8 | 10.2 | 8.4 | 6.0 | 5.1 | ||
10 | 12.2 | 10.4 | 6.0 | 5.1 |
Length | 2m |
---|
Please check the type/dimensions/specifications of the part LCNCSB6 in the 2m PVC Slot Cover_VNM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LCNCSB6 trong chuỗi 2m PVC Slot Cover_VNM.
Part Number |
---|
LCNCSB8 |
LCNCSW10 |
LCNCSW6 |
LCNCSW8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Color | Specifications | Color |
---|---|---|---|---|---|---|---|
6,700 VND | 1 Piece(s) | Available | 4 Day(s) | Black | Groove 8mm | Black | |
8,400 VND | 1 Piece(s) | Available | 4 Day(s) | White | Groove 10mm | White | |
6,000 VND | 1 Piece(s) | Available | 4 Day(s) | White | Groove 6mm | White | |
6,700 VND | 1 Piece(s) | Available | 4 Day(s) | White | Groove 8mm | White |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy