(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Profile series | L1 | L2 | H | T | T1 | D | E | Applicable Bolt | ||||
Type | No. | Bolt | Quantity | Nut | Quantity | ||||||||
LBAB | 8-3030 | 30 | 29.5 | 30 | 28 | 7.5 | 2 | Φ7.8 | 17.5 | LTCM | 2 | LNHRN8/LNTN8 | 2 |
8-4040 | 40 | 34.5 | 37 | 30 | 7.8 | 3.2 | Φ7.8 | 20 | LTCM | 2 | LNHRN8/LNTN8 | 2 |
Part Number |
---|
LCNAS8-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Aluminum Frame Profile Series | Applicable Aluminum Frame Profile No. |
---|---|---|---|---|---|---|
50,000 VND | 1 Piece(s) | Available | 4 Day(s) | 3030 | 3030 |
Loading...Tải…
Material | Aluminum | Surface Treatment | European Standard | Aluminum Frame Profile Size | Steering Bracket |
---|
Please check the type/dimensions/specifications of the part LCNAS8-30 in the Turning Bracket for Aluminum Frame - 3030/4040 Profile Compatible series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LCNAS8-30 trong chuỗi Turning Bracket for Aluminum Frame - 3030/4040 Profile Compatible.
Part Number |
---|
LCNAB8-30 |
LCNAB8-40 |
LCNAS8-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Aluminum Frame Profile Series | Applicable Aluminum Frame Profile No. |
---|---|---|---|---|---|---|
15,000 VND | 50 Piece(s) | Available | 4 Day(s) | 3030 | 3030 | |
16,667 VND | 50 Piece(s) | Available | 4 Day(s) | 4040 | 4040 | |
66,667 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 | 4040 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy