(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Diagram 1 | Diagram 2 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series of Concealed(invisible) joint parts/frame with joints) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series of Concealed(invisible) joint parts/frame with joints) Special semicircular head bolt for European standard aluminum alloy profiles with groove width of 10mm |
Part Number |
---|
LCNSCN-30 |
LCNSCN-40 |
LCNSF-30 |
LCNSF-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Profile Series |
---|---|---|---|---|---|
1,500 VND | 1 Piece(s) | Available | 4 Day(s) | 3030 - groove 6mm | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 - groove 8mm - square | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | 3030 - groove 8mm | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 - groove 8mm - EU type |
Loading...Tải…
Material | Carbon SteelCarbon SteelCarbon SteelCarbon SteelCarbon SteelCarbon Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy