(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | D | L | L1 | H | T | d1 | d2 | t | P.C.D. | W | F | A | ||||||||
Type | d | Without Sealing Ring・With Non-Contact Sealing Ring | ||||||||||||||||||
Tolerance | Tolerance | Single | Double | |||||||||||||||||
Round Flanged | Square Flanged | Compact Flanged | 6 | +0.03 0 | 12 | 0 -0.03 | 22 | 37 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | ||
●Single | (Without Sealing Ring) | E-LMFMS | E-LMFKS | E-LMFNS | 8 | +0.04 0 | 15 | 27 | 47 | 32 | 24 | 25 | - | 24 | ||||||
(With Non-Contact Sealing Ring) | E-LMFMS-S | E-LMFKS-S | E-LMFNS-S | 10 | 19 | 0 -0.04 | 32 | 57 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | |||
12 | +0.05 0 | 21 | 10 | 42 | 32 | 32 | - | 32 | ||||||||||||
13 | 23 | 43 | 33 | 34 | - | 33 | ||||||||||||||
●Double | (Without Sealing Ring) | E-LMFMW | E-LMFKW | E-LMFNW | 16 | 28 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | |||||||
(With Non-Contact Sealing Ring) | E-LMFMW-S | E-LMFKW-S | E-LMFNW-S | 20 | +0.06 0 | 32 | 0 -0.05 | 42 | 77 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||
25 | 40 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||||
30 | 45 | 68 | 128 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | ||||||||
35 | +0.08 0 | 52 | 0 -0.06 | 68 | 128 | 15 | 82 | 67 | 64 | - | - | |||||||||
40 | 60 | 80 | 150 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | - | - | ||||||||
50 | 80 | 90 | 170 | 116 | 98 | 92 | - | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Housing Unit Type | Length Type |
---|---|---|---|---|---|---|---|---|---|
176,360 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Square Flange | Single | ||
211,750 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Square Flange | Single | ||
182,103 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Square Flange | Single | ||
222,216 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Square Flange | Single | ||
329,552 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Square Flange | Single | ||
249,321 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Square Flange | Single | ||
278,174 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Square Flange | Single | ||
353,752 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Square Flange | Single | ||
403,532 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Square Flange | Single | ||
431,292 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Square Flange | Single | ||
604,249 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Square Flange | Single | ||
860,923 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Square Flange | Single | ||
176,360 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Square Flange | Single | ||
222,580 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Square Flange | Single | ||
219,889 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Square Flange | Single | ||
241,256 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Square Flange | Single | ||
346,267 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Square Flange | Single | ||
287,112 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Square Flange | Single | ||
325,120 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Square Flange | Single | ||
373,809 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Square Flange | Single | ||
403,532 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Square Flange | Single | ||
431,292 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Square Flange | Single | ||
642,038 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Square Flange | Single | ||
898,712 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Square Flange | Single | ||
156,230 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Round Flange | Single | ||
187,478 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Round Flange | Single | ||
165,241 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Round Flange | Single | ||
196,709 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Round Flange | Single | ||
299,029 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Round Flange | Single | ||
222,798 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Round Flange | Single | ||
246,925 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Round Flange | Single | ||
313,638 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Round Flange | Single | ||
344,376 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Round Flange | Single | ||
388,925 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Round Flange | Single | ||
581,867 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Round Flange | Single | ||
848,280 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Round Flange | Single | ||
156,230 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Round Flange | Single | ||
197,072 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Round Flange | Single | ||
203,030 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Round Flange | Single | ||
218,001 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Round Flange | Single | ||
299,029 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Round Flange | Single | ||
267,563 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Round Flange | Single | ||
288,420 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Round Flange | Single | ||
349,100 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Round Flange | Single | ||
363,925 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Round Flange | Single | ||
430,781 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Round Flange | Single | ||
619,656 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Round Flange | Single | ||
886,069 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Round Flange | Single | ||
146,347 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Round Flange | Single | ||
184,572 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Round Flange | Single | ||
189,078 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Round Flange | Single | ||
204,194 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Round Flange | Single | ||
333,040 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Round Flange | Single | ||
258,332 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Round Flange | Single | ||
270,396 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Round Flange | Single | ||
343,796 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Round Flange | Single | ||
392,123 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Round Flange | Single | ||
171,347 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Round Flange | Single | ||
205,720 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Round Flange | Single | ||
233,845 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Round Flange | Single |
Loading...Tải…
Type | Housing Unit | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Mounting Shaft Fits | g6 / f8 | Lubrication | Unlubricated / Regular Lubrication | Max. Allowable Surface Pressure P(N/mm2) | 29 |
Case Material | SS400 | Maximum Allowable Velocity(m/s) | 0.5 | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 |
Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Operating Temperature Range(°C) | -40::200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy