(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | D | L | L1 | S | H | T | d1 | d2 | t | P.C.D. | K | F | A | |||||
Type | d | Tolerance | Tolerance | Single | Double | Single | Double | |||||||||||
E-LMDRA E-LMDRAW (Round Flanged) E-LMDSA E-LMDSAW (Square Flanged) E-LMDCA E-LMDCAW (Compact Flanged) | 6 | +0.085 0 | 12 | 0 -0.02 | 19 | 32 | 5 | 13 | 26 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 |
8 | 15 | 24 | 38 | 18 | 32 | 32 | 24 | 25 | 24 | |||||||||
10 | +0.09 0 | 19 | 0 -0.025 | 29 | 50 | 21 | 42 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 29 | |||
12 | 21 | 30 | 51 | 10 | 21.6 | 42.6 | 42 | 32 | 32 | 32 | ||||||||
13 | 23 | 32 | 51 | 23.6 | 42.6 | 43 | 33 | 34 | 33 | |||||||||
16 | 28 | 37 | 63 | 26.6 | 52.6 | 48 | 38 | 37 | 22 | 31 | ||||||||
20 | +0.13 0 | 32 | 0 -0.03 | 42 | 73 | 31.6 | 62.6 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||
25 | 40 | 59 | 103 | 48.6 | 92.6 | 62 | 51 | 50 | 32 | 40 | ||||||||
30 | +0.15 0 | 45 | 64 | 115 | 51.6 | 102.6 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Housing Unit Type | Length Type | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|
97,150 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 19 | Round Flange | Single | -25~200 | ||
120,694 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 24 | Round Flange | Single | -25~200 | ||
129,925 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 29 | Round Flange | Single | -25~200 | ||
136,972 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 30 | Round Flange | Single | -25~200 | ||
143,514 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Round Flange | Single | -25~200 | ||
178,687 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Round Flange | Single | -25~200 | ||
258,332 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 59 | Round Flange | Single | -25~200 | ||
358,692 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 64 | Round Flange | Single | -25~200 | ||
139,589 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 32 | Round Flange | Double | -25~200 | ||
216,183 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 50 | Round Flange | Double | -25~200 | ||
241,401 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 51 | Round Flange | Double | -25~200 | ||
298,156 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 63 | Round Flange | Double | -25~200 | ||
337,690 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 73 | Round Flange | Double | -25~200 | ||
97,078 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 19 | Round Flange | Single | -25~200 | ||
114,081 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 29 | Round Flange | Single | -25~200 | ||
165,676 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 30 | Round Flange | Single | -25~200 | ||
139,154 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Round Flange | Single | -25~200 | ||
164,223 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Round Flange | Single | -25~200 | ||
235,516 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 59 | Round Flange | Single | -25~200 | ||
334,565 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 64 | Round Flange | Single | -25~200 | ||
140,098 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 24 | Square Flange | Single | -25~100 | ||
145,910 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 30 | Square Flange | Single | -25~100 | ||
139,809 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Square Flange | Single | -25~100 | ||
171,927 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Square Flange | Single | -25~100 | ||
258,480 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 59 | Square Flange | Single | -25~100 | ||
369,229 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 64 | Square Flange | Single | -25~100 | ||
282,898 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 63 | Square Flange | Double | -25~100 | ||
343,869 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 73 | Square Flange | Double | -25~100 |
Loading...Tải…
Type | Housing Unit | Environment | Standard / In Oil | Multi-layer | Composite product consisting of three layers: steel-backed metal layer, sintered bronze layer and filler added PTFE layer |
---|---|---|---|---|---|
Mounting Shaft Fits | e7 | Lubrication | Unlubricated | Max. Allowable Surface Pressure P(N/mm2) | 49 |
Case Material | Aluminum Alloy | Maximum Allowable Velocity(m/s) | 0.65 | Max. Allowable PV Value Range(N/mm2•m/s) | 2.1~5.0 |
Max. Allowable PV Value(N/mm2•m/s) | 3.6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy