(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Housing Type | Type | Sealing Rings Provided or Not | Housing | Bushing | |
Round Flanged | Material | Surface Treatment | Material | ||
Single | E-LMFIMS | Without Sealing Ring | SS400 | Electroless Nickel Plating | High Strength Brass Alloy Embedded Solid Lubricant |
E-LMFIMS-S | With Non-Contact Sealing Ring | ||||
Double | E-LMFIMW | Without Sealing Ring | |||
E-LMFIMW-S | With Non-Contact Sealing Ring |
Part Number | D | Da | L | ℓ | H | T | d1 | d2 | t | P.C.D. | W | F | A | ||||||
Type | d | Tolerance | Tolerance | Single | Double | ||||||||||||||
6 | +0.03 0 | 12 | 0 -0.03 | 11.8 | 22 | 37 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | |||
Round Flanged | 8 | +0.04 0 | 15 | 14.8 | 27 | 47 | 32 | 24 | 25 | - | 24 | ||||||||
●Single | (Without Sealing Ring) | E-LMFIMS | 10 | 19 | 0 -0.04 | 18.8 | 32 | 57 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | |
(With Non-Contact Sealing Ring) | E-LMFIMS-S | 12 | +0.05 0 | 21 | 20.8 | 42 | 32 | 32 | - | 32 | |||||||||
13 | 23 | 22.8 | 43 | 33 | 34 | - | 33 | ||||||||||||
●Double | (Without Sealing Ring) | E-LMFIMW | 16 | 28 | 27.8 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | |||||||
(With Non-Contact Sealing Ring) | E-LMFIMW-S | 20 | +0.06 0 | 32 | 0 -0.05 | 31.6 | 42 | 77 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | |
25 | 40 | 39.6 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||
30 | 45 | 44.6 | 68 | 128 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | |||||
35 | +0.08 0 | 52 | 0 -0.06 | 51.6 | 68 | 128 | 10 | 82 | 67 | 64 | - | - | |||||||
40 | 60 | 59.6 | 80 | 150 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | - | - | |||||
50 | 80 | 79.6 | 90 | 170 | 13 | 116 | 98 | 92 | - | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Length Type |
---|---|---|---|---|---|---|---|---|
182,465 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Single | ||
234,789 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Single | ||
175,560 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Single | ||
291,470 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Single | ||
314,145 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Single | ||
240,747 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Single | ||
381,001 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Single | ||
469,880 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Single | ||
505,998 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Single | ||
596,110 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Single | ||
584,774 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Single | ||
832,218 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Single | ||
182,465 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 22 | Single | ||
234,789 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 27 | Single | ||
213,350 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 32 | Single | ||
291,470 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 32 | Single | ||
314,145 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 32 | Single | ||
278,538 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 37 | Single | ||
400,407 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 42 | Single | ||
519,441 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 58 | Single | ||
559,627 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 68 | Single | ||
596,110 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 68 | Single | ||
622,561 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 80 | Single | ||
870,007 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 90 | Single | ||
365,161 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 37 | Double | ||
467,481 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 47 | Double | ||
255,281 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 57 | Double | ||
580,849 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 57 | Double | ||
624,305 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 57 | Double | ||
342,269 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 67 | Double | ||
757,003 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 77 | Double | ||
1,005,540 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 108 | Double | ||
1,033,154 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 128 | Double | ||
1,141,652 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 128 | Double | ||
988,461 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 150 | Double | ||
1,373,545 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 170 | Double | ||
365,161 VND | 1 Piece(s) | 15 Day(s) | 6 | 12 | 37 | Double | ||
467,481 VND | 1 Piece(s) | 15 Day(s) | 8 | 15 | 47 | Double | ||
293,070 VND | 1 Piece(s) | 15 Day(s) | 10 | 19 | 57 | Double | ||
580,849 VND | 1 Piece(s) | 15 Day(s) | 12 | 21 | 57 | Double | ||
624,305 VND | 1 Piece(s) | 15 Day(s) | 13 | 23 | 57 | Double | ||
380,058 VND | 1 Piece(s) | 15 Day(s) | 16 | 28 | 67 | Double | ||
757,003 VND | 1 Piece(s) | 15 Day(s) | 20 | 32 | 77 | Double | ||
1,005,540 VND | 1 Piece(s) | 15 Day(s) | 25 | 40 | 108 | Double | ||
980,030 VND | 1 Piece(s) | 15 Day(s) | 30 | 45 | 128 | Double | ||
1,141,652 VND | 1 Piece(s) | 15 Day(s) | 35 | 52 | 128 | Double | ||
1,026,250 VND | 1 Piece(s) | 15 Day(s) | 40 | 60 | 150 | Double | ||
1,411,334 VND | 1 Piece(s) | 15 Day(s) | 50 | 80 | 170 | Double |
Loading...Tải…
Type | Housing Unit | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Housing Unit Type | Round Flange / Pilot Flanged | Mounting Shaft Fits | g6 / f8 | Lubrication | Unlubricated / Regular Lubrication |
Max. Allowable Surface Pressure P(N/mm2) | 29 | Case Material | SS400 | Maximum Allowable Velocity(m/s) | 0.5 |
Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Operating Temperature Range(°C) | -40::200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy