(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | L | MPBP | MPBPU | MPBZP | ||||||||||||||
Type | dG6 | Dm6 (*1) | Wall Thickness (N) | * Rotation Stopper Screw (Reference) | Dm6 (*1) | Wall Thickness (N) | Dh6 (*3) | Wall Thickness (N) | ||||||||||
E-LMPBP E-LMPBPU E-LMPBZP * L size with ( ) is limited to E-LMPBP/E-LMPBPU *d-L size 5-15 is limited to E-LMPBP | 5 | +0.012 +0.004 | (8) | (10) | (12) | (15) | 9 | 2 | M4×8 | 7 | 1 | - | 2 | |||||
6 | 8 | 10 | (12) | (15) | (16) | 10 | 8 | 10 | ||||||||||
8 | +0.014 +0.005 | 10 | 12 | (15) | (16) | (20) | 12 | 10 | 12 | |||||||||
10 | 10 | 12 | 15 | 16 | (20) | (25) | 14 | 12 | 14 | |||||||||
12 | +0.017 +0.006 | 12 | 15 | 16 | 20 | (25) | 18 | 3 | 15 | 1.5 | 18 | 3 | ||||||
13 | 12 | 15 | 16 | 20 | (25) | 19 | 16 | 19 | ||||||||||
15 | 12 | 15 | 16 | 20 | (25) | 21 | 18 | 21 | ||||||||||
16 | 12 | 15 | 16 | 20 | 25 | 22 | 20 | 2 | 22 | |||||||||
20 | +0.02 +0.007 | 15 | 16 | 20 | 25 | 30 | 28 | 4 | M5×8 | 24 | 28 | 4 | ||||||
25 | 16 | 20 | 25 | 30 | 40 | 33 | 29 | 33 | ||||||||||
30 | 16 | 20 | 25 | 30 | 40 | 38 | 34 | 38 | ||||||||||
Tolerance G7(*2) or H7(*4) of housing diameter is the recommended value for the varying D dimension. * The values for the rotation stopper screw are recommended dimensions. |
D | MPBP MPBPU | MPBZP | ||
O.D.m6 (*1) | Housing Diameter G7(*2) | O.D.h6 (*3) | Housing Diameter H7(*4) | |
7~10 | +0.015 +0.006 | +0.02 +0.005 | 0 -0.009 | +0.015 0 |
11~18 | +0.018 +0.007 | +0.024 +0.006 | 0 -0.011 | +0.018 0 |
19~30 | +0.021 +0.008 | +0.028 +0.007 | 0 -0.013 | +0.021 0 |
31~50 | +0.025 +0.009 | +0.034 +0.009 | 0 -0.016 | +0.025 0 |
Type | Straight | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Mounting Shaft Fits | g6 | Lubrication | Unlubricated / Regular Lubrication | Max. Allowable Surface Pressure P(N/mm2) | 29 |
Maximum Allowable Velocity(m/s) | 0.5 | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.65 |
Operating Temperature Range(°C) | -40::150 |
Please check the type/dimensions/specifications of the part E-LMPBZP12-12 in the Low to Medium Load Oil Free Bushings Copper Alloy Standard I.D.G6/O.D.h6 type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-LMPBZP12-12 trong chuỗi Low to Medium Load Oil Free Bushings Copper Alloy Standard I.D.G6/O.D.h6 type.
Part Number |
---|
E-LMPBP10-16 |
E-LMPBP10-20 |
E-LMPBP10-25 |
E-LMPBZP12-15 |
E-LMPBZP12-20 |
E-LMPBZP15-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Mounting Hole Fits |
---|---|---|---|---|---|---|---|---|
21,048 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | 14 | 16 | G7 | |
24,593 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | 14 | 20 | G7 | |
26,410 VND | 1 Piece(s) | Available | 8 Day(s) | 10 | 14 | 25 | G7 | |
27,500 VND | 1 Piece(s) | Available | 8 Day(s) | 12 | 18 | 15 | H7 | |
30,913 VND | 1 Piece(s) | Available | 8 Day(s) | 12 | 18 | 20 | H7 | |
33,679 VND | 1 Piece(s) | Available | 8 Day(s) | 15 | 21 | 20 | H7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy