(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | L | MDZB | *Shaft Dia. | Inner diameter tolerance after press-fit (reference value) | Holder Tolerance (H7) | |||||||||||||||||||||||
D | T | |||||||||||||||||||||||||||
Type | d | Tolerance | Tolerance | Reference Dimension | Tolerance | |||||||||||||||||||||||
Straight type E-LMDZB | 3 | 3 | 4 | 5 | 6 | 5 | 0.047 0.017 | 1 | 0 −0.025 | 3 | −0.025 −0.034 | 0.062 0 | 0.012 0 | |||||||||||||||
4 | 3 | 4 | 5 | 6 | 8 | 6 | 4 | −0.025 −0.037 | ||||||||||||||||||||
5 | 3 | 4 | 5 | 6 | 8 | 7 | 0.055 0.025 | 5 | 0.065 0 | 0.015 0 | ||||||||||||||||||
6 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 8 | 6 | |||||||||||||||||||
8 | 5 | 6 | 8 | 10 | 12 | 15 | 10 | 8 | −0.025 −0.040 | |||||||||||||||||||
10 | 6 | 8 | 10 | 12 | 15 | 20 | 12 | 0.06 0.03 | 10 | 0.068 0 | 0.018 0 | |||||||||||||||||
12 | 6 | 8 | 10 | 12 | 15 | 20 | 14 | 12 | −0.025 −0.043 | |||||||||||||||||||
13 | 8 | 10 | 12 | 15 | 20 | 15 | 13 | |||||||||||||||||||||
15 | 8 | 10 | 12 | 15 | 20 | 25 | 17 | 0.065 0.035 | 15 | |||||||||||||||||||
16 | 10 | 12 | 15 | 20 | 25 | 18 | 0.07 0.035 | 16 | ||||||||||||||||||||
18 | 10 | 12 | 15 | 20 | 25 | 30 | 20 | 0.075 0.04 | 18 | 0.071 0 | 0.021 0 | |||||||||||||||||
20 | 10 | 12 | 15 | 20 | 25 | 30 | 23 | 0.08 0.045 | 1.5 | 0 −0.030 | 20 | −0.025 −0.046 | 0.081 0 | |||||||||||||||
22 | 10 | 12 | 15 | 20 | 25 | 30 | 25 | 22 | ||||||||||||||||||||
25 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 28 | 0.085 0.05 | 25 | ||||||||||||||||||
30 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 34 | 0.09 0.05 | 2 | 30 | 0.085 0 | 0.025 0 | ||||||||||||||
35 | 20 | 25 | 30 | 35 | 40 | 50 | 39 | 0.095 0.055 | 35 | −0.025 −0.050 | ||||||||||||||||||
40 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 44 | 40 | ||||||||||||||||||
50 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 55 | 0.105 0.06 | 2.5 | 0 −0.060 | 50 | 0.11 0 | 0.03 0 | ||||||||||||||
55 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 60 | 55 | -0.03 -0.06 | |||||||||||||||||
60 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 65 | 60 | |||||||||||||||||
65 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 70 | 65 | |||||||||||||||||
70 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 75 | 70 | |||||||||||||||||
75 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 80 | 75 | ||||||||||||||||
80 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 85 | 0.120 0.07 | 80 | -0.04 | 0.15 0 | 0.04 0 | ||||||||||||
85 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 90 | 85 | |||||||||||||||
90 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 95 | 90 | |||||||||||||||
95 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 100 | 95 | |||||||||||||||||
100 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 105 | 100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|
2,079 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | 3 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | 4 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | 5 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 3 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 4 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 5 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | 3 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | 4 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | 5 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 3 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 4 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 5 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 10 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 12 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 5 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 10 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 12 | ||
2,153 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 15 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 10 | ||
2,153 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 12 | ||
2,371 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 15 | ||
2,806 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 20 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 6 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 8 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 10 | ||
2,226 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 12 | ||
2,589 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 15 | ||
3,099 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | 20 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 13 | 15 | 8 | ||
2,153 VND | 1 Piece(s) | 8 Day(s) | 13 | 15 | 10 | ||
2,371 VND | 1 Piece(s) | 8 Day(s) | 13 | 15 | 12 | ||
2,733 VND | 1 Piece(s) | 8 Day(s) | 13 | 15 | 15 | ||
3,242 VND | 1 Piece(s) | 8 Day(s) | 13 | 15 | 20 | ||
2,079 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 8 | ||
2,297 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 10 | ||
2,517 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 12 | ||
2,880 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 15 | ||
3,460 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 20 | ||
4,115 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | 25 | ||
2,371 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | 10 | ||
2,660 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | 12 | ||
3,024 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | 15 | ||
3,679 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | 20 | ||
4,259 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | 25 | ||
2,517 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | 10 | ||
2,806 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | 12 | ||
3,242 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | 15 | ||
3,897 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | 20 | ||
4,624 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | 25 |
Loading...Tải…
Type | Straight |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy