(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | L | Wall Thickness (N) | *Holder Diameter | *Rotation Stopper Screw (Reference) | ||||||||||||||||
Type | d | D | ||||||||||||||||||
F7 | E7 | m6 | r6 | Reference Dimension | Tolerance (H7) | |||||||||||||||
E-LSHBZ I.D.F7/O.D.m6 E-LSHBR I.D.E7/O.D.r6 | 5 | +0.022 +0.010 | +0.032 +0.020 | 8 | 10 | 12 | 15 | 9 | +0.015 +0.006 | +0.028 +0.019 | 2 | 9 | +0.015 0 | M4×8 | ||||||
6 | 8 | 10 | 12 | 15 | 20 | 10 | 10 | |||||||||||||
8 | +0.028 +0.013 | +0.040 +0.025 | 8 | 10 | 12 | 15 | 20 | 25 | 12 | +0.018 +0.007 | +0.034 +0.023 | 12 | +0.018 0 | |||||||
10 | 8 | 10 | 12 | 15 | 20 | 25 | 14 | 14 | ||||||||||||
12 | +0.034 +0.016 | +0.050 +0.032 | 10 | 12 | 15 | 20 | 25 | 18 | 3 | 18 | ||||||||||
13 | 15 | 20 | 19 | +0.021 +0.008 | +0.041 +0.028 | 19 | +0.021 0 | |||||||||||||
15 | 10 | 12 | 15 | 20 | 25 | 21 | 21 | |||||||||||||
16 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 22 | 22 | |||||||||||
20 | +0.041 +0.020 | +0.061 +0.040 | 15 | 20 | 25 | 30 | 40 | 50 | 28 | 4 | 28 | M5×8 | ||||||||
25 | 20 | 25 | 30 | 40 | 50 | 33 | +0.025 +0.009 | +0.050 +0.034 | 33 | +0.025 0 | ||||||||||
30 | 25 | 30 | 40 | 50 | 60 | 38 | 38 | M6×16 | ||||||||||||
*The values for the holder diameter and the rotation stopper screw are recommended dimensions. Rotation stopper screw is recommended when using SHBZ. |
Tolerance class of I.D. | Tolerance class of O.D. | Chamfer shape | Allowable Maximum Load (Regular lubrication) | Maximum Allowable Speed(Regular lubrication) | |
MISUMI standard product | Class 7 | Class 6 | 10N/mm2 | 1.66m/s | |
MISUMI Medium-load Economy Series | 7N/mm2 | 1.16m/s | |||
MISUMI Medium-to-low Load Economy Series | 5.5N/mm2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Environment | Mounting Shaft Fits | Mounting Hole Fits | Lubrication | Max. Allowable Surface Pressure P (N/mm2) | Maximum Allowable Velocity (m/s) | Max. Allowable PV Value Range (N/mm2•m/s) | Max. Allowable PV Value (N/mm2•m/s) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,904 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 8 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
17,340 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
17,702 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 12 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,357 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
17,122 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 8 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
17,702 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,140 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 12 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,795 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
20,030 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
17,702 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 8 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,286 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,795 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 12 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
19,739 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
21,266 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
24,811 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,140 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 8 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
18,795 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
19,593 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 12 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
20,682 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
24,593 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
26,410 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
22,064 VND | 1 Piece(s) | 8 Day(s) | 12 | 18 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
25,464 VND | 1 Piece(s) | 8 Day(s) | 12 | 18 | 12 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
27,500 VND | 1 Piece(s) | 8 Day(s) | 12 | 18 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
30,913 VND | 1 Piece(s) | 8 Day(s) | 12 | 18 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
34,331 VND | 1 Piece(s) | 8 Day(s) | 12 | 18 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
28,153 VND | 1 Piece(s) | 8 Day(s) | 13 | 19 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
31,788 VND | 1 Piece(s) | 8 Day(s) | 13 | 19 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
25,464 VND | 1 Piece(s) | 8 Day(s) | 15 | 21 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
29,535 VND | 1 Piece(s) | 8 Day(s) | 15 | 21 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
33,679 VND | 1 Piece(s) | 8 Day(s) | 15 | 21 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
37,673 VND | 1 Piece(s) | 8 Day(s) | 15 | 21 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
25,973 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 10 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
30,262 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
34,548 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
38,837 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
43,124 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 30 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
54,026 VND | 1 Piece(s) | 8 Day(s) | 16 | 22 | 40 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
39,053 VND | 1 Piece(s) | 8 Day(s) | 20 | 28 | 15 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
39,132 VND | 1 Piece(s) | 11 Day(s) | 20 | 28 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
51,335 VND | 1 Piece(s) | 8 Day(s) | 20 | 28 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
57,731 VND | 1 Piece(s) | 8 Day(s) | 20 | 28 | 30 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
70,377 VND | 1 Piece(s) | 8 Day(s) | 20 | 28 | 40 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
48,791 VND | 1 Piece(s) | 8 Day(s) | 25 | 33 | 20 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
62,964 VND | 1 Piece(s) | 8 Day(s) | 25 | 33 | 30 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
62,019 VND | 1 Piece(s) | 8 Day(s) | 30 | 38 | 25 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
70,377 VND | 1 Piece(s) | 8 Day(s) | 30 | 38 | 30 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
87,019 VND | 1 Piece(s) | 8 Day(s) | 30 | 38 | 40 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
120,446 VND | 1 Piece(s) | 8 Day(s) | 30 | 38 | 60 | Standard / In Oil | g6 / f8 | H7 | Unlubricated / Regular Lubrication | 10 | 1.66 | 1.1~2.0 | 1.65 | -40~150 | ||
16,804 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 8 | - | - | - | - | - | - | - | - | - | ||
17,241 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 10 | - | - | - | - | - | - | - | - | - | ||
17,604 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 12 | - | - | - | - | - | - | - | - | - | ||
18,261 VND | 1 Piece(s) | 8 Day(s) | 5 | 9 | 15 | - | - | - | - | - | - | - | - | - | ||
17,023 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 8 | - | - | - | - | - | - | - | - | - | ||
17,603 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 10 | - | - | - | - | - | - | - | - | - | ||
18,042 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 12 | - | - | - | - | - | - | - | - | - | ||
18,698 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 15 | - | - | - | - | - | - | - | - | - | ||
19,937 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 20 | - | - | - | - | - | - | - | - | - | ||
17,603 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 8 | - | - | - | - | - | - | - | - | - | ||
18,188 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 10 | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Type | Straight | Metal Type | Special Bronze Cast |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy