(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Low price, elegant appearance, quality assurance
Connection Tube Diameter![]() | Tube Thread Nominal Diameter![]() | Three-Way Valve·Two-Way Valve Selection | R | A | φP | φd | E | F | L | H | M | SW | X | Y | Mass (g) |
4 | M5 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | M5 | 8 | 15 | 4.2 | 16.5 | 24 | 60 | 41 | 18 | 10 | 12.5 | 14 | 38 |
6 | 1 | R1/8 | 7.5 | 15 | 4.2 | 16.5 | 24 | 58.5 | 41 | 18 | 14 | 12.5 | 14 | 34 | |
2 | R1/4 | 9.5 | 15 | 4.2 | 16.5 | 24 | 61 | 41 | 18 | 14 | 12.5 | 14 | 40 | ||
3 | R3/8 | 10.5 | 15 | 4.2 | 16.5 | 24 | 62.5 | 41 | 18 | 17 | 12.5 | 14 | 53 | ||
8 | 1 | R1/8 | 7.5 | 15 | 4.2 | 16.5 | 24 | 59 | 41 | 18 | 14 | 14 | 16 | 35 | |
2 | R1/4 | 9.5 | 15 | 4.2 | 16.5 | 24 | 61.5 | 41 | 18 | 14 | 14 | 16 | 41 | ||
3 | R3/8 | 10.5 | 15 | 4.2 | 16.5 | 24 | 63 | 41 | 18 | 21 | 14 | 16 | 54 | ||
10 | 2 | R1/4 | 9.5 | 21.5 | 4.2 | 21.5 | 29 | 71.5 | 45 | 22 | 21 | 17 | 19.5 | 62 | |
3 | R3/8 | 10.5 | 21.5 | 4.2 | 21.5 | 29 | 78 | 45 | 22 | 21 | 17 | 19.5 | 71 | ||
4 | R1/2 | 13.5 | 21.5 | 4.2 | 21.5 | 29 | 72.5 | 45 | 22 | 21 | 17 | 19.5 | 93 | ||
12 | 2 | R1/4 | 9.5 | 21.5 | 4.2 | 21.5 | 29 | 76 | 45 | 22 | 21 | 20.5 | 23 | 66 | |
3 | R3/8 | 10.5 | 21.5 | 4.2 | 21.5 | 29 | 73 | 45 | 22 | 21 | 20.5 | 23 | 74 | ||
4 | R1/2 | 13.5 | 21.5 | 4.2 | 21.5 | 29 | 76 | 45 | 22 | 21 | 20.5 | 23 | 96 |
Fluid Used | Air |
Max. Operating Pressure | 1.0MPa |
Operating Temperature Range* | 0~60℃ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,071,873 VND | 1 Piece(s) | Available | Same day | |
1,071,873 VND | 1 Piece(s) | Available | Same day | |
1,299,023 VND | 1 Piece(s) | Available | Same day | |
1,299,023 VND | 1 Piece(s) | Available | Same day | |
1,499,136 VND | 1 Piece(s) | Available | Same day | |
1,499,136 VND | 1 Piece(s) | Available | Same day | |
1,382,053 VND | 1 Piece(s) | Available | Same day | |
1,382,053 VND | 1 Piece(s) | Available | Same day | |
1,351,802 VND | 1 Piece(s) | Available | Same day | |
1,351,802 VND | 1 Piece(s) | Available | Same day | |
1,571,100 VND | 1 Piece(s) | Available | Same day | |
1,571,100 VND | 1 Piece(s) | Available | Same day | |
2,124,439 VND | 1 Piece(s) | Available | Same day | |
2,124,439 VND | 1 Piece(s) | Available | Same day | |
2,247,729 VND | 1 Piece(s) | Available | Same day | |
2,247,729 VND | 1 Piece(s) | Available | Same day | |
2,503,985 VND | 1 Piece(s) | Available | Same day | |
2,503,985 VND | 1 Piece(s) | Available | Same day | |
2,530,606 VND | 1 Piece(s) | Available | Same day | |
2,530,606 VND | 1 Piece(s) | Available | Same day | |
2,591,527 VND | 1 Piece(s) | Available | Same day | |
2,591,527 VND | 1 Piece(s) | Available | Same day | |
2,643,139 VND | 1 Piece(s) | Available | Same day | |
2,643,139 VND | 1 Piece(s) | Available | Same day | |
1,071,873 VND | 1 Piece(s) | Available | Same day | |
1,071,873 VND | 1 Piece(s) | Available | Same day | |
1,299,023 VND | 1 Piece(s) | Available | Same day | |
1,299,023 VND | 1 Piece(s) | Available | Same day | |
1,499,136 VND | 1 Piece(s) | Available | Same day | |
1,499,136 VND | 1 Piece(s) | Available | Same day | |
1,382,053 VND | 1 Piece(s) | Available | Same day | |
1,382,053 VND | 1 Piece(s) | Available | Same day | |
1,351,802 VND | 1 Piece(s) | Available | Same day | |
1,351,802 VND | 1 Piece(s) | Available | Same day | |
1,571,100 VND | 1 Piece(s) | Available | Same day | |
1,571,100 VND | 1 Piece(s) | Available | Same day | |
2,124,439 VND | 1 Piece(s) | Available | Same day | |
2,124,439 VND | 1 Piece(s) | Available | Same day | |
2,247,729 VND | 1 Piece(s) | Available | Same day | |
2,247,729 VND | 1 Piece(s) | Available | Same day | |
2,503,985 VND | 1 Piece(s) | Available | Same day | |
2,503,985 VND | 1 Piece(s) | Available | Same day | |
2,530,606 VND | 1 Piece(s) | Available | Same day | |
2,530,606 VND | 1 Piece(s) | Available | Same day | |
2,591,527 VND | 1 Piece(s) | Available | Same day | |
2,591,527 VND | 1 Piece(s) | Available | Same day | |
2,643,139 VND | 1 Piece(s) | Available | Same day | |
2,643,139 VND | 1 Piece(s) | Available | Same day |
Loading...Tải…
Pipe Port Type | R, One-Touch Fitting | Plumbing Type and Direction | Direct Side Surface | Operation Status Retention | Retention |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy