(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Material | Surface Treatment | ||||||
Belt Width 10mm | Belt Width 15mm | Belt Width 25mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 11 W: 16 | A: 17 W: 22 | A: 27 W: 32 | ||||||
E-LHTLA□□S5M100 | E-LHTLA□□S5M150 | E-LHTLA□□S5M250 | Aluminum Alloy | Aluminum Alloy | S45C equivalent | Clear Anodized | - | |
E-LHTLK□□S5M100 | E-LHTLK□□S5M150 | E-LHTLK□□S5M250 | Hard Clear Anodize | - | ||||
E-LHTLN□□S5M100 | E-LHTLN□□S5M150 | E-LHTLN□□S5M250 | Electroless Nickel Plating | - | ||||
E-LHTPL□□S5M100 | E-LHTPL□□S5M150 | E-LHTPL□□S5M250 | S45C equivalent | SPCC | S45C equivalent | Ferroferric Oxide Protective Film | ||
E-LHTLG□□S5M100 | E-LHTLG□□S5M150 | E-LHTLG□□S5M250 | Electroless Nickel Plating |
Part Number | Pulley Shape | dH7 range (select Shaft Bore Dia. according to Table 1) | P.D. | O.D. | F | E | |||||||
S5M100 | S5M150 | S5M250 | |||||||||||
Type | Number of Teeth | Type & Nominal Width | Shape E (ST Bushing) | Shape F (SH Bushing) | Shape E (ST Bushing) | Shape F (SH Bushing) | Shape E (ST Bushing) | Shape F (SH Bushing) | |||||
E-LHTLA E-LHTLK E-LHTLN E-LHTPL E-LHTLG | 22 | S5M100 *A: 11 *W: 16 S5M150 *A: 17 *W: 22 S5M250 *A: 27 *W: 32 | E F | 8 | - | - | - | - | - | 35.01 | 34.05 | 40 | 27 |
24 | 8・10 | 8 | 10 | 8 | 10 | 8 | 38.2 | 37.24 | 45 | 30 | |||
25 | 8・10 | 8 | 10 | 8 | 10 | 8 | 39.79 | 38.83 | |||||
26 | 8~12 | 8 | 10・11・12 | 8~12 | 10・11・12 | 8~12 | 41.38 | 40.42 | 48 | 35 | |||
28 | 8~12 | 8 | 10・11・12 | 8~12 | 10・11・12 | 8~12 | 44.56 | 43.6 | |||||
30 | 10~15 | - | 10~15 | 10・11・12 | 10~15 | 10・11・12 | 47.75 | 46.79 | 52 | 36 | |||
32 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10・11・12 | 50.93 | 49.97 | 55 | 40 | ||||
34 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 54.11 | 53.15 | 61 | 45 | ||||
36 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 57.3 | 56.34 | ||||||
40 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 63.66 | 62.7 | 67 | 50 | ||||
44 | 12~25 | 12~25 | 12 | 12~25 | 12~25 | 70.03 | 69.07 | 74 | 58 | ||||
48 | 12~28 | 12~28 | 12 | 12~28 | 12~28 | 76.39 | 75.43 | 83 | 63 | ||||
50 | 12~32 | - | 12~32 | 12 | 12~32 | 12~32 | 79.58 | 78.62 | 87 | 67 | |||
60 | 12~32 | 12~35 | 12 | 12~35 | 12~35 | 95.49 | 94.53 | 99 | 80 | ||||
72 | 12~32 | 12~35 | 12 | 12~35 | 12~35 | 114.59 | 113.63 | 119 | 100 |
H7 | Allowable max. torque N・m | D | (L) | ||
ST Bushing | SH Bushing | ST Bushing | SH Bushing | ||
8 | 16 | 8.5 | 25.5 | 24.5 | 8.5 |
10 | 39 | 18 | 30 | 29 | 10.5 |
11 | 43 | 20 | 31 | 30 | |
12 | 48 | 23 | 32 | 31 | |
14 | 73 | 37 | 35 | 36 | 12 |
15 | 78 | 39 | 36 | 37 | |
16 | 83 | 42 | 37 | 38 | 13 |
17 | 88 | 45 | 38 | 39 | |
18 | 154 | 48 | 43 | 40 | 14 |
19 | 163 | 49 | 45 | 42 | |
20 | 171 | 97 | 46 | 46 | |
22 | 186 | 110 | 48 | 47 | |
24 | 206 | 121 | 50 | 49 | |
25 | 216 | 124 | 52 | 51 | |
28 | 353 | 141 | 54 | 53 | 15.5 |
30 | 382 | 149 | 57 | 56 | |
32 | 412 | 163 | 59 | 58 | 16.5 |
35 | 451 | 173 | 63 | 61 |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Part Number |
---|
E-LHTLA22S5M100-E-8 |
E-LHTLA24S5M100-E-[8,10] |
E-LHTLA24S5M100-F-8 |
E-LHTLA24S5M150-E-10 |
E-LHTLA24S5M150-F-8 |
E-LHTLA24S5M250-E-10 |
E-LHTLA24S5M250-F-8 |
E-LHTLA25S5M100-E-[8,10] |
E-LHTLA25S5M100-F-8 |
E-LHTLA25S5M150-E-10 |
E-LHTLA25S5M150-F-8 |
E-LHTLA25S5M250-E-10 |
E-LHTLA25S5M250-F-8 |
E-LHTLA26S5M100-E-[8,10,11,12] |
E-LHTLA26S5M100-F-8 |
E-LHTLA26S5M150-E-[10,11,12] |
E-LHTLA26S5M150-F-[8,10,11,12] |
E-LHTLA26S5M250-E-[10,11,12] |
E-LHTLA26S5M250-F-[8,10,11,12] |
E-LHTLA28S5M100-E-[8,10,11,12] |
E-LHTLA28S5M100-F-8 |
E-LHTLA28S5M150-E-[10,11,12] |
E-LHTLA28S5M150-F-[8,10,11,12] |
E-LHTLA28S5M250-E-[10,11,12] |
E-LHTLA28S5M250-F-[8,10,11,12] |
E-LHTLA30S5M100-E-[10,11,12,14,15] |
E-LHTLA30S5M150-E-[10,11,12,14,15] |
E-LHTLA30S5M150-F-[10,11,12] |
E-LHTLA30S5M250-E-[10,11,12,14,15] |
E-LHTLA30S5M250-F-[10,11,12] |
E-LHTLA32S5M100-E-[10,11,12,14,15,16,17] |
E-LHTLA32S5M150-E-[10,11,12,14,15,16,17] |
E-LHTLA32S5M150-F-[10,11,12] |
E-LHTLA32S5M250-E-[10,11,12,14,15,16,17] |
E-LHTLA32S5M250-F-[10,11,12] |
E-LHTLA34S5M100-E-[10,11,12,14,15,16,17] |
E-LHTLA34S5M150-E-[10,11,12,14,15,16,17] |
E-LHTLA34S5M150-F-[10,11,12] |
E-LHTLA34S5M250-E-[10,11,12,14,15,16,17] |
E-LHTLA34S5M250-F-[10,11,12,14,15,16,17] |
E-LHTLA36S5M100-E-[10,11,12,14,15,16,17] |
E-LHTLA36S5M150-E-[10,11,12,14,15,16,17] |
E-LHTLA36S5M150-F-[10,11,12] |
E-LHTLA36S5M250-E-[10,11,12,14,15,16,17] |
E-LHTLA36S5M250-F-[10,11,12,14,15,16,17] |
E-LHTLA40S5M100-E-[10,11,12,14,15,16,17] |
E-LHTLA40S5M150-E-[10,11,12,14,15,16,17] |
E-LHTLA40S5M150-F-[10,11,12] |
E-LHTLA40S5M250-E-[10,11,12,14,15,16,17] |
E-LHTLA40S5M250-F-[10,11,12,14,15,16,17] |
E-LHTLA44S5M100-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-LHTLA44S5M150-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-LHTLA44S5M150-F-12 |
E-LHTLA44S5M250-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-LHTLA44S5M250-F-[12,14,15,16,17,18,19,20,22,24,25] |
E-LHTLA48S5M100-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-LHTLA48S5M150-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-LHTLA48S5M150-F-12 |
E-LHTLA48S5M250-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-LHTLA48S5M250-F-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-LHTLA50S5M100-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA50S5M150-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA50S5M150-F-12 |
E-LHTLA50S5M250-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA50S5M250-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA60S5M100-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA60S5M150-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLA60S5M150-F-12 |
E-LHTLA60S5M250-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLA60S5M250-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLA72S5M100-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LHTLA72S5M150-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLA72S5M150-F-12 |
E-LHTLA72S5M250-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLA72S5M250-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
E-LHTLG22S5M100-E-8 |
E-LHTLG24S5M100-E-[8,10] |
E-LHTLG24S5M100-F-8 |
E-LHTLG24S5M150-E-10 |
E-LHTLG24S5M150-F-8 |
E-LHTLG24S5M250-E-10 |
E-LHTLG24S5M250-F-8 |
E-LHTLG25S5M100-E-[8,10] |
E-LHTLG25S5M100-F-8 |
E-LHTLG25S5M150-E-10 |
E-LHTLG25S5M150-F-8 |
E-LHTLG25S5M250-E-10 |
E-LHTLG25S5M250-F-8 |
E-LHTLG26S5M100-E-[8,10,11,12] |
E-LHTLG26S5M100-F-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) (mm) | Pulley Shape | Material | Surface Treatment | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 50 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 50 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 50 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 50 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 50 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 60 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 60 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 60 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 60 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 60 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 72 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 72 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 72 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 72 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 72 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 22 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 24 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 15 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 25 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 25 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 26 | ||
- | 4 Piece(s) | 11 Day(s) | 10 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 26 |
Loading...Tải…
Belt Type | S5M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy