(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material |
Bar-Shaped Pulley | |
E-LBMXL | Aluminum Alloy |
E-LBXL | |
E-LBS2M | |
E-LBS3M | |
E-LBS5M |
Part Number | P.D. | O.D. | |
Type | Number of Teeth | ||
E-LBS2M S2M | 14 | 8.91 | 8.4 |
15 | 9.55 | 9.04 | |
16 | 10.19 | 9.68 | |
18 | 11.46 | 10.95 | |
20 | 12.73 | 12.22 | |
22 | 14.01 | 13.5 | |
24 | 15.28 | 14.77 | |
25 | 15.92 | 15.41 | |
26 | 16.55 | 16.04 | |
28 | 17.83 | 17.32 | |
30 | 19.1 | 18.59 | |
32 | 20.37 | 19.86 | |
36 | 22.92 | 22.41 | |
40 | 25.46 | 24.96 | |
44 | 28.01 | 27.5 | |
48 | 30.56 | 30.05 | |
50 | 31.83 | 31.32 | |
60 | 38.2 | 37.69 | |
E-LBS3M S3M | 14 | 13.37 | 12.61 |
15 | 14.32 | 13.56 | |
16 | 15.28 | 14.52 | |
18 | 17.19 | 16.43 | |
20 | 19.1 | 18.34 | |
22 | 21.01 | 20.25 | |
24 | 22.92 | 22.16 | |
25 | 23.87 | 23.11 | |
26 | 24.83 | 24.07 | |
28 | 26.74 | 25.98 | |
30 | 28.65 | 27.89 | |
32 | 30.56 | 29.8 | |
36 | 34.38 | 33.62 | |
40 | 38.2 | 37.44 | |
44 | 42.02 | 41.25 | |
48 | 45.84 | 45.07 | |
50 | 47.75 | 46.98 | |
60 | 57.3 | 56.53 | |
E-LBS5M S5M | 14 | 22.28 | 21.32 |
16 | 25.46 | 24.5 | |
20 | 31.83 | 30.87 | |
24 | 38.2 | 37.24 | |
25 | 39.79 | 38.83 | |
30 | 47.75 | 46.79 | |
32 | 50.93 | 49.97 | |
36 | 57.3 | 56.34 | |
40 | 63.66 | 62.7 |
Part Number | P.D. | O.D. | |
Type | Number of Teeth | ||
E-LBMXL MXL | 10 | 6.47 | 5.96 |
11 | 7.11 | 6.61 | |
12 | 7.76 | 7.25 | |
13 | 8.41 | 7.9 | |
14 | 9.06 | 8.55 | |
15 | 9.7 | 9.19 | |
16 | 10.35 | 9.84 | |
17 | 11 | 10.49 | |
18 | 11.64 | 11.14 | |
19 | 12.29 | 11.78 | |
20 | 12.94 | 12.43 | |
21 | 13.58 | 13.07 | |
22 | 14.23 | 13.72 | |
23 | 14.88 | 14.37 | |
24 | 15.52 | 15.02 | |
25 | 16.17 | 15.66 | |
26 | 16.82 | 16.31 | |
27 | 17.46 | 16.96 | |
28 | 18.11 | 17.6 | |
30 | 19.4 | 18.9 | |
32 | 20.7 | 20.19 | |
34 | 21.99 | 21.48 | |
36 | 23.29 | 22.78 | |
38 | 24.58 | 24.07 | |
40 | 25.87 | 25.36 | |
42 | 27.17 | 26.66 | |
44 | 28.46 | 27.95 | |
46 | 29.75 | 29.24 | |
48 | 31.05 | 30.54 | |
50 | 32.34 | 31.83 | |
60 | 38.81 | 38.3 | |
72 | 46.57 | 46.06 | |
E-LBXL XL | 16 | 25.87 | 25.36 |
18 | 29.11 | 28.6 | |
19 | 30.72 | 30.22 | |
20 | 32.34 | 31.83 | |
22 | 35.57 | 35.07 | |
24 | 38.81 | 38.3 | |
25 | 40.43 | 39.92 | |
26 | 42.04 | 41.53 | |
28 | 45.28 | 44.77 | |
30 | 48.51 | 48 | |
32 | 51.74 | 51.24 | |
36 | 58.21 | 57.7 | |
40 | 64.68 | 64.17 |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | |
①Driving (The driven wheel is driven by the driving wheel for transmission) | ③Conveyance (Plates are conveyed by two timing toothed belts) | |||
②Linear driving (Reciprocating motion is carried out through the self-end timing toothed belt.) | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | 皮带型号种类 | Belt Width Used (mm) (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|
41,712 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 10 | ||
41,712 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 11 | ||
41,712 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 12 | ||
44,547 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 13 | ||
48,398 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 14 | ||
48,398 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 15 | ||
51,814 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 16 | ||
51,814 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 17 | ||
51,814 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 18 | ||
55,958 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 19 | ||
55,958 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 20 | ||
55,958 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 21 | ||
58,210 VND | 4 Piece(s) | 11 Day(s) | MXL | 7.9 | 22 | ||
61,916 VND | 4 Piece(s) | 11 Day(s) | MXL | 7.9 | 23 | ||
63,441 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 24 | ||
63,441 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 25 | ||
68,383 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 26 | ||
68,383 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 27 | ||
73,470 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 28 | ||
73,470 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 30 | ||
80,010 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 32 | ||
87,276 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 34 | ||
87,276 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 36 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 38 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 40 | ||
105,881 VND | 4 Piece(s) | 11 Day(s) | MXL | 12.7 | 42 | ||
117,363 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 44 | ||
117,363 VND | 4 Piece(s) | 11 Day(s) | MXL | 4.8 | 46 | ||
127,029 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 48 | ||
132,189 VND | 4 Piece(s) | 11 Day(s) | MXL | 6.4 | 50 | ||
172,230 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 60 | ||
238,361 VND | 4 Piece(s) | 11 Day(s) | MXL | 9.5 | 72 | ||
48,398 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 14 | ||
48,398 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 15 | ||
51,814 VND | 4 Piece(s) | 11 Day(s) | S2M | 6.4 | 16 | ||
51,814 VND | 4 Piece(s) | 11 Day(s) | S2M | 6.4 | 18 | ||
55,958 VND | 4 Piece(s) | 11 Day(s) | S2M | 7.9 | 20 | ||
58,210 VND | 4 Piece(s) | 11 Day(s) | S2M | 7.9 | 22 | ||
61,916 VND | 4 Piece(s) | 11 Day(s) | S2M | 9.5 | 24 | ||
63,441 VND | 4 Piece(s) | 11 Day(s) | S2M | 9.5 | 25 | ||
68,383 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 26 | ||
68,383 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 28 | ||
73,470 VND | 4 Piece(s) | 11 Day(s) | S2M | 4.8 | 30 | ||
80,010 VND | 4 Piece(s) | 11 Day(s) | S2M | 4.8 | 32 | ||
87,276 VND | 4 Piece(s) | 11 Day(s) | S2M | 6.4 | 36 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | S2M | 6.4 | 40 | ||
117,363 VND | 4 Piece(s) | 11 Day(s) | S2M | 9.5 | 44 | ||
127,029 VND | 4 Piece(s) | 11 Day(s) | S2M | 9.5 | 48 | ||
132,189 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 50 | ||
172,230 VND | 4 Piece(s) | 11 Day(s) | S2M | 12.7 | 60 | ||
55,958 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 14 | ||
58,210 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 15 | ||
61,916 VND | 4 Piece(s) | 11 Day(s) | S3M | 7.9 | 16 | ||
68,383 VND | 4 Piece(s) | 11 Day(s) | S3M | 7.9 | 18 | ||
73,470 VND | 4 Piece(s) | 11 Day(s) | S3M | 9.5 | 20 | ||
80,010 VND | 4 Piece(s) | 11 Day(s) | S3M | 9.5 | 22 | ||
87,276 VND | 4 Piece(s) | 11 Day(s) | S3M | 12.7 | 24 | ||
89,603 VND | 4 Piece(s) | 11 Day(s) | S3M | 12.7 | 25 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | S3M | 4.8 | 26 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | S3M | 4.8 | 28 | ||
117,363 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 30 | ||
124,776 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 32 | ||
148,394 VND | 4 Piece(s) | 11 Day(s) | S3M | 9.5 | 36 | ||
172,230 VND | 4 Piece(s) | 11 Day(s) | S3M | 9.5 | 40 | ||
203,261 VND | 4 Piece(s) | 11 Day(s) | S3M | 12.7 | 44 | ||
231,167 VND | 4 Piece(s) | 11 Day(s) | S3M | 12.7 | 48 | ||
245,990 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 50 | ||
362,920 VND | 4 Piece(s) | 11 Day(s) | S3M | 6.4 | 60 | ||
87,276 VND | 4 Piece(s) | 11 Day(s) | S5M | 7.9 | 14 | ||
89,603 VND | 4 Piece(s) | 11 Day(s) | S5M | 7.9 | 16 | ||
127,029 VND | 4 Piece(s) | 11 Day(s) | S5M | 9.5 | 20 | ||
172,230 VND | 4 Piece(s) | 11 Day(s) | S5M | 9.5 | 24 | ||
245,990 VND | 4 Piece(s) | 11 Day(s) | S5M | 12.7 | 25 | ||
277,314 VND | 4 Piece(s) | 11 Day(s) | S5M | 12.7 | 30 | ||
362,920 VND | 4 Piece(s) | 11 Day(s) | S5M | 4.8 | 32 | ||
415,898 VND | 4 Piece(s) | 11 Day(s) | S5M | 4.8 | 36 | ||
101,594 VND | 4 Piece(s) | 11 Day(s) | XL | 6.4 | 16 | ||
117,363 VND | 4 Piece(s) | 11 Day(s) | XL | 6.4 | 18 | ||
127,029 VND | 4 Piece(s) | 11 Day(s) | XL | 9.5 | 19 | ||
132,189 VND | 4 Piece(s) | 11 Day(s) | XL | 9.5 | 20 | ||
148,394 VND | 4 Piece(s) | 11 Day(s) | XL | 12.7 | 22 | ||
172,230 VND | 4 Piece(s) | 11 Day(s) | XL | 12.7 | 24 | ||
191,852 VND | 4 Piece(s) | 11 Day(s) | XL | 6.4 | 25 | ||
203,261 VND | 4 Piece(s) | 11 Day(s) | XL | 6.4 | 26 | ||
231,167 VND | 4 Piece(s) | 11 Day(s) | XL | 7.9 | 28 | ||
261,400 VND | 4 Piece(s) | 11 Day(s) | XL | 7.9 | 30 | ||
292,574 VND | 4 Piece(s) | 11 Day(s) | XL | 9.5 | 32 | ||
362,920 VND | 4 Piece(s) | 11 Day(s) | XL | 9.5 | 36 | ||
447,145 VND | 4 Piece(s) | 11 Day(s) | XL | 12.7 | 40 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy