(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Threaded Hole Size Table (Shaft Bore Specs.: P·N) | |||
dH7 Shaft Bore ID | M (Coarse Thread) | Accessory Fixing Screw | |
4~5 | M3 | M3×3 | |
16~17 | M4 | M4×3 | |
18~33 | M5 | M5×4 | |
34~46 | M6 | M6×5 |
Part Number | Material | Surface Treatment | ||||
Belt Width 6mm | Belt Width 9mm | Belt Width 12mm | Belt Width 15mm | Pulley | Flange | |
A: 7 W: 11 L: 19 | A: 11 W: 15 L: 23 | A: 14 W: 18 L: 26 | A: 17 W: 21 L: 29 | |||
E-LHTPA□□H3M060 | E-LHTPA□□H3M090 | E-LHTPA□□H3M120 | E-LHTPA□□H3M150 | Aluminum Alloy | Aluminum Alloy | Clear Anodized |
E-LHTPB□□H3M060 | E-LHTPB□□H3M090 | E-LHTPB□□H3M120 | E-LHTPB□□H3M150 | Black Anodized | ||
E-LHTPK□□H3M060 | E-LHTPK□□H3M090 | E-LHTPK□□H3M120 | E-LHTPK□□H3M150 | Hard Clear Anodize* | ||
E-LHTPN□□H3M060 | E-LHTPN□□H3M090 | E-LHTPN□□H3M120 | E-LHTPN□□H3M150 | Electroless Nickel Plating | ||
E-LHTPM□□H3M060 | E-LHTPM□□H3M090 | E-LHTPM□□H3M120 | E-LHTPM□□H3M150 | S45C equivalent | SPCC | Ferroferric Oxide Protective Film |
E-LHTPP□□H3M060 | E-LHTPP□□H3M090 | E-LHTPP□□H3M120 | E-LHTPP□□H3M150 | Electroless Nickel Plating |
Part Number | Pulley Shape | Shaft Bore Specs. | Shaft Bore Specs. (1mm increments) | P.D. | O.D. | D | F | E | |||||||
H Round Hole | P Round Hole + Threaded Hole | N New JIS Keyway Hole + Threaded Hole | |||||||||||||
Type | Number of Teeth | Type & Nominal Width | dH7 | ||||||||||||
Shape A | Shape B・K | Shape A | Shape B・K | Shape A | Shape B | ||||||||||
(Aluminum Alloy 2024) E-LHTPA E-LHTPB E-LHTPK E-LHTPN (S45C equivalent) E-LHTPM E-LHTPP | 14 | H3M060 *A :7 *W :11 *L :19 H3M090 *A :11 *W :15 *L :23 H3M120 *A :14 *W :18 *L :26 H3M150 *A :17 *W :21 *L :29 | A K | H P N | 4・5・6 | 4・5・6 | 4 | 4・5・6 | - | - | 13.37 | 12.61 | 16 | 16 | 10 |
15 | 4~7 | 4・5・6 | 4·4.5·5 | 4・5・6 | 14.32 | 13.56 | 18 | 18 | 11 | ||||||
16 | 4~7 | 4~7 | 4·4.5·5 | 4~7 | 15.28 | 14.52 | |||||||||
18 | 4~9 | 4~8 | 4~6 | 4~8 | 17.19 | 16.43 | 20 | 20 | 13 | ||||||
19 | 4~10 | 4~8 | 4・5・6 | 4~8 | 18.14 | 17.38 | 22 | 22 | 14 | ||||||
20 | 4~10 | 4~8 | 4・5・6 | 4~8 | 19.1 | 18.34 | 22 | 22 | 14 | ||||||
22 | 4~12 | 4~10 | 4~8 | 4~10 | 21.01 | 20.25 | 25 | 25 | 16 | ||||||
24 | A B | 4~12 | 4~10 | 4~10 | 4~8 | - | - | 22.92 | 22.16 | 14 | 25 | 16 | |||
25 | 4~14 | 4~12 | 4~11 | 4~10 | 8~11 | 8 | 23.87 | 23.11 | 16 | 28 | 18 | ||||
26 | 5~14 | 5~12 | 5~11 | 5~10 | 8~11 | 8 | 24.83 | 24.07 | |||||||
28 | 5~16 | 5~14 | 5~13 | 5~10 | 8~13 | 8 | 26.74 | 25.98 | 18 | 30 | 20 | ||||
30 | 6~19 | 6~16 | 6~15 | 6~12 | 8~14 | 8~11 | 28.65 | 27.89 | 20 | 32 | 23 | ||||
32 | 6~21 | 6~16 | 6~17 | 6~12 | 8~17 | 8~11 | 30.56 | 29.8 | 35 | 25 | |||||
34 | 6~24 | 6~22 | 6~18 | 6~18 | 8~18 | 8~15 | 32.47 | 31.71 | 26 | 40 | 28 | ||||
36 | 6~24 | 6~22 | 6~18 | 6~18 | 8~19 | 8~15 | 34.38 | 33.62 | |||||||
40 | 8~28 | 8~26 | 8~23 | 8~21 | 8~23 | 8~17 | 38.2 | 37.44 | 30 | 44 | 32 | ||||
44 | 8~32 | 8~28 | 8~26 | 8~23 | 8~25 | 8~18 | 42.02 | 41.25 | 32 | 48 | 36 | ||||
48 | 8~34 | 8~30 | 8~28 | 8~25 | 8~27 | 8~20 | 45.84 | 45.07 | 34 | 50 | 38 | ||||
50 | 8~36 | 8~30 | 8~30 | 8~25 | 8~29 | 8~20 | 47.75 | 46.98 | 52 | 40 | |||||
60 | 8~42 | 8~35 | 8~34 | 8~30 | 8~35 | 8~22 | 57.3 | 56.53 | 39 | 61 | 46 | ||||
72 | 8~54 | 8~46 | 8~46 | 8~38 | 8~45 | 8~32 | 68.75 | 67.99 | 50 | 74 | 58 |
Economy series Timing Pulleys | MISUMI Existing Products | |
Example of Use | ||
Precautions | Generally used in reciprocating and conveyance mechanisms that require medium positioning accuracy | Generally used in mechanisms that frequently rotate forwardly and reversely and have requirements on positioning accuracy and backlash. |
Repetitive positioning accuracy (reference value) | Medium precision (±0.1) | High precision (±0.05) |
Belt condition after the test of timing belt pulley without chamfer on the threaded hole: there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface. | [Test conditions] Belt series: S5M Belt width: 150mm Number of teeth of drive side pulley: 20 Number of teeth of driven side pulley: 60 Speed: 3000 rpm Tension (N): 160N Test time: 24 H |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | |
①Driving (The driven wheel is driven by the driving wheel for transmission) | ③Conveyance (Plates are conveyed by two timing toothed belts) | |||
②Linear driving (Reciprocating motion is carried out through the self-end timing toothed belt.) | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Part Number |
---|
E-LHTPA14H3M060-A-H4.5 |
E-LHTPA14H3M060-A-H[4-6/1] |
E-LHTPA14H3M060-K-H4.5 |
E-LHTPA14H3M060-K-H[4-6/1] |
E-LHTPA14H3M060-K-P4.5 |
E-LHTPA14H3M060-K-P[4-6/1] |
E-LHTPA14H3M090-A-H4.5 |
E-LHTPA14H3M090-A-H[4-6/1] |
E-LHTPA14H3M090-A-P4 |
E-LHTPA14H3M090-K-H4.5 |
E-LHTPA14H3M090-K-H[4-6/1] |
E-LHTPA14H3M090-K-P4.5 |
E-LHTPA14H3M090-K-P[4-6/1] |
E-LHTPA14H3M120-A-H4.5 |
E-LHTPA14H3M120-A-H[4-6/1] |
E-LHTPA14H3M120-A-P4 |
E-LHTPA14H3M120-K-H4.5 |
E-LHTPA14H3M120-K-H[4-6/1] |
E-LHTPA14H3M120-K-P4.5 |
E-LHTPA14H3M120-K-P[4-6/1] |
E-LHTPA14H3M150-A-H4.5 |
E-LHTPA14H3M150-A-H[4-6/1] |
E-LHTPA14H3M150-A-P4 |
E-LHTPA14H3M150-K-H4.5 |
E-LHTPA14H3M150-K-H[4-6/1] |
E-LHTPA14H3M150-K-P4.5 |
E-LHTPA14H3M150-K-P[4-6/1] |
E-LHTPA15H3M060-A-H[4-7/1] |
E-LHTPA15H3M060-A-H[4.5,6.35] |
E-LHTPA15H3M060-K-H4.5 |
E-LHTPA15H3M060-K-H[4-6/1] |
E-LHTPA15H3M060-K-P4.5 |
E-LHTPA15H3M060-K-P[4-6/1] |
E-LHTPA15H3M090-A-H[4-7/1] |
E-LHTPA15H3M090-A-H[4.5,6.35] |
E-LHTPA15H3M090-A-P[4,4.5,5] |
E-LHTPA15H3M090-K-H4.5 |
E-LHTPA15H3M090-K-H[4-6/1] |
E-LHTPA15H3M090-K-P4.5 |
E-LHTPA15H3M090-K-P[4-6/1] |
E-LHTPA15H3M120-A-H[4-7/1] |
E-LHTPA15H3M120-A-H[4.5,6.35] |
E-LHTPA15H3M120-A-P[4,4.5,5] |
E-LHTPA15H3M120-K-H4.5 |
E-LHTPA15H3M120-K-H[4-6/1] |
E-LHTPA15H3M120-K-P4.5 |
E-LHTPA15H3M120-K-P[4-6/1] |
E-LHTPA15H3M150-A-H[4-7/1] |
E-LHTPA15H3M150-A-H[4.5,6.35] |
E-LHTPA15H3M150-A-P[4,4.5,5] |
E-LHTPA15H3M150-K-H4.5 |
E-LHTPA15H3M150-K-H[4-6/1] |
E-LHTPA15H3M150-K-P4.5 |
E-LHTPA15H3M150-K-P[4-6/1] |
E-LHTPA16H3M060-A-H[4-7/1] |
E-LHTPA16H3M060-A-H[4.5,6.35] |
E-LHTPA16H3M060-K-H[4-7/1] |
E-LHTPA16H3M060-K-H[4.5,6.35] |
E-LHTPA16H3M060-K-P[4-7/1] |
E-LHTPA16H3M060-K-P[4.5,6.35] |
E-LHTPA16H3M090-A-H[4-7/1] |
E-LHTPA16H3M090-A-H[4.5,6.35] |
E-LHTPA16H3M090-A-P[4,4.5,5] |
E-LHTPA16H3M090-K-H[4-7/1] |
E-LHTPA16H3M090-K-H[4.5,6.35] |
E-LHTPA16H3M090-K-P[4-7/1] |
E-LHTPA16H3M090-K-P[4.5,6.35] |
E-LHTPA16H3M120-A-H[4-7/1] |
E-LHTPA16H3M120-A-H[4.5,6.35] |
E-LHTPA16H3M120-A-P[4,4.5,5] |
E-LHTPA16H3M120-K-H[4-7/1] |
E-LHTPA16H3M120-K-H[4.5,6.35] |
E-LHTPA16H3M120-K-P[4-7/1] |
E-LHTPA16H3M120-K-P[4.5,6.35] |
E-LHTPA16H3M150-A-H[4-7/1] |
E-LHTPA16H3M150-A-H[4.5,6.35] |
E-LHTPA16H3M150-A-P[4,4.5,5] |
E-LHTPA16H3M150-K-H[4-7/1] |
E-LHTPA16H3M150-K-H[4.5,6.35] |
E-LHTPA16H3M150-K-P[4-7/1] |
E-LHTPA16H3M150-K-P[4.5,6.35] |
E-LHTPA18H3M060-A-H[4-9/1] |
E-LHTPA18H3M060-A-H[4.5,6.35] |
E-LHTPA18H3M060-K-H[4-8/1] |
E-LHTPA18H3M060-K-H[4.5,6.35] |
E-LHTPA18H3M060-K-P[4-8/1] |
E-LHTPA18H3M060-K-P[4.5,6.35] |
E-LHTPA18H3M090-A-H[4-9/1] |
E-LHTPA18H3M090-A-H[4.5,6.35] |
E-LHTPA18H3M090-A-P4.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Type | Belt Width Used (mm) (mm) | Pulley Shape | Material | Surface Treatment | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 14 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 12 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 15 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 16 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 6 | Shape K | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | ||
- | 4 Piece(s) | 11 Day(s) | 3M | 9 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 18 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy