(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Flange Fully Riveted Idler Pulleys T5 (Part Number)

Flange Fully Riveted Idler Pulleys T5
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      84,221VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
Usually, timing pulleys, timing idlers and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys, timing idlers and timing belts.
Flanges are fully riveted.
Dimensional Drawing
Dimensional Drawing

Bearing is pressed fit.
Bearing Accuracy: GB/T 307.1 Class 0 (Before press-fitting)
MISUMI makes no commitment to the bearing brand.
MISUMI makes no commitment to the retaining ring material.
 
■Material Table
Type Material Surface Treatment
Central BearingBoth Sides BearingBodyFlangeBearing
E-LAHTFE-LAHTFWAluminum AlloyAluminum AlloySteelClear Anodized
The color of surface treatment varies depending on the lot.
If there are requirements on rust prevention, give priority to products made of the aluminum alloy.
 For details, please click on  Anti-rust performance and maintenance of metal materials and surface treatment.
Specification Table
■T5 (Central Bearing)
Part NumberShaft Dia.P.D.O.D.FEAWSBearing size
TypeNumber of TeethApplicable BeltdSpecificationsDB
E-LAHTF18T5100828.6527.8332211165698ZZ×1196
20T5100831.8331362411165698ZZ×1196
T515017225698ZZ×2
22T51001035.0134.254027111656900ZZ×1226
24T51001038.237.44530111646000ZZ×1268
25T51001039.79394530111646000ZZ×1268
28T51001044.5643.75483511163.56200ZZ×1309
T515017226.5
30T51001247.7546.955236111636201ZZ×13210
T515017226

■T5 (Both Sides Bearing)
Part NumberShaft Dia.P.D.O.D.FEAWDhBearing size
TypeNumber of TeethApplicable BeltdSpecificationsDB
E-LAHTFW18T5100628.6527.83322111613696ZZ×2155
T51501722
T52008222716.5698ZZ×2196
T52502732
20T5100831.83313624111616.5698ZZ×2196
T51501722
T52002227
T52502732
22T51501035.0134.254027172219.56900ZZ×2226
T52002227
T52502732
24T51001038.237.44530111619.56900ZZ×2226
T51501722
T52002227236000ZZ×2268
T52502732
25T51501039.793945301722236000ZZ×2268
T52002227
T52502732
28T51501044.5643.7548351722256200ZZ×2309
T52002227
T52502732
30T51501247.7546.9552361722256001ZZ×2288
T52002227276201ZZ×23210
T52502732
Product Features
Feature 1: Timing belt idlers, suitable for high torque transmission design.
Feature 2: Timing belt idlers provide great transmission accuracy and efficiency, making them suitable for high-precision transmission designs.
Feature 3: Timing belt idlers can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing belt idlers satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing belt idlers are available in various materials and suitable for a wide range of design and use environments.
Feature 6: MISUMI timing belt idlers are made with exquisite craftsmanship and meticulous attention to detail, allowing customers to make purchases with more confidence.
Usage Method
Usage Method Example DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
MISUMI Timing Belt Idler Tensioning Example①Belt tensioning
Adjust the tension on the inside of the timing belt via the timing belt idler.
MISUMI Timing Belt Idler Linear Driving Example②Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
MISUMI Timing Belt Idler Conveyance Example③Conveyance
Plates are conveyed by two timing toothed belts
MISUMI Timing Belt Idler Traction Transmission Example④Traction transmission
Workpieces are clamped and transmitted by the belt
Shape S timing pulleys, suitable for MISUMI Standard Shape S Timing Belts and Economy Series Shape S Timing Belts.
Example of Use
Belt tension device (manual)
■ Mechanism name
Belt tension device (manual)

■ Mechanism function
1. Move the roller on the adjustment side, and tighten and fix it when the conveyor belt opens.
2. For multiple driving applications, the engagement rate can be improved by setting the roller in the middle position.

■ Role of the timing belt idler
The belt is tensioned by fixing the belt assembly distance with the timing belt idler
and with the assistance of the urethane roller.

For more information, please click Example for Belt Tension Device.
Application Industries
Food Semiconductor Smart Phones
It is widely used in food transport and transfer Industry Application Industry Semiconductor Smartphone 3C IPHONE Huawei
Medical Electronic & Electrical Lithium battery
Widely used in medical equipment, blood machines and other related equipment in the biomedical industry Method of usage in electronic & electrical and home appliances industry Application industry Lithium battery
Related Products
Related Documents
Part Number
E-LAHTF18T5100
E-LAHTF20T5100
E-LAHTF20T5150
E-LAHTF22T5100
E-LAHTF24T5100
E-LAHTF25T5100
E-LAHTF28T5100
E-LAHTF28T5150
E-LAHTF30T5100
E-LAHTF30T5150
E-LAHTFW18-T5100-6
E-LAHTFW18-T5150-6
E-LAHTFW18-T5200-8
E-LAHTFW18-T5250-8
E-LAHTFW20-T5100-8
E-LAHTFW20-T5150-8
E-LAHTFW20-T5200-8
E-LAHTFW20-T5250-8
E-LAHTFW22-T5150-10
E-LAHTFW22-T5200-10
E-LAHTFW22-T5250-10
E-LAHTFW24-T5100-10
E-LAHTFW24-T5150-10
E-LAHTFW24-T5200-10
E-LAHTFW24-T5250-10
E-LAHTFW25-T5150-10
E-LAHTFW25-T5200-10
E-LAHTFW25-T5250-10
E-LAHTFW28-T5150-10
E-LAHTFW28-T5200-10
E-LAHTFW28-T5250-10
E-LAHTFW30-T5150-12
E-LAHTFW30-T5200-12
E-LAHTFW30-T5250-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBelt Width Used
(mm)
Shaft Bore Dia. d
(mm)
Bearing Position Number of Teeth

84,221 VND

4 Piece(s) Available 13 Day(s) 4.8 ~ 108Central Bearing18

84,226 VND

4 Piece(s) Available 13 Day(s) 6 ~ 108Central Bearing20

90,903 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 158Central Bearing20

90,894 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 1010Central Bearing22

90,904 VND

4 Piece(s) Available 13 Day(s) 1010Central Bearing24

90,907 VND

4 Piece(s) Available 13 Day(s) 1010Central Bearing25

97,586 VND

4 Piece(s) Available 13 Day(s) 10 ~ 12.710Central Bearing28

97,599 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 1510Central Bearing28

104,259 VND

4 Piece(s) Available 13 Day(s) 10 ~ 12.712Central Bearing30

104,274 VND

4 Piece(s) Available 13 Day(s) 1512Central Bearing30

90,887 VND

4 Piece(s) Available 13 Day(s) 10 ~ 156Both Sides Bearing18

90,894 VND

4 Piece(s) Available 13 Day(s) 15 ~ 19.16Both Sides Bearing18

90,899 VND

4 Piece(s) Available 13 Day(s) 19.1 ~ 208Both Sides Bearing18

90,902 VND

4 Piece(s) Available 13 Day(s) 19.1 ~ 258Both Sides Bearing18

90,896 VND

4 Piece(s) Available 13 Day(s) 108Both Sides Bearing20

90,903 VND

4 Piece(s) Available 13 Day(s) 4 ~ 158Both Sides Bearing20

90,908 VND

4 Piece(s) Available 13 Day(s) 10 ~ 208Both Sides Bearing20

90,915 VND

4 Piece(s) Available 13 Day(s) 6 ~ 258Both Sides Bearing20

90,909 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 1510Both Sides Bearing22

90,917 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 2010Both Sides Bearing22

97,585 VND

4 Piece(s) Available 13 Day(s) 10 ~ 2510Both Sides Bearing22

97,572 VND

4 Piece(s) Available 13 Day(s) 1010Both Sides Bearing24

97,582 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 1510Both Sides Bearing24

97,599 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 2010Both Sides Bearing24

104,269 VND

4 Piece(s) Available 13 Day(s) 15 ~ 2510Both Sides Bearing24

104,259 VND

4 Piece(s) Available 13 Day(s) 1510Both Sides Bearing25

104,269 VND

4 Piece(s) Available 13 Day(s) 19.1 ~ 2010Both Sides Bearing25

110,936 VND

4 Piece(s) Available 13 Day(s) 19.1 ~ 2510Both Sides Bearing25

110,952 VND

4 Piece(s) Available 13 Day(s) 15 ~ 2010Both Sides Bearing28

110,961 VND

4 Piece(s) Available 13 Day(s) 20 ~ 2510Both Sides Bearing28

117,635 VND

4 Piece(s) Available 13 Day(s) 2510Both Sides Bearing28

117,611 VND

4 Piece(s) Available 13 Day(s) 15 ~ 3012Both Sides Bearing30

117,644 VND

4 Piece(s) Available 13 Day(s) 20 ~ 3012Both Sides Bearing30

124,315 VND

4 Piece(s) Available 13 Day(s) 25 ~ 38.112Both Sides Bearing30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Type T5

Frequently asked question (FAQ)FAQ

Question:Question: Why does the flange drop during use of a timing belt idlers?
Answer:Answer: The function of the flange is to prevent production accidents caused by deviation and drop of the timing belt. Therefore, the flange drops mainly because it is squeezed off by the timing belt that has deviated for a long time. We recommend that the customer regularly check the condition of the timing belt of the equipment to avoid its deviation.
Question:Question: Why is the color of MISUMI's clear anodized timing belt idler similar with the hard anodized one?
Answer:Answer: As the clear anodized and hard anodized coating of MISUMI's timing belt idler is relatively thin (about 2 microns), it is difficult to distinguish the color.
Question:Question: What is the idlers?
Answer:Answer: It mainly plays the role of tension adjustment and auxiliary transmission of the timing belt.
Question:Question: What does the number in the timing belt idlers S2M, S3M, T5, T10, etc. mean?
Answer:Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.

Check other FAQ (1 items) HideĐóng.