(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
- | E-LKHTFW | Hard Clear Anodize* | |||
E-LNHTF | E-LNHTFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTF E-LNHTF | 20 | S3M060 | 5 | 19.1 | 18.34 | 22 | 14 | 7 | 11 | 3 | 685ZZ×1 | 11* | 5 |
S3M100 | 11 | 15 | 2.5 | 685ZZ×2 | |||||||||
24 | S3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 3.5 | 695ZZ×1 | 13 | 4 | |
S3M100 | 11 | 15 | 3.5 | 695ZZ×2 | |||||||||
25 | S3M060 | 5 | 23.87 | 23.11 | 28 | 18 | 7 | 11 | 3.5 | 695ZZ×1 | 13 | 4 | |
26 | S3M060 | 6 | 24.83 | 24.07 | 28 | 18 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
28 | S3M060 | 6 | 26.74 | 25.98 | 30 | 20 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
30 | S3M060 | 6 | 28.65 | 27.89 | 32 | 23 | 7 | 11 | 3 | 696ZZ×1 | 15 | 5 | |
S3M100 | 11 | 15 | 4.5 | 626ZZ×1 | 19 | 6 | |||||||
32 | S3M060 | 8 | 30.56 | 29.8 | 35 | 25 | 7 | 11 | 2.5 | 698ZZ×1 | 19 | 6 | |
S3M100 | 11 | 15 | 4.5 | ||||||||||
36 | S3M060 | 8 | 34.38 | 33.62 | 40 | 28 | 7 | 11 | 2.5 | 698ZZ×1 | 19 | 6 | |
40 | S3M060 | 10 | 38.2 | 37.44 | 44 | 32 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
44 | S3M060 | 10 | 42.02 | 41.25 | 48 | 36 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
48 | S3M060 | 10 | 45.84 | 45.07 | 50 | 38 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
50 | S3M060 | 10 | 47.75 | 46.98 | 52 | 40 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 | |
60 | S3M060 | 10 | 57.3 | 56.53 | 61 | 46 | 7 | 11 | 2.5 | 6900ZZ×1 | 22 | 6 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTFW E-LKHTFW E-LNHTFW | 20 | S3M060 | 3 | 19.1 | 18.34 | 22 | 14 | 7 | 11 | 5 | 673ZZ×2 | 6 | 2.5 |
S3M100 | 4 | 11 | 15 | 6 | 674ZZ×2 | 7 | |||||||
S3M150 | 5 | 17 | 21 | 9 | 685ZZ×2 | 11 | 5 | ||||||
24 | S3M060 | 5 | 22.92 | 22.16 | 25 | 16 | 7 | 11 | 11 | 695ZZ×2 | 13 | 4 | |
S3M100 | 11 | 15 | |||||||||||
S3M150 | 17 | 21 | |||||||||||
25 | S3M100 | 6 | 23.87 | 23.11 | 28 | 18 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
S3M150 | 17 | 21 | |||||||||||
26 | S3M100 | 6 | 24.83 | 24.07 | 28 | 18 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
S3M150 | 17 | 21 | |||||||||||
28 | S3M100 | 6 | 26.74 | 25.98 | 30 | 20 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
S3M150 | 17 | 21 | |||||||||||
30 | S3M100 | 6 | 28.65 | 27.89 | 32 | 23 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | |
S3M150 | 17 | 21 | |||||||||||
32 | S3M100 | 8 | 30.56 | 29.8 | 35 | 25 | 11 | 15 | 16.5 | 698ZZ×2 | 19 | 6 | |
S3M150 | 17 | 21 | |||||||||||
36 | S3M100 | 10 | 34.38 | 33.62 | 40 | 28 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 17 | 21 | |||||||||||
40 | S3M100 | 10 | 38.2 | 37.44 | 44 | 32 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 17 | 21 | |||||||||||
44 | S3M100 | 10 | 42.02 | 41.25 | 48 | 36 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 17 | 21 | |||||||||||
48 | S3M100 | 10 | 45.84 | 45.07 | 50 | 38 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 17 | 21 | |||||||||||
50 | S3M100 | 10 | 47.75 | 46.98 | 52 | 40 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 17 | 21 | |||||||||||
60 | S3M100 | 10 | 57.3 | 56.53 | 61 | 46 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S3M150 | 12 | 17 | 21 | 25 | 6001ZZ×2 | 28 | 8 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAHTF20S3M060 |
E-LAHTF20S3M100 |
E-LAHTF24S3M060 |
E-LAHTF24S3M100 |
E-LAHTF25S3M060 |
E-LAHTF26S3M060 |
E-LAHTF28S3M060 |
E-LAHTF30S3M060 |
E-LAHTF30S3M100 |
E-LAHTF32S3M060 |
E-LAHTF32S3M100 |
E-LAHTF36S3M060 |
E-LAHTF40S3M060 |
E-LAHTF44S3M060 |
E-LAHTF48S3M060 |
E-LAHTF50S3M060 |
E-LAHTF60S3M060 |
E-LAHTFW20-S3M060-3 |
E-LAHTFW20-S3M100-4 |
E-LAHTFW20-S3M150-5 |
E-LAHTFW24-S3M060-5 |
E-LAHTFW24-S3M100-5 |
E-LAHTFW24-S3M150-5 |
E-LAHTFW25-S3M100-6 |
E-LAHTFW25-S3M150-6 |
E-LAHTFW26-S3M100-6 |
E-LAHTFW26-S3M150-6 |
E-LAHTFW28-S3M100-6 |
E-LAHTFW28-S3M150-6 |
E-LAHTFW30-S3M100-6 |
E-LAHTFW30-S3M150-6 |
E-LAHTFW32-S3M100-8 |
E-LAHTFW32-S3M150-8 |
E-LAHTFW36-S3M100-10 |
E-LAHTFW36-S3M150-10 |
E-LAHTFW40-S3M100-10 |
E-LAHTFW40-S3M150-10 |
E-LAHTFW44-S3M100-10 |
E-LAHTFW44-S3M150-10 |
E-LAHTFW48-S3M100-10 |
E-LAHTFW48-S3M150-10 |
E-LAHTFW50-S3M100-10 |
E-LAHTFW50-S3M150-10 |
E-LAHTFW60-S3M100-10 |
E-LAHTFW60-S3M150-12 |
E-LKHTFW20-S3M060-3 |
E-LKHTFW20-S3M100-4 |
E-LKHTFW20-S3M150-5 |
E-LKHTFW24-S3M060-5 |
E-LKHTFW24-S3M100-5 |
E-LKHTFW24-S3M150-5 |
E-LKHTFW25-S3M100-6 |
E-LKHTFW25-S3M150-6 |
E-LKHTFW26-S3M100-6 |
E-LKHTFW26-S3M150-6 |
E-LKHTFW28-S3M100-6 |
E-LKHTFW28-S3M150-6 |
E-LKHTFW30-S3M100-6 |
E-LKHTFW30-S3M150-6 |
E-LKHTFW32-S3M100-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
84,207 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 5 | Central Bearing | 20 | |
84,238 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 5 | Central Bearing | 20 | |
91,865 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 5 | Central Bearing | 24 | |
91,871 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 5 | Central Bearing | 24 | |
84,210 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 5 | Central Bearing | 25 | |
84,211 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | - | Clear Anodize | 6 | Central Bearing | 26 | |
84,214 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 6 | Central Bearing | 28 | |
84,216 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 6 | Central Bearing | 30 | |
84,221 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 6 | Central Bearing | 30 | |
84,218 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 8 | Central Bearing | 32 | |
84,228 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 8 | Central Bearing | 32 | |
84,223 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 8 | Central Bearing | 36 | |
90,889 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | - | Clear Anodize | 10 | Central Bearing | 40 | |
90,896 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 10 | Central Bearing | 44 | |
90,903 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 10 | Central Bearing | 48 | |
97,570 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 10 | Central Bearing | 50 | |
97,591 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 10 | Central Bearing | 60 | |
84,207 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 10 | - | Clear Anodize | 3 | Both Sides Bearing | 20 | |
84,209 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 4 | Both Sides Bearing | 20 | |
84,213 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 5 | Both Sides Bearing | 20 | |
91,867 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | - | Clear Anodize | 5 | Both Sides Bearing | 24 | |
84,215 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 5 | Both Sides Bearing | 24 | |
91,875 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | - | Clear Anodize | 5 | Both Sides Bearing | 24 | |
84,217 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 6 | Both Sides Bearing | 25 | |
84,220 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | - | Clear Anodize | 6 | Both Sides Bearing | 25 | |
84,218 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 6 | Both Sides Bearing | 26 | |
84,221 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | - | Clear Anodize | 6 | Both Sides Bearing | 26 | |
84,221 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 6 | Both Sides Bearing | 28 | |
84,225 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 6 | Both Sides Bearing | 28 | |
84,223 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 6 | Both Sides Bearing | 30 | |
84,229 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 6 | Both Sides Bearing | 30 | |
84,228 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 8 | Both Sides Bearing | 32 | |
84,233 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 8 | Both Sides Bearing | 32 | |
90,897 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 36 | |
90,902 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 36 | |
90,904 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 10 | Both Sides Bearing | 40 | |
90,915 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 40 | |
97,575 VND | 4 Piece(s) | Available | 13 Day(s) | 10 | - | Clear Anodize | 10 | Both Sides Bearing | 44 | |
97,589 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 44 | |
104,246 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 48 | |
104,264 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 48 | |
104,251 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 50 | |
104,272 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 50 | |
110,943 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 10 | Both Sides Bearing | 60 | |
110,981 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | - | Clear Anodize | 12 | Both Sides Bearing | 60 | |
90,869 VND | 4 Piece(s) | Available | 16 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 3 | Both Sides Bearing | 20 | |
90,871 VND | 4 Piece(s) | Available | 16 Day(s) | 10 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 4 | Both Sides Bearing | 20 | |
90,873 VND | 4 Piece(s) | Available | 16 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 5 | Both Sides Bearing | 20 | |
99,134 VND | 4 Piece(s) | Available | 16 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 5 | Both Sides Bearing | 24 | |
99,137 VND | 4 Piece(s) | Available | 16 Day(s) | 10 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 5 | Both Sides Bearing | 24 | |
99,140 VND | 4 Piece(s) | Available | 16 Day(s) | 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 5 | Both Sides Bearing | 24 | |
90,877 VND | 4 Piece(s) | Available | 16 Day(s) | 10 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 25 | |
90,880 VND | 4 Piece(s) | Available | 16 Day(s) | 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 25 | |
90,877 VND | 4 Piece(s) | Available | 16 Day(s) | 10 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 26 | |
90,881 VND | 4 Piece(s) | Available | 16 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 26 | |
90,881 VND | 4 Piece(s) | Available | 16 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 28 | |
90,887 VND | 4 Piece(s) | Available | 16 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 28 | |
90,885 VND | 4 Piece(s) | Available | 16 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 30 | |
90,892 VND | 4 Piece(s) | Available | 16 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 6 | Both Sides Bearing | 30 | |
90,891 VND | 4 Piece(s) | Available | 16 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 8 | Both Sides Bearing | 32 |
Loading...Tải…
Belt Type | S3M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy