(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAATF | E-LAATFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
- | E-LAKTFW | Hard Clear Anodize*1 | |||
E-LBATF | E-LBATFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMATF | E-LMATFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATF E-LBATF E-LMATF | 14 | H075 | 12 | 56.6 | 55.22 | 61 | 45 | 21 | 26 | 3 | 6201ZZ×2 | 32 | 10 |
H100 | 27 | 32 | 6 | ||||||||||
H150 | 15 | 40 | 45 | 11.5 | 6202ZZ×2 | 35 | 11 | ||||||
H200 | 54 | 59 | 18.5 | ||||||||||
16 | H075 | 12 | 64.68 | 63.31 | 70 | 56 | 21 | 26 | 3 | 6201ZZ×2 | 32 | 10 | |
H100 | 27 | 32 | 6 | ||||||||||
H150 | 15 | 40 | 45 | 11.5 | 6202ZZ×2 | 35 | 11 | ||||||
H200 | 54 | 59 | 18.5 | ||||||||||
18 | H075 | 15 | 72.77 | 71.39 | 80 | 60 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 | |
20 | H075 | 15 | 80.85 | 79.48 | 87 | 67 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 | |
22 | H075 | 15 | 88.94 | 87.56 | 95 | 75 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 | |
24 | H075 | 15 | 97.02 | 95.65 | 104 | 84 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 | |
25 | H075 | 15 | 101.06 | 99.69 | 111 | 90 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 | |
28 | H075 | 15 | 113.19 | 111.82 | 123 | 102 | 21 | 26 | 4 | 6002ZZ×2 | 32 | 9 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATFW E-LAKTFW E-LBATFW E-LMATFW | 14 | H075 | 12 | 56.6 | 55.22 | 61 | 45 | 21 | 26 | 27 | 6201ZZ×2 | 32 | 10 |
H100 | 27 | 32 | |||||||||||
H150 | 15 | 40 | 45 | 30 | 6202ZZ×2 | 35 | 11 | ||||||
H200 | 54 | 59 | |||||||||||
15 | H075 | 12 | 60.64 | 59.27 | 67 | 50 | 21 | 26 | 27 | 6201ZZ×2 | 32 | 10 | |
H100 | 27 | 32 | |||||||||||
H150 | 15 | 40 | 45 | 30 | 6202ZZ×2 | 35 | 11 | ||||||
H200 | 54 | 59 | |||||||||||
16 | H075 | 12 | 64.68 | 63.31 | 70 | 56 | 21 | 26 | 27 | 6201ZZ×2 | 32 | 10 | |
H100 | 27 | 32 | 25 | 6001ZZ×2 | 28 | 8 | |||||||
H150 | 40 | 45 | |||||||||||
H200 | 54 | 59 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
16 | H100 | 15 | 64.68 | 63.31 | 70 | 56 | 27 | 32 | 29 | 6002ZZ×2 | 32 | 9 | |
H150 | 40 | 45 | |||||||||||
H200 | 54 | 59 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
18 | H100 | 20 | 72.77 | 71.39 | 80 | 60 | 27 | 32 | 37 | 6004ZZ×2 | 42 | 12 | |
H150 | 40 | 45 | |||||||||||
H200 | 54 | 59 | 41 | 6204ZZ×2 | 47 | 14 | |||||||
20 | H100 | 20 | 80.85 | 79.48 | 87 | 67 | 27 | 32 | 37 | 6004ZZ×2 | 42 | 12 | |
H150 | 40 | 45 | 41 | 6204ZZ×2 | 47 | 14 | |||||||
H200 | 54 | 59 | |||||||||||
22 | H100 | 20 | 88.94 | 87.56 | 95 | 75 | 27 | 32 | 37 | 6004ZZ×2 | 42 | 12 | |
H150 | 40 | 45 | 41 | 6204ZZ×2 | 47 | 14 | |||||||
H200 | 54 | 59 | |||||||||||
24 | H100 | 25 | 97.02 | 95.65 | 104 | 84 | 27 | 32 | 42 | 6005ZZ×2 | 47 | 12 | |
H150 | 40 | 45 | 46 | 6205ZZ×2 | 52 | 15 | |||||||
H200 | 54 | 59 | |||||||||||
25 | H100 | 25 | 101.06 | 99.69 | 111 | 90 | 27 | 32 | 42 | 6005ZZ×2 | 47 | 12 | |
H150 | 40 | 45 | 46 | 6205ZZ×2 | 52 | 15 | |||||||
H200 | 54 | 59 | |||||||||||
28 | H100 | 25 | 113.19 | 111.82 | 123 | 102 | 27 | 32 | 42 | 6005ZZ×2 | 47 | 12 | |
H150 | 30 | 40 | 45 | 56 | 6206ZZ×2 | 62 | 16 | ||||||
H200 | 54 | 59 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAATF14H075 |
E-LAATF14H100 |
E-LAATF14H150 |
E-LAATF14H200 |
E-LAATF16H075 |
E-LAATF16H100 |
E-LAATF16H150 |
E-LAATF16H200 |
E-LAATF18H075 |
E-LAATF20H075 |
E-LAATF22H075 |
E-LAATF24H075 |
E-LAATF25H075 |
E-LAATF28H075 |
E-LAATFW14-H075-12 |
E-LAATFW14-H100-12 |
E-LAATFW14-H150-15 |
E-LAATFW14-H200-15 |
E-LAATFW15-H075-12 |
E-LAATFW15-H100-12 |
E-LAATFW15-H150-15 |
E-LAATFW15-H200-15 |
E-LAATFW16-H075-12 |
E-LAATFW16-H100-12 |
E-LAATFW16-H100-15 |
E-LAATFW16-H150-12 |
E-LAATFW16-H150-15 |
E-LAATFW16-H200-12 |
E-LAATFW16-H200-15 |
E-LAATFW18-H100-20 |
E-LAATFW18-H150-20 |
E-LAATFW18-H200-20 |
E-LAATFW20-H100-20 |
E-LAATFW20-H150-20 |
E-LAATFW20-H200-20 |
E-LAATFW22-H100-20 |
E-LAATFW22-H150-20 |
E-LAATFW22-H200-20 |
E-LAATFW24-H100-25 |
E-LAATFW24-H150-25 |
E-LAATFW24-H200-25 |
E-LAATFW25-H100-25 |
E-LAATFW25-H150-25 |
E-LAATFW25-H200-25 |
E-LAATFW28-H100-25 |
E-LAATFW28-H150-30 |
E-LAATFW28-H200-30 |
E-LAKTFW14-H075-12 |
E-LAKTFW14-H100-12 |
E-LAKTFW14-H150-15 |
E-LAKTFW14-H200-15 |
E-LAKTFW15-H075-12 |
E-LAKTFW15-H100-12 |
E-LAKTFW15-H150-15 |
E-LAKTFW15-H200-15 |
E-LAKTFW16-H075-12 |
E-LAKTFW16-H100-12 |
E-LAKTFW16-H100-15 |
E-LAKTFW16-H150-12 |
E-LAKTFW16-H150-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth | Operating Belt Width (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|
144,330 VND | 4 Piece(s) | 11 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 14 | 0.75 | ||
151,016 VND | 4 Piece(s) | 11 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 14 | 1 | ||
157,728 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 14 | 1.5 | ||
164,439 VND | 4 Piece(s) | 11 Day(s) | 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 14 | 2 | ||
157,704 VND | 4 Piece(s) | 11 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 16 | 0.75 | ||
157,738 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 16 | 1 | ||
164,476 VND | 4 Piece(s) | 11 Day(s) | 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 16 | 1.5 | ||
171,215 VND | 4 Piece(s) | 11 Day(s) | 25.4 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 16 | 2 | ||
177,732 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 18 | 0.75 | ||
184,456 VND | 4 Piece(s) | 11 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 20 | 0.75 | ||
210,907 VND | 4 Piece(s) | 11 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 22 | 0.75 | ||
230,967 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 24 | 0.75 | ||
257,656 VND | 4 Piece(s) | 11 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 25 | 0.75 | ||
271,114 VND | 4 Piece(s) | 11 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 28 | 0.75 | ||
144,322 VND | 4 Piece(s) | 11 Day(s) | 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 14 | 0.75 | ||
144,354 VND | 4 Piece(s) | 11 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 14 | 1 | ||
151,064 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 14 | 1.5 | ||
164,439 VND | 4 Piece(s) | 11 Day(s) | 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 14 | 2 | ||
151,007 VND | 4 Piece(s) | 11 Day(s) | 19.1 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 15 | 0.75 | ||
151,045 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 15 | 1 | ||
164,431 VND | 4 Piece(s) | 11 Day(s) | 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 15 | 1.5 | ||
164,496 VND | 4 Piece(s) | 11 Day(s) | 25.4 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 15 | 2 | ||
157,696 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 16 | 0.75 | ||
157,725 VND | 4 Piece(s) | 11 Day(s) | 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 16 | 1 | ||
157,726 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 16 | 1 | ||
164,469 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 16 | 1.5 | ||
157,804 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 16 | 1.5 | ||
171,223 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 16 | 2 | ||
171,215 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 16 | 2 | ||
171,144 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 18 | 1 | ||
171,231 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 18 | 1.5 | ||
184,666 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 18 | 2 | ||
184,546 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 20 | 1 | ||
184,694 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 20 | 1.5 | ||
198,134 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 20 | 2 | ||
211,012 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 22 | 1 | ||
211,195 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 22 | 1.5 | ||
224,520 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 22 | 2 | ||
231,084 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 24 | 1 | ||
231,310 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 24 | 1.5 | ||
238,154 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 24 | 2 | ||
257,782 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 25 | 1 | ||
258,028 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 25 | 1.5 | ||
258,231 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 25 | 2 | ||
271,269 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 28 | 1 | ||
271,615 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | Both Sides Bearing | 28 | 1.5 | ||
278,517 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 50.8 | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | Both Sides Bearing | 28 | 2 | ||
157,645 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 19.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 14 | 0.75 | ||
164,339 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 14 | 1 | ||
171,049 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 38.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 14 | 1.5 | ||
177,764 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 50.8 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 14 | 2 | ||
164,332 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 19.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 15 | 0.75 | ||
164,368 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 25.4 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 15 | 1 | ||
171,091 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 38.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 15 | 1.5 | ||
177,817 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 50.8 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 15 | 2 | ||
177,681 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 19.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 16 | 0.75 | ||
177,710 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 16 | 1 | ||
177,711 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25.4 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 16 | 1 | ||
184,454 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 12 | Both Sides Bearing | 16 | 1.5 | ||
184,449 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 38.1 | [Aluminum] Aluminum Alloy | Hard Clear Anodize | 15 | Both Sides Bearing | 16 | 1.5 |
Loading...Tải…
Belt Type | H |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy