(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTF | 16 | AT10150 | 12 | 50.93 | 49.05 | 58 | 40 | 16.5 | 22.5 | 6.25 | 6201ZZ×1 | 32 | 10 |
AT10250 | 15 | 26.5 | 32.5 | 5.25 | 6202ZZ×2 | 35 | 11 | ||||||
20 | AT10150 | 12 | 63.66 | 61.8 | 67 | 50 | 16.5 | 22.5 | 6.25 | 6201ZZ×1 | 32 | 10 | |
AT10250 | 15 | 26.5 | 32.5 | 5.25 | 6202ZZ×2 | 35 | 11 | ||||||
22 | AT10150 | 15 | 70.03 | 68.15 | 80 | 60 | 16.5 | 22.5 | 5.75 | 6202ZZ×1 | 35 | 11 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTFW | 16 | AT10150 | 12 | 50.93 | 49.05 | 58 | 40 | 16.5 | 22.5 | 25 | 6001ZZ×2 | 28 | 8 |
AT10200 | 21.5 | 27.5 | |||||||||||
AT10250 | 26.5 | 32.5 | |||||||||||
AT10150 | 15 | 16.5 | 22.5 | 29 | 6002ZZ×2 | 32 | 9 | ||||||
AT10200 | 21.5 | 27.5 | |||||||||||
AT10250 | 26.5 | 32.5 | |||||||||||
18 | AT10250 | 15 | 57.3 | 55.45 | 61 | 45 | 26.5 | 32.5 | 30 | 6202ZZ×2 | 35 | 11 | |
20 | AT10200 | 15 | 63.66 | 61.8 | 67 | 50 | 21.5 | 27.5 | 29 | 6002ZZ×2 | 32 | 9 | |
AT10250 | 26.5 | 32.5 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
26 | AT10250 | 20 | 82.76 | 80.9 | 87 | 67 | 26.5 | 32.5 | 41 | 6204ZZ×2 | 47 | 14 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAHTF16-AT10150 |
E-LAHTF16-AT10250 |
E-LAHTF20-AT10150 |
E-LAHTF20-AT10250 |
E-LAHTF22-AT10150 |
E-LAHTFW16-AT10150-12 |
E-LAHTFW16-AT10150-15 |
E-LAHTFW16-AT10200-12 |
E-LAHTFW16-AT10200-15 |
E-LAHTFW16-AT10250-12 |
E-LAHTFW16-AT10250-15 |
E-LAHTFW18-AT10250-15 |
E-LAHTFW20-AT10200-15 |
E-LAHTFW20-AT10250-15 |
E-LAHTFW26-AT10250-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|
137,591 VND | 4 Piece(s) | 11 Day(s) | 15 | 12 | Central Bearing | 16 | ||
144,317 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | 15 | Central Bearing | 16 | ||
177,624 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | 12 | Central Bearing | 20 | ||
191,040 VND | 4 Piece(s) | 11 Day(s) | 19.1 ~ 25 | 15 | Central Bearing | 20 | ||
190,983 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | 15 | Central Bearing | 22 | ||
137,607 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 15 | 12 | Both Sides Bearing | 16 | ||
137,613 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 15 | 15 | Both Sides Bearing | 16 | ||
144,283 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 20 | 12 | Both Sides Bearing | 16 | ||
144,288 VND | 4 Piece(s) | 11 Day(s) | 6.4 ~ 20 | 15 | Both Sides Bearing | 16 | ||
150,961 VND | 4 Piece(s) | 11 Day(s) | 4.8 ~ 25 | 12 | Both Sides Bearing | 16 | ||
150,963 VND | 4 Piece(s) | 11 Day(s) | 7.9 ~ 25 | 15 | Both Sides Bearing | 16 | ||
171,004 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | 15 | Both Sides Bearing | 18 | ||
184,334 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 20 | 15 | Both Sides Bearing | 20 | ||
191,040 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 25 | 15 | Both Sides Bearing | 20 | ||
264,278 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 25 | 20 | Both Sides Bearing | 26 |
Loading...Tải…
Belt Type | T10 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy