(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LKHTF | E-LKHTFW | Hard Clear Anodize*1 | |||
E-LBHTF | E-LBHTFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMHTF | E-LMHTFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTF E-LKHTF E-LBHTF E-LMHTF | 20 | S8M150 | 12 | 50.93 | 49.56 | 58 | 40 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 |
S8M250 | 15 | 28 | 33 | 5.5 | 6202ZZ×2 | 35 | 11 | ||||||
22 | S8M150 | 12 | 56.02 | 54.65 | 61 | 45 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 | |
24 | S8M150 | 12 | 61.12 | 59.74 | 67 | 50 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 | |
S8M250 | 28 | 33 | 6.5 | 6201ZZ×2 | |||||||||
S8M300 | 15 | 33 | 38 | 8 | 6202ZZ×2 | 35 | 11 | ||||||
S8M400 | 44 | 49 | 13.5 | ||||||||||
25 | S8M150 | 15 | 63.66 | 62.29 | 70 | 56 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
26 | S8M150 | 15 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
28 | S8M150 | 15 | 71.3 | 69.93 | 80 | 60 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
30 | S8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
S8M250 | 28 | 33 | 5.5 | 6202ZZ×2 | |||||||||
S8M300 | 20 | 33 | 38 | 5 | 6204ZZ×2 | 47 | 14 | ||||||
S8M400 | 44 | 49 | 10.5 | ||||||||||
32 | S8M150 | 20 | 81.49 | 80.12 | 87 | 67 | 17 | 22 | 4 | 6204ZZ×1 | 47 | 14 | |
34 | S8M150 | 20 | 86.58 | 85.21 | 95 | 75 | 17 | 22 | 4 | 6204ZZ×1 | 47 | 14 | |
40 | S8M150 | 25 | 101.86 | 100.49 | 111 | 90 | 17 | 22 | 3.5 | 6205ZZ×1 | 52 | 15 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTFW E-LKHTFW E-LBHTFW E-LMHTFW | 22 | S8M250 | 12 | 56.02 | 54.65 | 61 | 45 | 28 | 33 | 27 | 6201ZZ×2 | 32 | 10 |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
24 | S8M250 | 12 | 61.12 | 59.74 | 67 | 50 | 28 | 33 | 27 | 6201ZZ×2 | 32 | 10 | |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
25 | S8M250 | 12 | 63.66 | 62.29 | 70 | 56 | 28 | 33 | 27 | 6201ZZ×2 | 32 | 10 | |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
26 | S8M150 | 12 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
S8M250 | 28 | 33 | |||||||||||
S8M300 | 33 | 38 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
S8M400 | 44 | 49 | |||||||||||
28 | S8M250 | 15 | 71.3 | 69.93 | 80 | 60 | 28 | 33 | 30 | 6202ZZ×2 | 35 | 11 | |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
30 | S8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
S8M250 | 28 | 33 | |||||||||||
S8M300 | 33 | 38 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
S8M400 | 44 | 49 | |||||||||||
30 | S8M250 | 20 | 76.39 | 75.02 | 87 | 67 | 28 | 33 | 37 | 6004ZZ×2 | 42 | 12 | |
S8M300 | 33 | 38 | 41 | 6204ZZ×2 | 47 | 14 | |||||||
S8M400 | 44 | 49 | |||||||||||
32 | S8M250 | 20 | 81.49 | 80.12 | 87 | 67 | 28 | 33 | 41 | 6204ZZ×2 | 47 | 14 | |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
34 | S8M250 | 20 | 86.58 | 85.21 | 95 | 75 | 28 | 33 | 41 | 6204ZZ×2 | 47 | 14 | |
S8M300 | 33 | 38 | |||||||||||
S8M400 | 44 | 49 | |||||||||||
40 | S8M250 | 25 | 101.86 | 100.49 | 111 | 90 | 28 | 33 | 43 | 6005ZZ×2 | 47 | 12 | |
S8M300 | 33 | 38 | 47 | 6205ZZ×2 | 52 | 15 | |||||||
S8M400 | 44 | 49 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAHTF20S8M150 |
E-LAHTF20S8M250 |
E-LAHTF22S8M150 |
E-LAHTF24S8M150 |
E-LAHTF24S8M250 |
E-LAHTF24S8M300 |
E-LAHTF24S8M400 |
E-LAHTF25S8M150 |
E-LAHTF26S8M150 |
E-LAHTF28S8M150 |
E-LAHTF30S8M150 |
E-LAHTF30S8M250 |
E-LAHTF30S8M300 |
E-LAHTF30S8M400 |
E-LAHTF32S8M150 |
E-LAHTF34S8M150 |
E-LAHTF40S8M150 |
E-LAHTFW22-S8M250-12 |
E-LAHTFW22-S8M300-12 |
E-LAHTFW22-S8M400-12 |
E-LAHTFW24-S8M250-12 |
E-LAHTFW24-S8M300-12 |
E-LAHTFW24-S8M400-12 |
E-LAHTFW25-S8M250-12 |
E-LAHTFW25-S8M300-12 |
E-LAHTFW25-S8M400-12 |
E-LAHTFW26-S8M150-12 |
E-LAHTFW26-S8M250-12 |
E-LAHTFW26-S8M300-12 |
E-LAHTFW26-S8M400-12 |
E-LAHTFW28-S8M250-15 |
E-LAHTFW28-S8M300-15 |
E-LAHTFW28-S8M400-15 |
E-LAHTFW30-S8M150-15 |
E-LAHTFW30-S8M250-15 |
E-LAHTFW30-S8M250-20 |
E-LAHTFW30-S8M300-15 |
E-LAHTFW30-S8M300-20 |
E-LAHTFW30-S8M400-15 |
E-LAHTFW30-S8M400-20 |
E-LAHTFW32-S8M250-20 |
E-LAHTFW32-S8M300-20 |
E-LAHTFW32-S8M400-20 |
E-LAHTFW34-S8M250-20 |
E-LAHTFW34-S8M300-20 |
E-LAHTFW34-S8M400-20 |
E-LAHTFW40-S8M250-25 |
E-LAHTFW40-S8M300-25 |
E-LAHTFW40-S8M400-25 |
E-LBHTF20S8M150 |
E-LBHTF20S8M250 |
E-LBHTF22S8M150 |
E-LBHTF24S8M150 |
E-LBHTF24S8M250 |
E-LBHTF24S8M300 |
E-LBHTF24S8M400 |
E-LBHTF25S8M150 |
E-LBHTF26S8M150 |
E-LBHTF28S8M150 |
E-LBHTF30S8M150 |
E-LBHTF30S8M250 |
E-LBHTF30S8M300 |
E-LBHTF30S8M400 |
E-LBHTF32S8M150 |
E-LBHTF34S8M150 |
E-LBHTF40S8M150 |
E-LBHTFW22-S8M250-12 |
E-LBHTFW22-S8M300-12 |
E-LBHTFW22-S8M400-12 |
E-LBHTFW24-S8M250-12 |
E-LBHTFW24-S8M300-12 |
E-LBHTFW24-S8M400-12 |
E-LBHTFW25-S8M250-12 |
E-LBHTFW25-S8M300-12 |
E-LBHTFW25-S8M400-12 |
E-LBHTFW26-S8M150-12 |
E-LBHTFW26-S8M250-12 |
E-LBHTFW26-S8M300-12 |
E-LBHTFW26-S8M400-12 |
E-LBHTFW28-S8M250-15 |
E-LBHTFW28-S8M300-15 |
E-LBHTFW28-S8M400-15 |
E-LBHTFW30-S8M150-15 |
E-LBHTFW30-S8M250-15 |
E-LBHTFW30-S8M250-20 |
E-LBHTFW30-S8M300-15 |
E-LBHTFW30-S8M300-20 |
E-LBHTFW30-S8M400-15 |
E-LBHTFW30-S8M400-20 |
E-LBHTFW32-S8M250-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
124,267 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 20 | ||
137,661 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 20 | ||
144,275 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 22 | ||
144,303 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 24 | ||
144,394 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 24 | ||
171,064 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 24 | ||
210,819 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 24 | ||
150,974 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 25 | ||
157,651 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 26 | ||
171,003 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 28 | ||
217,403 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | ||
224,203 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | ||
230,948 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 30 | ||
264,331 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 30 | ||
224,112 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 32 | ||
230,809 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 34 | ||
257,582 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Central Bearing | 40 | ||
137,694 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
164,359 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
191,050 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
177,701 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
177,726 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
191,107 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
177,721 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
177,749 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
191,138 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
170,991 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
177,728 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
191,098 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
224,208 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
191,113 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
217,530 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
257,580 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
237,410 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
237,511 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
237,535 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
257,554 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
257,554 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
277,636 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
277,655 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
244,291 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
277,639 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
291,057 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
290,976 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
311,012 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
337,768 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
391,039 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
428,474 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
441,960 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
131,032 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 20 | ||
137,818 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 20 | ||
137,764 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 22 | ||
144,499 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 24 | ||
151,378 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 24 | ||
164,748 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 24 | ||
184,881 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 24 | ||
144,511 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 25 | ||
151,214 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 26 | ||
157,964 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 28 | ||
178,044 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | ||
185,060 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | ||
198,410 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 30 | ||
218,348 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 30 | ||
198,040 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 32 | ||
231,189 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 34 | ||
244,989 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 25 | Central Bearing | 40 | ||
144,604 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
151,323 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
164,773 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
184,687 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
184,761 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
198,248 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
184,746 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 | ||
184,829 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 | ||
198,338 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 | ||
164,619 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 26 | ||
191,488 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 26 | ||
191,566 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 26 | ||
218,149 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 26 | ||
198,242 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 28 | ||
211,405 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 28 | ||
231,626 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 28 | ||
217,817 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 30 | ||
231,435 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 30 | ||
231,365 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Both Sides Bearing | 30 | ||
244,877 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 30 | ||
244,773 VND | 4 Piece(s) | 11 Day(s) | 30 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Both Sides Bearing | 30 | ||
258,483 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Both Sides Bearing | 30 | ||
258,317 VND | 4 Piece(s) | 11 Day(s) | 40 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Both Sides Bearing | 30 | ||
238,166 VND | 4 Piece(s) | 11 Day(s) | 25 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Both Sides Bearing | 32 |
Loading...Tải…
Belt Type | S8M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy