(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LKHTF | E-LKHTFW | Hard Clear Anodize*1 | |||
E-LBHTF | E-LBHTFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMHTF | E-LMHTFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTF E-LKHTF E-LBHTF E-LMHTF | 16 | S5M100 | 6 | 25.46 | 24.5 | 32 | 20 | 11 | 16 | 5 | 606ZZ×1 | 17 | 6 |
18 | S5M100 | 8 | 28.65 | 27.69 | 33 | 22 | 11 | 16 | 5 | 698ZZ×1 | 19 | 6 | |
20 | S5M100 | 8 | 31.83 | 30.87 | 36 | 24 | 11 | 16 | 5 | 698ZZ×1 | 19 | 6 | |
S5M150 | 17 | 22 | 5 | 698ZZ×2 | |||||||||
22 | S5M100 | 8 | 35.01 | 34.05 | 40 | 27 | 11 | 16 | 4 | 628ZZ×1 | 24 | 8 | |
S5M150 | 17 | 22 | 3 | 628ZZ×2 | |||||||||
24 | S5M100 | 10 | 38.2 | 37.24 | 45 | 30 | 11 | 16 | 4 | 6000ZZ×1 | 26 | 8 | |
S5M150 | 17 | 22 | 3 | 6000ZZ×2 | |||||||||
25 | S5M100 | 10 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 4 | 6000ZZ×1 | 26 | 8 | |
S5M150 | 17 | 22 | 3 | 6000ZZ×2 | |||||||||
26 | S5M100 | 10 | 41.38 | 40.42 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZ×1 | 30 | 9 | |
28 | S5M100 | 10 | 44.56 | 43.6 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZ×1 | 30 | 9 | |
S5M150 | 17 | 22 | 6.5 | ||||||||||
30 | S5M100 | 12 | 47.75 | 46.79 | 52 | 36 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
S5M150 | 17 | 22 | 6 | ||||||||||
32 | S5M100 | 12 | 50.93 | 49.97 | 55 | 40 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
S5M150 | 10 | 17 | 22 | 3 | 6000ZZ×2 | 26 | 8 | ||||||
36 | S5M100 | 12 | 57.3 | 56.34 | 61 | 45 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
40 | S5M100 | 12 | 63.66 | 62.7 | 67 | 50 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTFW E-LKHTFW E-LBHTFW E-LMHTFW | 16 | S5M150 | 6 | 25.46 | 24.5 | 32 | 20 | 17 | 22 | 14.5 | 606ZZ×2 | 17 | 6 |
S5M250 | 27 | 32 | |||||||||||
18 | S5M150 | 8 | 28.65 | 27.69 | 33 | 22 | 17 | 22 | 16.5 | 698ZZ×2 | 19 | 6 | |
S5M250 | 27 | 32 | |||||||||||
20 | S5M150 | 8 | 31.83 | 30.87 | 36 | 24 | 17 | 22 | 16.5 | 698ZZ×2 | 19 | 6 | |
S5M250 | 27 | 32 | |||||||||||
22 | S5M150 | 8 | 35.01 | 34.05 | 40 | 27 | 17 | 22 | 19.5 | 608ZZ×2 | 22 | 7 | |
S5M250 | 27 | 32 | |||||||||||
24 | S5M150 | 8 | 38.2 | 37.24 | 45 | 30 | 17 | 22 | 19.5 | 608ZZ×2 | 22 | 7 | |
S5M250 | 27 | 32 | |||||||||||
25 | S5M100 | 6 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 13 | 696ZZ×2 | 15 | 5 | |
S5M150 | 17 | 22 | |||||||||||
S5M250 | 27 | 32 | 14.5 | 606ZZ×2 | 17 | 6 | |||||||
25 | S5M100 | 8 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 16.5 | 698ZZ×2 | 19 | 6 | |
S5M150 | 17 | 22 | |||||||||||
S5M250 | 27 | 32 | 19.5 | 608ZZ×2 | 22 | 7 | |||||||
26 | S5M150 | 10 | 41.38 | 40.42 | 48 | 35 | 17 | 22 | 25 | 6200ZZ×2 | 30 | 9 | |
S5M250 | 27 | 32 | |||||||||||
28 | S5M100 | 10 | 44.56 | 43.6 | 48 | 35 | 11 | 16 | 19.5 | 6900ZZ×2 | 22 | 6 | |
S5M150 | 17 | 22 | |||||||||||
S5M250 | 27 | 32 | 25 | 6200ZZ×2 | 30 | 9 | |||||||
30 | S5M150 | 12 | 47.75 | 46.79 | 52 | 36 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
S5M250 | 27 | 32 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
32 | S5M150 | 12 | 50.93 | 49.97 | 55 | 40 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
S5M250 | 27 | 32 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
36 | S5M150 | 15 | 57.3 | 56.34 | 61 | 45 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
S5M250 | 27 | 32 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
40 | S5M150 | 15 | 63.66 | 62.7 | 67 | 50 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
S5M250 | 27 | 32 | 30 | 6202ZZ×2 | 35 | 11 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAHTF16S5M100 |
E-LAHTF18S5M100 |
E-LAHTF20S5M100 |
E-LAHTF20S5M150 |
E-LAHTF22S5M100 |
E-LAHTF22S5M150 |
E-LAHTF24S5M100 |
E-LAHTF24S5M150 |
E-LAHTF25S5M100 |
E-LAHTF25S5M150 |
E-LAHTF26S5M100 |
E-LAHTF28S5M100 |
E-LAHTF28S5M150 |
E-LAHTF30S5M100 |
E-LAHTF30S5M150 |
E-LAHTF32S5M100 |
E-LAHTF32S5M150 |
E-LAHTF36S5M100 |
E-LAHTF40S5M100 |
E-LAHTFW16-S5M150-6 |
E-LAHTFW16-S5M250-6 |
E-LAHTFW18-S5M150-8 |
E-LAHTFW18-S5M250-8 |
E-LAHTFW20-S5M150-8 |
E-LAHTFW20-S5M250-8 |
E-LAHTFW22-S5M150-8 |
E-LAHTFW22-S5M250-8 |
E-LAHTFW24-S5M150-8 |
E-LAHTFW24-S5M250-8 |
E-LAHTFW25-S5M100-6 |
E-LAHTFW25-S5M100-8 |
E-LAHTFW25-S5M150-6 |
E-LAHTFW25-S5M150-8 |
E-LAHTFW25-S5M250-6 |
E-LAHTFW25-S5M250-8 |
E-LAHTFW26-S5M150-10 |
E-LAHTFW26-S5M250-10 |
E-LAHTFW28-S5M100-10 |
E-LAHTFW28-S5M150-10 |
E-LAHTFW28-S5M250-10 |
E-LAHTFW30-S5M150-12 |
E-LAHTFW30-S5M250-12 |
E-LAHTFW32-S5M150-12 |
E-LAHTFW32-S5M250-12 |
E-LAHTFW36-S5M150-15 |
E-LAHTFW36-S5M250-15 |
E-LAHTFW40-S5M150-15 |
E-LAHTFW40-S5M250-15 |
E-LBHTF16S5M100 |
E-LBHTF18S5M100 |
E-LBHTF20S5M100 |
E-LBHTF20S5M150 |
E-LBHTF22S5M100 |
E-LBHTF22S5M150 |
E-LBHTF24S5M100 |
E-LBHTF24S5M150 |
E-LBHTF25S5M100 |
E-LBHTF25S5M150 |
E-LBHTF26S5M100 |
E-LBHTF28S5M100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
84,217 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 16 | ||
84,221 VND | 4 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 18 | ||
84,226 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 20 | ||
84,242 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 20 | ||
84,236 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 22 | ||
87,590 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 22 | ||
87,573 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 24 | ||
90,929 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 24 | ||
90,907 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 25 | ||
90,934 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 25 | ||
90,917 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 26 | ||
97,586 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 28 | ||
97,629 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 28 | ||
104,259 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 30 | ||
104,273 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 30 | ||
110,929 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 32 | ||
110,962 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 32 | ||
110,951 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 36 | ||
124,299 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 40 | ||
84,226 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | ||
87,565 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | ||
84,231 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | ||
87,572 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | ||
84,242 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | ||
87,583 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | ||
84,254 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | ||
87,598 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | ||
90,925 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | ||
94,274 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | ||
90,910 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
90,914 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | ||
90,926 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
90,926 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | ||
94,283 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | ||
94,281 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | ||
90,954 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | ||
94,300 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | ||
97,586 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | ||
97,603 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | ||
100,979 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | ||
104,287 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | ||
110,993 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | ||
110,961 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | ||
117,674 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | ||
137,645 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 36 | ||
144,364 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 36 | ||
137,679 VND | 4 Piece(s) | 11 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 40 | ||
151,074 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 40 | ||
84,231 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 6 | Central Bearing | 16 | ||
84,240 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Central Bearing | 18 | ||
84,257 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Central Bearing | 20 | ||
87,623 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Central Bearing | 20 | ||
87,597 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Central Bearing | 22 | ||
90,969 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 8 | Central Bearing | 22 | ||
90,938 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 24 | ||
94,320 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 24 | ||
90,948 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 25 | ||
94,338 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 25 | ||
90,951 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 26 | ||
97,640 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 10 | Central Bearing | 28 |
Loading...Tải…
Belt Type | S5M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy