(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | No. | MA | MB | ME | MF | MG | MH | MJ | MK | Radial Compensation |
E-MCCRF | M3-0.5 | 23.5 | 7.5 | 12.8 | 5.5 | 2.4 | 4 | M3×0.5 | ±5° | 0.5 |
M4-0.7 | 26 | 9.5 | 12.8 | 6 | 3 | 4 | M4×0.7 | ±5° | 0.5 | |
M5-0.8 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M5×0.8 | ±5° | 0.5 | |
M6-1.0 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M6×1.0 | ±5° | 0.5 | |
M8-1.25 | 51 | 20 | 24 | 10.5 | 6 | 8 | M8×1.25 | ±5° | 0.5 | |
M10-1.25 | 58 | 22 | 26 | 11 | 6 | 10 | M10×1.25 | ±5° | 0.5 | |
M12-1.25 | 58 | 22 | 28 | 11.5 | 7 | 12 | M12×1.25 | ±5° | 0.5 | |
M14-1.5 | 70 | 22.5 | 34.5 | 16 | 8 | 15 | M14×1.5 | ±5° | 0.75 | |
M16-1.5 | 90 | 27 | 44.5 | 19 | 8 | 17 | M16×1.5 | ±5° | 0.75 | |
M18-1.5 | 92 | 27 | 44.5 | 21 | 11 | 18 | M18×1.5 | ±5° | 1 | |
M20-1.5 | 102 | 29 | 53 | 22 | 10 | 22 | M20×1.5 | ±5° | 1.25 | |
M22-1.5 | 102 | 32 | 53 | 25 | 13 | 22 | M22X1.5 | ±5° | 1.25 | |
M26-1.5 | 120 | 32 | 59.5 | 25 | 13 | 27 | M26X1.5 | ±5° | 2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Applicable Cylinder Rod Thread Dia. D (Ø) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) |
---|---|---|---|---|---|---|---|---|---|
28,393 VND | 1 Piece(s) | Available | Same day | [M3 ~ M8] M3 | [0.5~0.8] 0.5 | M3X0.5 | M3 | 0.5 | |
28,393 VND | 1 Piece(s) | Available | Same day | [M3 ~ M8] M4 | [0.5~0.8] 0.7 | M4X0.7 | M4 | 0.7 | |
33,718 VND | 1 Piece(s) | Available | Same day | [M3 ~ M8] M5 | [0.5~0.8] 0.8 | M5X0.8 | M5 | 0.8 | |
33,718 VND | 1 Piece(s) | Available | Same day | [M3 ~ M8] M6 | [1~1.75] 1.0 | M6X1.0 | M6 | 1 | |
85,922 VND | 1 Piece(s) | Available | Same day | [M3 ~ M8] M8 | [1~1.75] 1.25 | M8X1.25 | M8 | 1.25 | |
93,819 VND | 1 Piece(s) | Available | Same day | [M10 ~ M18] M10 | [1~1.75] 1.25 | M10X1.25 | M10 | 1.25 | |
83,246 VND | 1 Piece(s) | Available | Same day | [M10 ~ M18] M12 | [1~1.75] 1.25 | M12X1.25 | M12 | 1.25 | |
115,002 VND | 1 Piece(s) | Available | Same day | [M10 ~ M18] M14 | [1~1.75] 1.5 | M14X1.5 | M14 | 1.5 | |
146,772 VND | 1 Piece(s) | Available | Same day | [M10 ~ M18] M16 | [1~1.75] 1.5 | M16X1.5 | M16 | 1.5 | |
200,191 VND | 1 Piece(s) | Available | Same day | [M10 ~ M18] M18 | [1~1.75] 1.5 | M18X1.5 | M18 | 1.5 | |
162,685 VND | 1 Piece(s) | Available | 6 Day(s) | [M20 ~ M26] M20 | [1~1.75] 1.5 | M20X1.5 | M20 | 1.5 | |
242,541 VND | 2 Piece(s) | Available | 6 Day(s) | [M20 ~ M26] M22 | [1~1.75] 1.5 | M22X1.5 | M22 | 1.5 | |
495,631 VND | 2 Piece(s) | Available | 6 Day(s) | [M20 ~ M26] M26 | [1~1.75] 1.5 | M26X1.5 | M26 | 1.5 |
Loading...Tải…
Type | No. | MA | MB | ME | MF | MG | MH | MJ | MK | Radial Compensation |
E-MCCRF | M3-0.5 | 23.5 | 7.5 | 12.8 | 5.5 | 2.4 | 4 | M3×0.5 | ±5° | 0.5 |
M4-0.7 | 26 | 9.5 | 12.8 | 6 | 3 | 4 | M4×0.7 | ±5° | 0.5 | |
M5-0.8 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M5×0.8 | ±5° | 0.5 | |
M6-1.0 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M6×1.0 | ±5° | 0.5 | |
M8-1.25 | 51 | 20 | 24 | 10.5 | 6 | 8 | M8×1.25 | ±5° | 0.5 | |
M10-1.25 | 58 | 22 | 26 | 11 | 6 | 10 | M10×1.25 | ±5° | 0.5 | |
M12-1.25 | 58 | 22 | 28 | 11.5 | 7 | 12 | M12×1.25 | ±5° | 0.5 | |
M14-1.5 | 70 | 22.5 | 34.5 | 16 | 8 | 15 | M14×1.5 | ±5° | 0.75 | |
M16-1.5 | 90 | 27 | 44.5 | 19 | 8 | 17 | M16×1.5 | ±5° | 0.75 | |
M18-1.5 | 92 | 27 | 44.5 | 21 | 11 | 18 | M18×1.5 | ±5° | 1 | |
M20-1.5 | 102 | 29 | 53 | 22 | 10 | 22 | M20×1.5 | ±5° | 1.25 | |
M22-1.5 | 102 | 32 | 53 | 25 | 13 | 22 | M22X1.5 | ±5° | 1.25 | |
M26-1.5 | 120 | 32 | 59.5 | 25 | 13 | 27 | M26X1.5 | ±5° | 2 |
Type | Floating Joints / Cylinder Connector / Slide | Applicable Cylinder | Air Cylinder | Operating Temperature Range(°C) | -20::70 |