(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Cylinder I.D. (mm) | A | AB | AC | B | BA | C | CA | D | DA | G | H | P1 | JB | K | KB | M | MB | N | P | PA | PB | R |
10 | 58 | 12 | 46 | 42 | 41 | 17 | 16 | 6 | 7 | 18 | 5 | Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.5 | 10 | M3×0.5 | 26 | M3×0.5 | 34 | 15 | M5×0.8 | 20 | 10 | 2.5 |
16 | 68 | 15 | 53 | 54 | 53 | 21 | 20 | 8 | 7 | 24 | 6 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 20 | M4×0.7 Depth 5 | 34 | M4×0.7 | 47 | 15 | M5×0.8 | 22 | 11 | 3 |
20 | 78 | 20 | 58 | 62 | 61 | 25 | 24 | 10 | 10 | 28 | 8 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 20 | M4×0.7 Depth 5 | 44 | M4×0.7 | 55 | 15 | M5×0.8 | 25 | 12 | 3.5 |
25 | 81 | 19 | 62 | 73 | 72 | 30 | 29 | 12 | 9 | 34 | 10 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 30 | M4×0.7 Depth 6 | 56 | M4×0.7 | 66 | 15 | M5×0.8 | 27 | 12 | 6 |
32 | 108 | 30 | 78 | 96 | 94 | 40 | 38 | 16 | 13 | 42 | 14 | Two-Sided: φ9 Depth: 13.2 Through Hole: φ5.5 | 35 | M8×1.25 Depth 10 | 72 | M6×1 | 83 | 17 | G1/8 | 40(35) | 14 | 10 |
Cylinder I.D. (mm) | L | LB | LC | |||||||||||||
10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | |||
10 | Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.5 | 30 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | - | - | - | - | 34 |
16 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 87.5 | 100 | 112.5 | 125 | 47 |
20 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 35 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 87.5 | 100 | 112.5 | 125 | 55 |
25 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 40 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 85 | 92.5 | 105 | 117.5 | 130 | 66 |
32 | Two-Sided: φ9 Depth: 5.5 Through Hole: φ5.5 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 102.5 | 115 | 127.5 | 140 | 83 |
Part Number | ![]() | Magnetic Switch* | Non-rotating Accuracy | ||
![]() | ![]() | ![]() | ![]() | ||
E-MTN | 10 | 10 20 30 40 50 60 70 80 90 100 | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 | ±0.04° |
16 | 10 20 30 40 50 60 70 80 90 100 125 150 175 200 | ±0.03° | |||
20 | |||||
25 | |||||
32 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
10 | Push | 157.1 | 15.7 | 31.4 | 47.1 | 62.8 | 78.5 | 94.2 | 110.0 |
Pull | 100.5 | 10.1 | 20.1 | 30.2 | 40.2 | 50.3 | 60.3 | 70.4 | |
16 | Push | 402.1 | 40.2 | 80.4 | 120.6 | 160.8 | 201.1 | 241.3 | 281.5 |
Pull | 301.6 | 30.2 | 60.3 | 90.5 | 120.6 | 150.8 | 181.0 | 211.1 | |
20 | Push | 628.3 | 62.8 | 125.7 | 188.5 | 251.3 | 314.2 | 377.0 | 439.8 |
Pull | 471.2 | 47.1 | 94.2 | 141.4 | 188.5 | 235.6 | 282.7 | 329.9 | |
25 | Push | 981.7 | 98.2 | 196.3 | 294.5 | 392.7 | 490.9 | 589.0 | 687.2 |
Pull | 755.6 | 75.6 | 151.1 | 226.7 | 302.2 | 377.8 | 453.3 | 528.9 | |
32 | Push | 1608.5 | 160.8 | 321.7 | 482.5 | 643.4 | 804.2 | 965.1 | 1125.9 |
Pull | 1206.4 | 120.6 | 241.3 | 361.9 | 482.5 | 603.2 | 723.8 | 844.5 |
Cylinder I.D. (mm) | 10~32 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Adjustable Stroke (mm) | -5~0 |
Stroke Tolerance Range | 0~100![]() ![]() |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Part Number |
---|
E-MTN25-50-DJP2 |
E-MTN25-50-DJP2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D. (Ø) | Stroke (St) (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Environment, Applications | Operating Pressure (MPa) | Cylinder Magnetic Ring | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
644,192 VND | 1 Piece(s) | Available | 6 Day(s) | 25 | 50 | Dual-Rod | [Block Shape] Block Shape | [Double Acting] Double Acting | Standard | 0.15~0.8 | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | |
- | 1 Piece(s) | 10 Day(s) | 25 | 50 | Dual-Rod | [Block Shape] Block Shape | [Double Acting] Double Acting | Standard | 0.15~0.8 | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 |
Loading...Tải…
Cylinder I.D. (mm) | A | AB | AC | B | BA | C | CA | D | DA | G | H | P1 | JB | K | KB | M | MB | N | P | PA | PB | R |
10 | 58 | 12 | 46 | 42 | 41 | 17 | 16 | 6 | 7 | 18 | 5 | Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.5 | 10 | M3×0.5 | 26 | M3×0.5 | 34 | 15 | M5×0.8 | 20 | 10 | 2.5 |
16 | 68 | 15 | 53 | 54 | 53 | 21 | 20 | 8 | 7 | 24 | 6 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 20 | M4×0.7 Depth 5 | 34 | M4×0.7 | 47 | 15 | M5×0.8 | 22 | 11 | 3 |
20 | 78 | 20 | 58 | 62 | 61 | 25 | 24 | 10 | 10 | 28 | 8 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 20 | M4×0.7 Depth 5 | 44 | M4×0.7 | 55 | 15 | M5×0.8 | 25 | 12 | 3.5 |
25 | 81 | 19 | 62 | 73 | 72 | 30 | 29 | 12 | 9 | 34 | 10 | Two-Sided: φ7.5 Depth: 7.2 Through Hole: φ4.5 | 30 | M4×0.7 Depth 6 | 56 | M4×0.7 | 66 | 15 | M5×0.8 | 27 | 12 | 6 |
32 | 108 | 30 | 78 | 96 | 94 | 40 | 38 | 16 | 13 | 42 | 14 | Two-Sided: φ9 Depth: 13.2 Through Hole: φ5.5 | 35 | M8×1.25 Depth 10 | 72 | M6×1 | 83 | 17 | G1/8 | 40(35) | 14 | 10 |
Cylinder I.D. (mm) | L | LB | LC | |||||||||||||
10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | |||
10 | Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.5 | 30 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | - | - | - | - | 34 |
16 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 87.5 | 100 | 112.5 | 125 | 47 |
20 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 35 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 87.5 | 100 | 112.5 | 125 | 55 |
25 | Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.5 | 40 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 85 | 92.5 | 105 | 117.5 | 130 | 66 |
32 | Two-Sided: φ9 Depth: 5.5 Through Hole: φ5.5 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 102.5 | 115 | 127.5 | 140 | 83 |
Part Number | ![]() | Magnetic Switch* | Non-rotating Accuracy | ||
![]() | ![]() | ![]() | ![]() | ||
E-MTN | 10 | 10 20 30 40 50 60 70 80 90 100 | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 | ±0.04° |
16 | 10 20 30 40 50 60 70 80 90 100 125 150 175 200 | ±0.03° | |||
20 | |||||
25 | |||||
32 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
10 | Push | 157.1 | 15.7 | 31.4 | 47.1 | 62.8 | 78.5 | 94.2 | 110.0 |
Pull | 100.5 | 10.1 | 20.1 | 30.2 | 40.2 | 50.3 | 60.3 | 70.4 | |
16 | Push | 402.1 | 40.2 | 80.4 | 120.6 | 160.8 | 201.1 | 241.3 | 281.5 |
Pull | 301.6 | 30.2 | 60.3 | 90.5 | 120.6 | 150.8 | 181.0 | 211.1 | |
20 | Push | 628.3 | 62.8 | 125.7 | 188.5 | 251.3 | 314.2 | 377.0 | 439.8 |
Pull | 471.2 | 47.1 | 94.2 | 141.4 | 188.5 | 235.6 | 282.7 | 329.9 | |
25 | Push | 981.7 | 98.2 | 196.3 | 294.5 | 392.7 | 490.9 | 589.0 | 687.2 |
Pull | 755.6 | 75.6 | 151.1 | 226.7 | 302.2 | 377.8 | 453.3 | 528.9 | |
32 | Push | 1608.5 | 160.8 | 321.7 | 482.5 | 643.4 | 804.2 | 965.1 | 1125.9 |
Pull | 1206.4 | 120.6 | 241.3 | 361.9 | 482.5 | 603.2 | 723.8 | 844.5 |
Cylinder I.D. (mm) | 10~32 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Adjustable Stroke (mm) | -5~0 |
Stroke Tolerance Range | 0~100![]() ![]() |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Operating Temperature Range(°C) | -20::70 | Buffer Type | With Air Buffer |