(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Dual Rod Cylinders MTN Series (Part Number)

Dual Rod Cylinders MTN Series
  • Volume Discount
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
  • [Important Notice] VN & EN
    VN :Dual Rod Cylinders MTN Series sẽ bị ngừng bán hàng từ ngày 1 tháng 8 năm 2024. Xin quý khách hãy tham khảo nhóm hàng MGPW cho việc thay thế.
    EN :Dual Rod Cylinders MTN Series will be discountinued from 2024 Aug 1st. Please check MGPW type for replacemment products.



Product Overview of Other Cylinders

Other Cylinders is a cylinder product. The piston rod is pushed by compressed air to provide power.
The MTN series is a dual rod cylinder. Dual rod output, double force.

Drawing

Product Features of Other Cylinders

・Other Cylinders is a multi-rod cylinder with stable operation
・Other Cylinders is a multi-rod type cylinder, which can prevent rotation of the shaft rod.
・Other Cylinders is dual rod type, with double thrust

Dimensional Drawing of Other Cylinders

Dimensional Drawing

Other Cylinders Material: Cylinder Block Material Aluminum Alloy
Other Cylinders Surface Treatment: Clear Anodized

■External Dimensions Table of Other Cylinders
Cylinder I.D.
(mm)
AABACBBACCADDAGHP1JBKKBMMBNPPAPBR
105812464241171667185Two-Sided: φ6
Depth: 3.5
Through Hole: φ3.5
10M3×0.526M3×0.53415M5×0.820102.5
166815535453212087246Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
20M4×0.7 Depth 534M4×0.74715M5×0.822113
20782058626125241010288Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
20M4×0.7 Depth 544M4×0.75515M5×0.825123.5
25811962737230291293410Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
30M4×0.7 Depth 656M4×0.76615M5×0.827126
3210830789694403816134214Two-Sided: φ9
Depth: 13.2
Through Hole: φ5.5
35M8×1.25 Depth 1072M6×18317G1/840(35)1410
* Values in ( ) are for stroke 10
 
Cylinder I.D.
(mm)
LLBLC
102030405060708090100125150175200
10Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.53030354045505560657034
16Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.53035404550556065707587.5100112.512547
20Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.53535404550556065707587.5100112.512555
25Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.54040455055606570758592.5105117.513066
32Two-Sided: φ9 Depth: 5.5 Through Hole: φ5.545505560657075808590102.5115127.514083

Specifications Overview of Other Cylinders

Part NumberOther CylindersStroke (mm)Magnetic Switch*Non-rotating Accuracy
Other CylindersTypeOther CylindersCylinder I.D. (mm)Other CylindersTypeOther CylindersQuantity
E-MTN1010 20 30 40 50 60 70 80 90 100NS(Without Magnetic Switch)
CJM(Reed Magnetic Switch)
DJM(Electronic Magnetic Switch - 2-Wire Type)
DJN(Electronic Magnetic Switch - 3-Wire NPN Type)
DJP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
±0.04°
1610 20 30 40 50 60 70 80 90 100 125 150 175 200±0.03°
20
25
32
Other Cylinders* Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.998.
Other CylindersThe non-rotating accuracy is the angle at which the cylinder fixing plate can rotate when the cylinder is fully retracted.

■Other Cylinders Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation
Mode
Compression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
10Push157.115.731.447.162.878.594.2110.0
Pull100.510.120.130.240.250.360.370.4
16Push402.140.280.4120.6160.8201.1241.3281.5
Pull301.630.260.390.5120.6150.8181.0211.1
20Push628.362.8125.7188.5251.3314.2377.0439.8
Pull471.247.194.2141.4188.5235.6282.7329.9
25Push981.798.2196.3294.5392.7490.9589.0687.2
Pull755.675.6151.1226.7302.2377.8453.3528.9
32Push1608.5160.8321.7482.5643.4804.2965.11125.9
Pull1206.4120.6241.3361.9482.5603.2723.8844.5
 
■Other Cylinders Specifications
Cylinder I.D. (mm)10~32
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Adjustable Stroke (mm)-5~0
Stroke Tolerance Range0~100Other Cylinders>0~100Other Cylinders
Cushion MechanismAnti-collision pad
■Magnetic Switch Specification of Other Cylinders
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

Example Use of Other Cylinders

Guide Rod Other Cylinders

Example of Use

Precautions of Other Cylinders

Precautions

Related Products of Other Cylinders

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-MTN10-70-DJP2
E-MTN10-70-DJP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D.
(Ø)
Stroke (St)
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Environment, Applications Operating Pressure
(MPa)
Cylinder Magnetic Ring Magnetic Switch Type Magnetic Switch Quantity

436,581 VND

1 Piece(s) Available 6 Day(s) 1070Dual-Rod[Block Shape] Block Shape[Double Acting] Double ActingStandard0.15~0.8With Magnetic RingElectronic Magnetic Switch 3-Wire PNP Type2

-

1 Piece(s) 10 Day(s) 1070Dual-Rod[Block Shape] Block Shape[Double Acting] Double ActingStandard0.15~0.8With Magnetic RingElectronic Magnetic Switch 3-Wire PNP Type2

Loading...Tải…

  1. 1
Dimensional Drawing
Dimensional Drawing

 Material: Cylinder Block Material Aluminum Alloy
Surface Treatment: Clear Anodized

■External Dimensions Table
Cylinder I.D.
(mm)
AABACBBACCADDAGHP1JBKKBMMBNPPAPBR
105812464241171667185Two-Sided: φ6
Depth: 3.5
Through Hole: φ3.5
10M3×0.526M3×0.53415M5×0.820102.5
166815535453212087246Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
20M4×0.7 Depth 534M4×0.74715M5×0.822113
20782058626125241010288Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
20M4×0.7 Depth 544M4×0.75515M5×0.825123.5
25811962737230291293410Two-Sided: φ7.5
Depth: 7.2
Through Hole: φ4.5
30M4×0.7 Depth 656M4×0.76615M5×0.827126
3210830789694403816134214Two-Sided: φ9
Depth: 13.2
Through Hole: φ5.5
35M8×1.25 Depth 1072M6×18317G1/840(35)1410
* Values in ( ) are for stroke 10
 
Cylinder I.D.
(mm)
LLBLC
102030405060708090100125150175200
10Two-Sided: φ6 Depth: 3.5 Through Hole: φ3.53030354045505560657034
16Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.53035404550556065707587.5100112.512547
20Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.53535404550556065707587.5100112.512555
25Two-Sided: φ8 Depth: 4.5 Through Hole: φ4.54040455055606570758592.5105117.513066
32Two-Sided: φ9 Depth: 5.5 Through Hole: φ5.545505560657075808590102.5115127.514083
Specification Table
Part NumberStroke (mm)Magnetic Switch*Non-rotating Accuracy
TypeCylinder I.D. (mm)TypeQuantity
E-MTN1010 20 30 40 50 60 70 80 90 100NS(Without Magnetic Switch)
CJM(Reed Magnetic Switch)
DJM(Electronic Magnetic Switch - 2-Wire Type)
DJN(Electronic Magnetic Switch - 3-Wire NPN Type)
DJP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
±0.04°
1610 20 30 40 50 60 70 80 90 100 125 150 175 200±0.03°
20
25
32
* Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.998.
The non-rotating accuracy is the angle at which the cylinder fixing plate can rotate when the cylinder is fully retracted.

■Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation
Mode
Compression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
10Push157.115.731.447.162.878.594.2110.0
Pull100.510.120.130.240.250.360.370.4
16Push402.140.280.4120.6160.8201.1241.3281.5
Pull301.630.260.390.5120.6150.8181.0211.1
20Push628.362.8125.7188.5251.3314.2377.0439.8
Pull471.247.194.2141.4188.5235.6282.7329.9
25Push981.798.2196.3294.5392.7490.9589.0687.2
Pull755.675.6151.1226.7302.2377.8453.3528.9
32Push1608.5160.8321.7482.5643.4804.2965.11125.9
Pull1206.4120.6241.3361.9482.5603.2723.8844.5
 
■Cylinder Specifications
Cylinder I.D. (mm)10~32
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1 (22~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~500
Adjustable Stroke (mm)-5~0
Stroke Tolerance Range0~100>0~100
Cushion MechanismAnti-collision pad
■Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -20::70 Buffer Type With Air Buffer

Frequently asked question (FAQ)FAQ

Question:Question: Under what operating conditions is a dual-axis cylinder suitable for use?
Answer:Answer: The dual-axis cylinder adopts two push rod axes, which can push out double the force and increase the output of the force. It can be used under conditions that require high force.
Question:Question: How about the quality of the MISUMI cylinder?
Answer:Answer: The MISUMI cylinder is a reliable product that has passed the MISUMI internal load life test and is safe for customers to use.