(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | 11.3 | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | 8.5 | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | 20.1 | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 150.8 | 15.1 | 30.2 | 45.2 | 60.3 | 75.4 | 90.5 | 105.6 | |
20 | Push | 314.2 | 31.4 | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 235.6 | 23.6 | 47.1 | 70.7 | 94.2 | 117.8 | 141.4 | 164.9 | |
25 | Push | 490.9 | 49.1 | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 377.8 | 37.8 | 75.6 | 113.3 | 151.1 | 188.9 | 226.7 | 264.4 | |
32 | Push | 804.2 | 80.4 | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 603.2 | 60.3 | 120.6 | 181.0 | 241.3 | 301.6 | 361.9 | 422.2 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Cylinder I.D. (mm) | Without Magnet | With Magnet | D | E | K1 | Without Magnet | With Magnet | O | P1 | P2 | P3 | S | T1 | T2 | |||||||||
A | C | A | C | N1 | N2 | N1 | N2 | ||||||||||||||||
Stoke≤50 | Stoke≥60 | Stoke≤50 | Stoke≥60 | Stroke=5 | Stroke>5 | Stroke=5 | Stroke>5 | Thread | Through Hole | ||||||||||||||
12 | 20.5 | - | 17 | - | 31.5 | 28 | - | 6 | M 3 | 7.5 | 5 | 9 | 7 | M5 | M 4 | 3.4 | 11 | 3.5 | 25 | 15.5 | 22 | ||
16 | 22 | - | 18.5 | - | 34 | 30.5 | - | 8 | M 4 | 8 | 5.5 | 9.5 | 5.5 | M5 | M 4 | 3.4 | 11 | 3.5 | 29 | 20 | 28 | ||
20 | 24 | 34 | 19.5 | 29.5 | 36 | 31.5 | - | 7 | M 5 | 9 | 5.5 | 9.5 | 5.5 | M5 | M 6 | 5.2 | 17 | 7 | 36 | 25.5 | 36 | ||
25 | 27.5 | 37.5 | 22.5 | 32.5 | 37.5 | 32.5 | - | 12 | M 6 | 11 | 5.5 | 11 | 5.5 | M5 | M 6 | 5.2 | 17 | 7 | 40 | 28 | 40 | ||
32 | 30 | 40 | 23 | 33 | 40 | 33 | 49.5 | 13 | M 8 | 7.5 | 10.5 | 6.5 | 7.5 | 10.5 | 7.5 | G1/8 | M 6 | 5.2 | 17 | 7 | 45 | 34 | - |
40 | 36.5 | 46.5 | 29.5 | 39.5 | 46.5 | 39.5 | 57 | 13 | M 8 | 11 | 8 | 11 | 8 | G1/8 | M 6 | 5.2 | 17 | 7 | 53 | 40 | - | ||
50 | 38.5 | 48.5 | 30.5 | 40.5 | 48.5 | 40.5 | 71 | 15 | M10 | 9 | 10.5 | 9 | 10.5 | 10.5 | 10.5 | G1/4 | M 8 | 6.5 | 22 | 8 | 64 | 50 | - |
63 | 44 | 54 | 36 | 46 | 54 | 46 | 84 | 15 | M10 | 14 | 15 | 9.5 | 10.5 | 15 | 10.5 | G1/4 | M10 | 8.7 | 28.5 | 10.5 | 77 | 60 | - |
80 | 53.5 | 63.5 | 43.5 | 53.5 | 63.5 | 53.5 | 104 | 20 | M16 | 16 | 14 | 16 | 14 | G3/8 | M12 | 10.7 | 35.5 | 13.5 | 98 | 77 | - | ||
100 | 65 | 75 | 53 | 63 | 75 | 63 | 123.5 | 26 | M20 | 20 | 17.5 | 20 | 17.5 | G3/8 | M12 | 10.7 | 35.5 | 13.5 | 117 | 94 | - |
Cylinder I.D. (mm) | B | H | I | J | K2 | V | W |
12 | 14 | 9 | 8 | 4 | M 5×0.8 | 6 | 5 |
16 | 15.5 | 10 | 10 | 5 | M 6×1.0 | 8 | 6 |
20 | 18.5 | 12 | 12 | 6 | M 8×1.25 | 10 | 8 |
25 | 22.5 | 15 | 17 | 6 | M10×1.25 | 12 | 10 |
32 | 28.5 | 20.5 | 19 | 8 | M14×1.5 | 16 | 14 |
40 | 28.5 | 20.5 | 19 | 8 | M14×1.5 | 16 | 14 |
50 | 33.5 | 26 | 27 | 11 | M18×1.5 | 20 | 17 |
63 | 33.5 | 26 | 27 | 11 | M18×1.5 | 20 | 17 |
80 | 43.5 | 32.5 | 32 | 13 | M22×1.5 | 25 | 22 |
100 | 43.5 | 32.5 | 36 | 13 | M26×1.5 | 32 | 27 |
Part Number | Stroke (mm) | Fixing Method*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | |||
E-MCQN (Female Threaded Without Magnetic Ring) E-MCQB (Male Threaded Without Magnetic Ring) E-MCQNS (Female Threaded With Magnetic Ring) E-MCQBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 | NB(Without Bracket) FB(Foot Bracket) FR(Flange) DC(Double Clevis Bracket) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | |||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | |||||
25 | ||||||
32 | ||||||
40 | ||||||
50 | ||||||
63 | ||||||
80 | ||||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100>0~100 |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Part Number |
---|
E-MCQNS16-5-FB-NR-CGM2 |
E-MCQNS16-5-FB-NR-CGM2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D. (Ø) | Stroke (St) (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Environment, Applications | Operating Pressure (MPa) | Piston Rod Tip Shape | Mounting Bracket | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
326,797 VND | 1 Piece(s) | Available | 1 Day(s) | 16 | 5 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Tapped | Foot Bracket | With Magnetic Ring | Without Joint | Reed Magnetic Switch | 2 | |
- | 1 Piece(s) | 10 Day(s) | 16 | 5 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Tapped | Foot Bracket | With Magnetic Ring | Without Joint | Reed Magnetic Switch | 2 |
Loading...Tải…
Cylinder I.D. (mm) | Without Magnet | With Magnet | D | E | K1 | Without Magnet | With Magnet | O | P1 | P2 | P3 | S | T1 | T2 | |||||||||
A | C | A | C | N1 | N2 | N1 | N2 | ||||||||||||||||
Stoke≤50 | Stoke≥60 | Stoke≤50 | Stoke≥60 | Stroke=5 | Stroke>5 | Stroke=5 | Stroke>5 | Thread | Through Hole | ||||||||||||||
12 | 20.5 | - | 17 | - | 31.5 | 28 | - | 6 | M 3 | 7.5 | 5 | 9 | 7 | M5 | M 4 | 3.4 | 11 | 3.5 | 25 | 15.5 | 22 | ||
16 | 22 | - | 18.5 | - | 34 | 30.5 | - | 8 | M 4 | 8 | 5.5 | 9.5 | 5.5 | M5 | M 4 | 3.4 | 11 | 3.5 | 29 | 20 | 28 | ||
20 | 24 | 34 | 19.5 | 29.5 | 36 | 31.5 | - | 7 | M 5 | 9 | 5.5 | 9.5 | 5.5 | M5 | M 6 | 5.2 | 17 | 7 | 36 | 25.5 | 36 | ||
25 | 27.5 | 37.5 | 22.5 | 32.5 | 37.5 | 32.5 | - | 12 | M 6 | 11 | 5.5 | 11 | 5.5 | M5 | M 6 | 5.2 | 17 | 7 | 40 | 28 | 40 | ||
32 | 30 | 40 | 23 | 33 | 40 | 33 | 49.5 | 13 | M 8 | 7.5 | 10.5 | 6.5 | 7.5 | 10.5 | 7.5 | G1/8 | M 6 | 5.2 | 17 | 7 | 45 | 34 | - |
40 | 36.5 | 46.5 | 29.5 | 39.5 | 46.5 | 39.5 | 57 | 13 | M 8 | 11 | 8 | 11 | 8 | G1/8 | M 6 | 5.2 | 17 | 7 | 53 | 40 | - | ||
50 | 38.5 | 48.5 | 30.5 | 40.5 | 48.5 | 40.5 | 71 | 15 | M10 | 9 | 10.5 | 9 | 10.5 | 10.5 | 10.5 | G1/4 | M 8 | 6.5 | 22 | 8 | 64 | 50 | - |
63 | 44 | 54 | 36 | 46 | 54 | 46 | 84 | 15 | M10 | 14 | 15 | 9.5 | 10.5 | 15 | 10.5 | G1/4 | M10 | 8.7 | 28.5 | 10.5 | 77 | 60 | - |
80 | 53.5 | 63.5 | 43.5 | 53.5 | 63.5 | 53.5 | 104 | 20 | M16 | 16 | 14 | 16 | 14 | G3/8 | M12 | 10.7 | 35.5 | 13.5 | 98 | 77 | - | ||
100 | 65 | 75 | 53 | 63 | 75 | 63 | 123.5 | 26 | M20 | 20 | 17.5 | 20 | 17.5 | G3/8 | M12 | 10.7 | 35.5 | 13.5 | 117 | 94 | - |
Cylinder I.D. (mm) | B | H | I | J | K2 | V | W |
12 | 14 | 9 | 8 | 4 | M 5×0.8 | 6 | 5 |
16 | 15.5 | 10 | 10 | 5 | M 6×1.0 | 8 | 6 |
20 | 18.5 | 12 | 12 | 6 | M 8×1.25 | 10 | 8 |
25 | 22.5 | 15 | 17 | 6 | M10×1.25 | 12 | 10 |
32 | 28.5 | 20.5 | 19 | 8 | M14×1.5 | 16 | 14 |
40 | 28.5 | 20.5 | 19 | 8 | M14×1.5 | 16 | 14 |
50 | 33.5 | 26 | 27 | 11 | M18×1.5 | 20 | 17 |
63 | 33.5 | 26 | 27 | 11 | M18×1.5 | 20 | 17 |
80 | 43.5 | 32.5 | 32 | 13 | M22×1.5 | 25 | 22 |
100 | 43.5 | 32.5 | 36 | 13 | M26×1.5 | 32 | 27 |
Part Number | Stroke (mm) | Fixing Method*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | |||
E-MCQN (Female Threaded Without Magnetic Ring) E-MCQB (Male Threaded Without Magnetic Ring) E-MCQNS (Female Threaded With Magnetic Ring) E-MCQBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 | NB(Without Bracket) FB(Foot Bracket) FR(Flange) DC(Double Clevis Bracket) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | |||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | |||||
25 | ||||||
32 | ||||||
40 | ||||||
50 | ||||||
63 | ||||||
80 | ||||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100>0~100 |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | 11.3 | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | 8.5 | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | 20.1 | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 150.8 | 15.1 | 30.2 | 45.2 | 60.3 | 75.4 | 90.5 | 105.6 | |
20 | Push | 314.2 | 31.4 | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 235.6 | 23.6 | 47.1 | 70.7 | 94.2 | 117.8 | 141.4 | 164.9 | |
25 | Push | 490.9 | 49.1 | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 377.8 | 37.8 | 75.6 | 113.3 | 151.1 | 188.9 | 226.7 | 264.4 | |
32 | Push | 804.2 | 80.4 | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 603.2 | 60.3 | 120.6 | 181.0 | 241.3 | 301.6 | 361.9 | 422.2 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Operating Temperature Range(°C) | -20::70 | Buffer Type | With Air Buffer |