(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
45-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm (Part Number)

45-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,493VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • European standard specifications, with different sizes, can only be matched with European standard economic type profiles starting with L.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

! IMPORTANT: New products - This is MISUMI Economy Series products. Products designed to be used in combination with Economy Series Frames with starting Part No. "LCF".

Specification Table of Bracket


Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LBL8080-45
LBL8080-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAluminum Frame Profile

33,493 VND

1 Piece(s) Available Same day 4545

44,603 VND

1 Piece(s) Available Same day 5050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cutting Angle 45°

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between extruded bracket and die-cast bracket?
Answer:Answer: The two processes are different. When extruding the bracket, the aluminum profile is extruded and then cut and drilled; The die-cast bracket is formed individually by grinding tool; The installation method is the same. Generally speaking, the strength of extruded bracket is high.
Question:Question: What are the main types of MISUMI extruded brackets?
Answer:Answer: They are mainly divided into 45 degrees, 90 degrees, 135 degrees, and used when there is an angle support in the frame.
Question:Question: How to install the extruded bracket?
Answer:Answer: The extruded bracket is fixed by screws and nuts with profiles.