(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Offset links for connecting the chain. Available from 1 piece for repairs.
[Features]
· Use offset links when an odd number of links are required
[Specifications]
· Type: JNOC (Steel) / JMOC (Lubrication-Free) / JNOS (Stainless Steel)
Part Number |
---|
JMOC40 |
JMOC50 |
JMOC60 |
JNOC35 |
JNOC40 |
JNOC50 |
JNOC60 |
JNOC80 |
JNOS35 |
JNOS40 |
JNOS50 |
JNOS60 |
JNOS80 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Number | Material | Type No. |
---|---|---|---|---|---|---|---|---|
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 40 | [Steel] Oil Impregnated Steel Bushings | 40 | |
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 50 | [Steel] Oil Impregnated Steel Bushings | 50 | |
202,230 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | [Steel] Oil Impregnated Steel Bushings | 60 | ||
23,145 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | [Steel] Steel | 35 | ||
30,027 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | [Steel] Steel | 40 | ||
40,244 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | [Steel] Steel | 50 | ||
53,589 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | [Steel] Steel | 60 | ||
80,281 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 80 | [Steel] Steel | 80 | ||
50,190 VND 25,095 VND | 1 Piece(s) | Same day | - | 35 | [Stainless Steel] Stainless Steel | 35 | ||
90,290 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 40 | [Stainless Steel] Stainless Steel | 40 | |
110,308 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 50 | [Stainless Steel] Stainless Steel | 50 | |
133,871 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 60 | [Stainless Steel] Stainless Steel | 60 | |
224,161 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 80 | [Stainless Steel] Stainless Steel | 80 |
Loading...Tải…
Type | Joint Links, Offset Links | Surface Treatment | Not Provided |